Page top

V640 Series

RFID System (Conforms to SEMI standard, Electromagnetic Inductive 134 kHz)

V640 Series

Line-up Ethernet I/F model newly. RFID system for Semiconductor applications, supports reading and writing TI (Texas Instruments) transponders

CIDRW Head

Item V640-HS61
1474_sp_1_1
V640-HS62
1474_sp_1_2
Transmission frequency 134 kHz
Insulation resistance 20 MΩ min. (at 100 VDC) between the connector terminals and the case
Dielectric strength 1,000 VAC (50/60 Hz, 1 minute) between the connector terminals and the case (leakage current: 5
mA max.)
Vibration resistance 10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X,
Y, and Z directions
Shock resistance 150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature 0 to 40°C (with no icing)
Ambient operating humidity 35% to 85% (with no condensation)
Ambient storage temperature -15 to 65°C (with no icing)
Ambient storage humidity 35% to 85% (with no condensation)
Degree of protection IEC60529: IP20
Cable 2-m (3-mm dia.) coaxial cable 1.9-m (3-mm dia.) coaxial cable
Case ABS/epoxy resin, stainless-steel mounting fixture
Weight Approx. 70 g Approx. 100 g

CIDRW Amplifier Unit

Model V640-HAM11-V4
1474_sp_2_1
V640-HAM11-L-V2
1474_sp_2_2
V640-HAM11-ETN-V2
1474_sp_2_3
V640-HAM11-L-ETN-V2
1474_sp_2_4
Host interface RS-232C/RS-485 Ethernet (TCP/IP)
Power supply
voltage
24 VDC (max. fluctuation 20.4 to 26.4 VDC)
Current
consumption
150mA or less 400mA or less 150mA or less 400mA or less
Insulation
resistance
20 MΩ min. (at 100 VDC) between the power supply terminals and the frame ground terminal
Dielectric
strength
1,000 VAC (50/60 Hz, 1 minute) between the power supply terminals and the frame ground
terminal (leakage current: 5 mA max.)
Vibration
resistance
10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in
X, Y, and Z directions
Shock
resistance
150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient
operating
temperature
0 to 40°C (with no icing)
Ambient
operating
humidity
35% to 85% (with no condensation)
Ambient
storage
temperature
-15 to 65°C (with no icing)
Ambient
storage
humidity
35% to 85% (with no condensation)
Degree of
protection
IEC60529: IP20
Case ABS+PC
Ground Ground at a resistance of less than 100 Ω.
Weight Approx. 250 g
Wireless
interface
standards
ISO/IEC 18000-2 and SEMI E144-0312

CIDRW Controller

Item V700-L22-V2
1474_sp_4_2
Host interface RS-232C
Power supply voltage 24 VDC (max. fluctuation 20.4 to 26.4 VDC)
Current consumption 150 mA or less
Insulation resistance 50 MΩ min. (at 500 VDC) between the power supply terminals and the frame ground terminal
Dielectric strength 500 VAC (50/60 Hz, 1 minute) between the power supply terminals and the ground terminal
Vibration resistance 10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X, Y, and Z directions
Shock resistance 150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature 0 to 40°C (with no icing)
Ambient operating humidity 10% to 85% (with no condensation)
Ambient storage temperature -15 to 65°C (with no icing)
Ambient storage humidity 10% to 95% (with no condensation)
Degree of protection IEC60529: IP20
Ground Ground at a resistance of less than 100 Ω.
Case SECC (coating)
Weight Approx. 560 g

ID Link Unit

Item V700-L11
1474_sp_5_1
Host interface RS-232C or RS-485
Power supply voltage 24 VDC (max. fluctuation 20.4 to 26.4 VDC)
Current consumption 250 mA or less
Insulation resistance 50 MΩ min. (at 500 VDC) between the power supply terminals and the frame ground terminal
Dielectric strength 1,000 VAC (50/60 Hz, 1 minute) between the power supply terminals and the frame ground terminal
(leakage current: 5 mA max.)
Vibration resistance 10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X,
Y, and Z directions
Shock resistance 150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature 0 to 40°C (with no icing)
Ambient operating humidity 35% to 85% (with no condensation)
Ambient storage temperature -15 to 50°C (with no icing)
Ambient storage humidity 35% to 85% (with no condensation)
Degree of protection IEC60529: IP20
Ground Ground at a resistance of less than 100 Ω. If grounding is not performed properly, transmission
specifications may be adversely affected by the surrounding environment.
Case PC/ABS resin
Weight Approx. 200 g