Capture messages frames flowing on DeviceNet.
DeviceNet Analyzer
about this Product Family
last update: September 23, 2012
Capture messages frames flowing on DeviceNet.
Translate and display the captured message frames to easily perform diagnosis and analysis.
Functionality is provided in the capture filter to display only messages that match the specified conditions.
Set the trigger conditions for starting and stopping capture.
Combine multiple conditions (e.g., AND, OR, THEN) for the trigger conditions.
Display the traffic (load percentage) in a trend graph for each time interval (100 ms) to determine changes in the communications cycle time and to help determine system distribution.
Display the percentage of a specified message frame relative to all message frames.
last update: September 23, 2012