Page top

DRT2-[]D32ML(-1) / []D16ML(-1)

MIL Connector Terminals with Transistors

DRT2-[]D32ML(-1) / []D16ML(-1)

Very Compact 16-/32-point Remote Terminals

General Specifications

Communications power supply voltage 11 to 25 VDC (Supplied from the communications connector.)
Communications power supply current consumption DRT2-ID32ML(-1): 100 mA
DRT2-OD32ML(-1): 120 mA
DRT2-MD32ML(-1): 110 mA
DRT2-ID16ML(-1): 80 mA
DRT2-OD16ML(-1): 80 mA
DRT2-ID16MLX(-1): 80 mA
DRT2-OD16MLX(-1): 80 mA
Noise immunity Conforms to IEC61000-4-4, 2 kV (power line)
Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2
Shock resistance 150m/s2
Dielectric strength 500 VAC (between isolated circuits)
Insulation resistance 20 M Ω min.
Ambient operating temperature -10°C to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating atmosphere No corrosive gases
Ambient storage temperature -25°C to 65°C
Mounting method DIN 35 mm-track mounting
Weight 120 g max. *

* The Connector Cable provided with the DRT2-ID16MLX(-1) and DRT2-OD16MLX(-1) is 10 g max.

Input Specifications

32-point Inputs Terminals with Connectors

Model DRT2-ID32ML DRT2-ID32ML-1
Internal I/O common NPN PNP
I/O points 32 inputs
ON voltage 17 VDC min. (between each input terminal and V) 17 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC max. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 24 VDC: 6.0 mA max./point
17 VDC: 3.0 mA max./point
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 32 per common

16-point Inputs/16-point Outputs Terminals with Connectors
16-point Inputs Terminals with Connectors

Model DRT2-MD32ML
DRT2-ID16ML
DRT2-ID16MLX
DRT2-MD32ML-1
DRT2-ID16ML-1
DRT2-ID16MLX-1
Internal I/O common NPN PNP
I/O points 16 inputs
ON voltage 17 VDC min. (between each input terminal and V) 17 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC max. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 24 VDC: 6.0 mA max./point
17 VDC: 3.0 mA max./point
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of simultaneously inputs 16
Number of circuits per common 16 per common

Output Specifications

32-point Outputs Terminals with Connectors

Model DRT2-OD32ML DRT2-OD32ML-1
Internal I/O common NPN PNP
I/O points 32 outputs
Rated output current 0.3 A/point, 4 A/common *
Residual voltage 1.2 VDC max.
(0.3 A DC between output and G terminal)
1.2 VDC max.
(0.3 A DC between output and V terminal)
Leakage current 0.1 mA max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 32 per common

* The maximum total load current is 4 A.
   The maximum current for the V and G terminals is 1 A per terminal.

16-point Inputs/16-point Outputs Terminals with Connectors
16-point Outputs Terminals with Connectors

Model DRT2-MD32ML
DRT2-OD16ML
DRT2-OD16MLX
DRT2-MD32ML-1
DRT2-OD16ML-1
DRT2-OD16MLX-1
Internal I/O common NPN PNP
I/O points 16 outputs
Rated output current 0.3 A/point, 4 A/common *
Residual voltage 1.2 VDC max.
(0.3 A DC between output and G terminal)
1.2 VDC max.
(0.3 A DC between output and V terminal)
Leakage current 0.1 mA max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 16 per common

* The maximum total load current is 2 A.
   The maximum current for the V and G terminals is 1 A per terminal.