Page top

DRT2-[]D16SL(H)(-1) / []D32SLH(-1)

Screw-less Clamp Terminals with Transistors

DRT2-[]D16SL(H)(-1) / []D32SLH(-1)

Reduced Wiring and Labor on Factory Sites with Screw-less Terminal Wiring

Short/
disconnection
detection
Specifications I/O
connections
Rated internal
circuit power
supply voltage
Rated I/O
power supply
voltage
Model
Supported Inputs NPN (+ common) 16 points Clamp
terminals
Supplied from
communications
connector.
24 VDC DRT2-ID16SLH
PNP (- common) DRT2-ID16SLH-1
Outputs NPN (- common) DRT2-OD16SLH
PNP (+ common) DRT2-OD16SLH-1
Not supported Inputs NPN (+ common) DRT2-ID16SL
PNP (- common) DRT2-ID16SL-1
Outputs NPN (- common) DRT2-OD16SL
PNP (+ common) DRT2-OD16SL-1
Supported Inputs NPN (+ common) 32 points DRT2-ID32SLH
PNP (- common) DRT2-ID32SLH-1
Outputs NPN (- common) DRT2-OD32SLH
PNP (+ common) DRT2-OD32SLH-1
I/O NPN (input: + common,
output: - common)
16 inputs/
16 outputs
DRT2-MD32SLH
PNP (input: - common,
output: + common)
DRT2-MD32SLH-1