Communications power supply voltage | 11 to 25 VDC (Supplied from the communications connector.) |
---|---|
Communications power supply current
consumption |
DRT2-ID16SL(-1): 30 mA max. (24 VDC), 55 mA max. (11 VDC)
DRT2-OD16SL(-1): 35 mA max. (24 VDC), 65 mA max. (11 VDC) DRT2-ID16SLH(-1): 35 mA max. (24 VDC), 65 mA max. (11 VDC) DRT2-OD16SLH(-1): 35 mA max. (24 VDC), 70 mA max. (11 VDC) DRT2-ID32SL: 55 mA max. (24 VDC), 100 mA max. (11 VDC) DRT2-ID32SL-1: 55 mA max. (24 VDC), 90 mA max. (11 VDC) DRT2-OD32SL: 50 mA max. (24 VDC), 80 mA max. (11 V DC) DRT2-OD32SL-1: 50 mA max. (24 VDC), 75 mA max. (11 VDC) DRT2-MD32SL(-1): 50 mA max. (24 VDC), 80 mA max. (11 VDC) DRT2-ID32SLH: 65 mA max. (24 VDC), 100 mA max. (11 VDC) DRT2-ID32SLH-1: 65 mA max. (24 VDC), 105 mA max. (11 VDC) DRT2-OD32SLH: 55 mA max. (24 VDC), 80 mA max. (11 VDC) DRT2-OD32SLH-1: 55 mA max. (24 VDC), 85 mA max. (11 VDC) DRT2-MD32SLH(-1): 60 mA max. (24 VDC), 90 mA max. (11 VDC) |
Noise immunity | Conforms to IEC61000-4-4, 2 kV (power line) |
Vibration resistance | 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2 for 80 min
each in the X, Y, and Z directions |
Shock resistance | 150m/s2, 6 directions, 3 times each |
Dielectric strength | 500 VAC (between isolated circuits) |
Insulation resistance | 20 MΩ min. (between isolated circuits) |
Ambient operating temperature | -10°C to 55°C |
Ambient operating humidity | 25% to 85% (with no condensation) |
Ambient operating atmosphere | No corrosive gases |
Ambient storage temperature | -20°C to 65°C |
Mounting method | DIN 35 mm-track mounting |
Weight | 480 g max. |