Page top

NT20, NT31(C)-V3, NT631C-V3

Programmable Terminals

NT20, NT31(C)-V3, NT631C-V3

Better Compatibility and Easier-to-use Support Software

Improved SYSMAC Compatibility for Easier System Construction

Programming Console and Device Monitor Functions

NT20, NT31(C)-V3, NT631C-V3 Features 3 NT20/N31/NT631_Features1

I/O Comments Can Now Be Imported

NT20, NT31(C)-V3, NT631C-V3 Features 5 NT20/N31/NT631_Features2

Full-area Access to SYSMAC CS1/CJ1-series PLCs over High-speed NT Link

NT20, NT31(C)-V3, NT631C-V3 Features 7 NT20/N31/NT631_Features3

Easier Screen Creation and Better Design Efficiency with Improved Support Software

Unified Screen Creation Environment with the NTST NT Support Software

NT20, NT31(C)-V3, NT631C-V3 Features 10 NT20/NT31/NT631_Features4

Easier Application of Existing Screen Data

NT20, NT31(C)-V3, NT631C-V3 Features 12 NT20/NT31/NT631_Features5

System Requirements

CPU: Pentium 100 MHz min.
RAM: 32 MB min.
Hard disk
Software capacity: 17 MB
Installer: 3 MB
Sample objects: 32 MB
OS: Windows 95, 98, 2000, NT 4.0, Me, or XP
Media: CD-ROM

Complete Functions in NT Support Software

NT20, NT31(C)-V3, NT631C-V3 Features 16 NT20/NT31/NT631_Features6

Easier, More Efficient On-site Maintenance.

Increased Backlight Life for Maintenance-free Operation

The Backlight Module has been redesigned to eliminate the need to replace the Backlight and enable maintenance-free operation for up to 50,000 hours.

System Program Transfer

NT20, NT31(C)-V3, NT631C-V3 Features 21 NT20/NT31/NT631_Features7

Special Utility to Transfer Screen Data

NT20, NT31(C)-V3, NT631C-V3 Features 23 NT20/NT31/NT631_Features8

Supports Wide Variety of Language Input

European and English languages are supported. (The English version of the NT Support Software is used.) Furthermore, Simplified and Traditional Chinese are supported. (The NT Support Software uses specifications for all languages.) Contact your OMRON sales representative for details.

Note:Note: Traditional Chinese is supported only by NT31/631.

Memory Unit for Easy and Immediate Screen Data Transfer

NT20, NT31(C)-V3, NT631C-V3 Features 28 NT20/NT31/NT631_Features9

Check Screen Data without Programmable Controller

The NT631/NT31 displays screens, such as lamps, touch switches, and memory table numbers, without the PLC connected, to enable efficient debugging.

Connect as a DeviceNet Slave

NT20, NT31(C)-V3, NT631C-V3 Features 32 NT20/NT31/NT631_Features10

Wide Range of Communications Interfaces

NT631 Series

NT20, NT31(C)-V3, NT631C-V3 Features 35 NT20/NT31/NT631_Features11

NT31 Series

NT20, NT31(C)-V3, NT631C-V3 Features 37 NT20/NT31/NT631_Features12

NT20 Series

NT20, NT31(C)-V3, NT631C-V3 Features 39 NT20/NT31/NT631_Features13

Flat, Thin-profile Model Only 54 mm Thick

All models have flat, smooth surfaces and are only 54 mm thick, which is ideal for space-saving designs built into equipment.v

Equivalent to the IP65 Oil-proof Standard Ensures a High Degree of Resistance to the Environment.

The NT631/NT31 has a flush-surface construction and is highly resistive to severe operating environments. The front panel conforms to IP65F oil-proof type.
IP: International Protection
6 : Resistant to dust (protected from solid objects)
5 : Resistant to water spray from any direction (protected from water immersion)
Oil-proof type: Resistant to oil drops or sprayed oil

Note:The NT631/NT31 cannot be used in locations where it will be subjected to oil spray over a long period of time.

Conformity to Standards Ensures Suitability for Exports

The NT631/NT31 conforms to UL/CSA standards and EC Directives.

NT20, NT31(C)-V3, NT631C-V3 Features 47 NT20/NT31/NT631_Features14

Protective Cover Added to Maintenance Parts

NT20, NT31(C)-V3, NT631C-V3 Features 49 NT20/NT31/NT631_Features15