Page top


Pull-reset Safety Limit Switch


A Series of Pull-reset Models Now Available

Lineup includes three contact models with 2NC/1NO and 3NC contact forms in addition to the previous contact forms 1NC/1NO and 2NC.

M12-connector models are available, saving on labor and simplifying replacement.

Standardized gold-clad contacts provide high contact reliability. Can be used with both standard loads and microloads.

Conforms to EN115, EN81-1 and EN81-2.

Certified standards: UL, EN (TÜV), and CCC