Page top

ZX-L-N

Smart Sensors (Laser Displacement & Measurement Sensors)

ZX-L-N

A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types

Caution: All units are in millimeters unless otherwise indicated.

Sensor Heads (Diffuse Reflective)

ZX-LD40 ZX-LD100 ZX-LD300 ZX-LD40L ZX-LD100L ZX-LD300L

ZX-L-N Dimensions 3 ZX-LD40_Dim

Sensor Heads (Regular Reflective)

ZX-LD30V ZX-LD30VL

ZX-L-N Dimensions 6 ZX-LD30V_Dim

Sensor Heads (Through-beam)

ZX-LT001 ZX-LT005

ZX-L-N Dimensions 9 ZX-LT001_Dim

ZX-LT010

ZX-L-N Dimensions 11 ZX-LT010_Dim

ZX-LT030

ZX-L-N Dimensions 13 ZX-LT030_Dim

Sensor Head - Amplifier Unit Connection Cable

ZX-L-N Dimensions 15 ZX-L-N_Dim

Amplifier Units

ZX-LDA11-N ZX-LDA41-N

ZX-L-N Dimensions 18 ZX-LDA11-N_Dim

Accessories (Order Separately)

Calculating Unit

ZX-CAL2

ZX-L-N Dimensions 22 ZX-CAL2_Dim

Side-view Attachments

ZX-XF12

ZX-L-N Dimensions 25 ZX-XF12_Dim

ZX-XF22

ZX-L-N Dimensions 27 ZX-XF22_Dim

ZX-series Communications Interface Unit
ZX-SF11

ZX-L-N Dimensions 29 ZX-SF11_Dim

Cables with Connectors on Both Ends (for Extension)
ZX-XC1A (1 m)
ZX-XC4A (4 m)
ZX-XC8A (8 m)
ZX-XC9A (9 m)

ZX-L-N Dimensions 31 ZX-XC1A_Dim