Page top

K8AC-H

Digital Heater Element Burnout Detector

K8AC-H

A high-precision Heater Element Burnout Detector compatible with a wide-range of heater control methods.

(Unit: mm)

Digital Heater Element Burnout Detectors

K8AC-H2[][][]-FLK

K8AC-H Dimensions 2

To remove a wire, insert the recommended flat-blade screwdriver straight into the hole under the push-in terminal of the wire to enable easily remove it.

K8AC-H1[][][]-FLK

K8AC-H Dimensions 3

Optional Parts (Sold Separately)

Current Transformer
K8AC-CT20S

K8AC-H Dimensions 5

Current Transformer
K8AC-CT20L

K8AC-H Dimensions 6

Accessories with K8AC-CT20L: Connection Example Contact

K8AC-H Dimensions 7

Current Transformer
K8AC-CT200 (Pre-wired Leads)

K8AC-H Dimensions 8

Current Transformer
K8AC-CT200L

K8AC-H Dimensions 9

Note: Wire only the K and L terminals to the K8AC-H.
          Leave the Kt and Lt terminals open.