Page top


High Precision Positioning Inductive Proximity Sensor


Proximity Sensor with Separate Amplifier Enables Easily Making High-precision Sensitivity Settings.

Wide variety of Sensor Heads to select according to the application. Flexible cables are used between Preamplifiers and Amplifier Units of the Sensor Heads.

High resistance to changes in ambient temperature.
Temperature characteristics of 0.08%/°C (for 5.4-dia. models).

Make simple and reliable detection settings with micron-level precision using the teaching function.

Check the sensing excess gain level on the digital display.

Support for high-precision positioning and screening with fine positioning to maximize variations.

The E2C-EDA0 supports an EtherCAT Sensor Communications Unit or CompoNet Sensor Communications Unit.