Page top

Item list of E2C-EDA

High Precision Positioning Inductive Proximity Sensor

High Precision Positioning Inductive Proximity Sensor E2C-EDA

Proximity Sensor with Separate Amplifier Enables Easily Making High-precision Sensitivity Settings.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 24

  1. 1
  2. 2
Model NumberDescription
Sensor Head, Shielded, Cylinder type5.4 dia., Sensing distance 1 mm, Pre-wired connector models (2.5 m)
Sensor Head, Shielded, Cylinder type5.4 dia., Sensing distance 1 mm, Pre-wired connector models (3.5 m)
Sensor Head, Shielded, Cylinder type5.4 dia., Sensing distance 1 mm, Pre-wired connector models (2.5 m)
Sensor Head, Shielded, Cylinder type8 dia., Sensing distance 2 mm, Pre-wired connector models (2.5 m)
Sensor Head, Shielded, Cylinder type8 dia., Sensing distance 2 mm, Pre-wired connector models (3.5 m)
Sensor Head, Shielded, Cylinder type8 dia., Sensing distance 2 mm, Pre-wired connector models (2.5 m)
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Self-diagnostic output, Pre-wired models (2 m)
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Pre-wired models (2 m)
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP open collector, Self-diagnostic output, Pre-wired models (2 m)
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP open collector, Pre-wired models (2 m)
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Self-diagnostic output, Wire-saving connector
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Wire-saving connector
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP open collector, Self-diagnostic output, Wire-saving connector
Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP open collector, Wire-saving connector
Sensor Head, Shielded, Cylinder type (with screw)M10, Sensing distance 2 mm, Pre-wired connector models (2.5 m)
Sensor Head, Shielded, Cylinder type (with screw)M10, Sensing distance 2 mm, Pre-wired connector models (3.5 m)
Sensor Head, Shielded, Cylinder type (with screw)M10, Sensing distance 2 mm, Pre-wired connector models (2.5 m)
Sensor Head, Shielded, Cylinder type (with screw)M12, Sensing distance 2 mm, Heat-resistance model, Pre-wired connector models (2.5 m)
Sensor Head, Unshielded, Cylinder type (with screw)M18, Sensing distance 7 mm, Pre-wired connector models (2.5 m)
Sensor Head, Unshielded, Cylinder type (with screw)M18, Sensing distance 7 mm, Pre-wired connector models (3.5 m)

All Items 1 - 20 of 24

  1. 1
  2. 2