Page top

E2C-EDA

High Precision Positioning Inductive Proximity Sensor

E2C-EDA

Proximity Sensor with Separate Amplifier Enables Easily Making High-precision Sensitivity Settings.

Sensors

Sensor Heads

Type Appearance Sensing
distance
Repeat
accuracy
Cable
specification
Model
Shielded Cylindrical
1518_lu_1_1
3 dia. × 18 mm 0.6 mm 1 μm Free cutting *2 E2C-EDR6-F
5.4 dia. × 18 mm 1 mm 1 μm Standard *2 E2C-ED01
Free cutting *2 E2C-ED01-F
With Protective
Spiral Tube *1 *2
E2C-ED01-S
8 dia. × 22 mm 2 mm 2 μm Standard *2 E2C-ED02
Free cutting *2 E2C-ED02-F
With Protective
Spiral Tube *1 *2
E2C-ED02-S
Screw
1518_lu_1_2
M10 × 22 mm 2 mm 2 μm Standard *2 E2C-EM02
Free cutting *2 E2C-EM02-F
With Protective
Spiral Tube *1 *2
E2C-EM02-S
Flat
1518_lu_1_3
30 × 14 × 4.8 mm 5 mm 2 μm Standard *2 E2C-EV05
Free cutting *2 E2C-EV05-F
With Protective
Spiral Tube *1 *2
E2C-EV05-S
Unshielded Screw
1518_lu_1_4
M18 × 46.3 mm 7 mm 5 μm Standard *2 E2C-EM07M
Free cutting *2 E2C-EM07M-F
With Protective
Spiral Tube *1 *2
E2C-EM07M-S
Heat-
resistant
Screw
1518_lu_1_5
M12 × 22 mm 2 mm 2 μm Standard *2 E2C-EM02H
*1 Ask your OMRON representative for information on the Protective Spiral Tube.
*2 Overall length of free-cut cable: 3.5 m, Length from the Sensor Head to the Preamplifier: 0.5 m (Overall length of the
      standard cable with Protective Spiral Tube: 2.5 m, Length from the Sensor Head to the Preamplifier: 2 m)

Amplifier Units

Amplifier Units with Cables

Item Appearance Functions Model
NPN output PNP output
Advanced
models
Twin-output models
1518_lu_2_1
Area output, open
circuit detection,
differential operation
E2C-EDA11 2M E2C-EDA41 2M
External-input models Remote setting,
differential operation
E2C-EDA21 2M E2C-EDA51 2M

Amplifier Units with Wire-saving Connectors

(An Amplifier Unit Connector (sold separately) is required.)

Item Appearance Functions Model
NPN output PNP output
Advanced
models
Twin-output models
1518_lu_3_1
Area output, open
circuit detection,
differential operation
E2C-EDA6 E2C-EDA8
External-input models Remote setting,
differential operation
E2C-EDA7 E2C-EDA9
Note: These models allow you to use an E3X-DRT21-S VER.3 Sensor Communications Unit. When using the
            E3X-DRT21-S VER.3, use an E3XCN02 Connector without a Cable for the Wire-saving Connector.

Amplifier Unit with Connector for EtherCAT or CompoNet Sensor Communications Units

Item Appearance Functions Model Applicable Sensor
Communications Unit
Advanced
model
Twin-output
model
1518_lu_4_1
Area output, open circuit detection,
differential operation
E2C-EDA0 E3X-ECT
E3X-CRT

Wire-saving Connectors (Order Separately)

Note: Protector seals provided.

Item Appearance Cable length No. of conductors Model
Master Connector
1518_lu_5_1
2 m 4 E3X-CN21
Slave Connector
1518_lu_5_2
2 E3X-CN22

Ordering Precaution for Amplifier Units with Wire-saving Connectors

A Connector is not provided with the Amplifier Unit.
Refer to the following tables when ordering.

Amplifier Unit Applicable Connector (Order Separately)
Model NPN output PNP output Master Connector Slave Connector
Advanced models E2C-EDA6 E2C-EDA8 E3X-CN21 E3X-CN22
E2C-EDA7 E2C-EDA9

When Using 5 Amplifier Units

Amplifier Units (5 Units) 1 Master Connector 4 Slave Connectors

Mobile Console (Order Separately)

Appearance Model Remarks
1518_lu_8_1
E3X-MC11-SV2
(model number of set)
Mobile Console with Head, Cable, and AC adapter
provided as accessories
1518_lu_8_2
E3X-MC11-C1-SV2 Mobile Console
1518_lu_8_3
E3X-MC11-H1 Head
1518_lu_8_4
E39-Z12-1 Cable (1.5 m)
Note: Use the E3X-MC11-SV2 Mobile Console with E2C-EDA-series Amplifier Units. If you use a Mobile Console like the
           E3X-MC11-S, some functions may not operate. For details, refer to Ratings and Specifications for E3X-DA-S/MDA.

Accessories (Order Separately)

Mounting Bracket

A Mounting Bracket is not provided with the Amplifier Unit. Order a Mounting Bracket separately if required.

Appearance Model Quantity
1518_lu_9_1
E39-L143 1

End Plate

An End Plate is not provided with the Amplifier Unit. Order an End Plate separately if required.

Appearance Model Quantity
1518_lu_10_1
PFP-M 1

Extension Cables for Sensor Head

An Extension Cable is not provided with the Amplifier Unit. Order an Extension Cable separately if required.

Cable length Model Quantity
2 m E22-XC2R 1
7 m E22-XC7R