Page top

E3ZS, E3FS

Single-beam Safety Sensor

E3ZS, E3FS

Detects Intrusions into Hazardous Areas with a Single Beam and Complies with International Safety Standards.

(Unit: mm)

Sensors

Pre-wired Cable with ABS Resin Case
E3ZS-T81A

E3ZS, E3FS Dimensions 2

Pre-wired Cable with ABS Resin Case
E3FS-10B4 2M

E3ZS, E3FS Dimensions 3

* Vinyl-insulated round cord with four Receiver conductors and three Emitter conductors, 4 dia. (cross sections of conductors: 0.2 mm2, insulation system: 1.1 mm dia.)

Connector with Metal Case
E3FS-10B4-M1-M

E3ZS, E3FS Dimensions 4

Accessories (Order Separately)

Branch Connector
F39-CN3

E3ZS, E3FS Dimensions 6

* The molded part B of the Connector is black.

Sensor Mounting Bracket (for E3FS)
Y92E-B18

E3ZS, E3FS Dimensions 7

Material: Plastic
Hexagonal bolt: M5 x 32

Sensor Mounting Bracket (for E3ZS)
E39-L104

E3ZS, E3FS Dimensions 8

Material: Stainless steel (SUS304)

Cables with Connectors (Socket and Plug) on Both Ends (for extension)

E3ZS, E3FS Dimensions 10

XS2W-D421-C81-F (L=1m)
XS2W-D421-D81-F (L=2m)
XS2W-D421-G81-F (L=5m)
XS2W-D421-J81-F (L=10m)

E3ZS, E3FS Dimensions 11

XS2W-D422-D81-F (L=2m)
XS2W-D422-G81-F (L=5m)

E3ZS, E3FS Dimensions 12

XS2W-D423-D81-F (L=2m)
XS2W-D423-G81-F (L=5m)

E3ZS, E3FS Dimensions 13

XS2W-D424-D81-F (L=2m)
XS2W-D424-G81-F (L=5m)

Sheath material: PVC

Cables with Connector (Socket) on One End (connecting to G9SP)

E3ZS, E3FS Dimensions 16

XS2F-D421-C80-F (L=1m)
XS2F-D421-D80-F (L=2m)
XS2F-D421-G80-F (L=5m)
XS2F-D421-J80-F (L=10m)

E3ZS, E3FS Dimensions 17

XS2F-D422-C80-F (L=1m)
XS2F-D422-D80-F (L=2m)
XS2F-D422-G80-F (L=5m)
XS2F-D422-J80-F (L=10m)

Sheath material: PVC

Connector Plug Assemblies, Solder Type

XS2G-D425

E3ZS, E3FS Dimensions 20

XS2G-D426

E3ZS, E3FS Dimensions 21

Connector Plug Assemblies, Screw-on Type

XS2G-D4S5

E3ZS, E3FS Dimensions 23

XS2G-D4S6

E3ZS, E3FS Dimensions 24