Page top

ZFV

Smart Sensors (with Ultra-High-Speed CCD Cameras)

ZFV

Low-cost but advanced Smart Sensors combining benefits of optical and vision sensors.

Sets of Sensor Head and Amplifier Unit

Type NPN PNP
Narrow View/Single Function ZFV-R1010 ZFV-R1015
Narrow View/Standard ZFV-R1020 ZFV-R1025
Wide View/Single Function ZFV-R5010 ZFV-R5015
Wide View/Standard ZFV-R5020 ZFV-R5025

Sensor Heads

Appearance Type Working length Sensing area Model
1523_lu_2_1
Narrow View 34 to 49 mm (variable) 5 × 4.6 mm (H × V) to
9 × 8.3 mm (H × V)
ZFV-SR10
ZFV-SR10R *
Wide View 38 to 194 mm (variable) 10 × 9.2 mm (H × V) to
50 × 46 mm (H × V)
ZFV-SR50
ZFV-SR50R *

* Robot Cable type.

Amplifier Units

Appearance Type Power supply Output type Model
1523_lu_3_1
Single Function 24 VDC ± 10% NPN ZFV-A10
PNP ZFV-A15
Standard NPN ZFV-A20
PNP ZFV-A25

Accessories (Order Separately)

Data Storage Units

Appearance Power supply Output type Model
1523_lu_4_1
24 VDC NPN ZS-DSU11
PNP ZS-DSU41

Controller Link Unit

Appearance Model
1523_lu_5_1
ZS-XCN

Panel-mounting Adapter

Appearance Model
1523_lu_6_1
ZS-XPM1 First Unit
1523_lu_6_2
ZS-XPM2 Additional Units (for expansion)

Sensor Head Extension Cable

Cable length Model
3 m ZFV-XC3BV2
ZFV-XC3BRV2 (Robot cable type)
8 m ZFV-XC8BV2

Note: A maximum of two Extension Cables can be connected to extend the cable length of each Sensor Head. There are
          no restrictions on the combinations of the two Extension Cables to be used.