Page top


Flexible Safety Unit


Logical AND Function Adds Flexibility to I/O Expansion

Facilitates partial or complete control system setup.

Solid-state outputs (excluding Expansion Units).

Detailed LED indications enable easy diagnosis.

TÜV SÜD certification for compliance with IEC/EN61508 (SIL3), EN ISO13849-1 (PLe/Safety Category 4).

Approved by UL and CSA.

New unit joins the Series with the following two additional features:
-OFF-delay time of up to 150 seconds can be set.
-Two logical AND connection inputs