Page top

E32 Series

Fiber Sensors

E32 Series

OMRON's Fiber Sensors continue to support an increasing range of applications.

(Unit: mm)

Standard Installation

Threaded Models

Through-beam Fiber Units (Set of 2)

E32-T11N 2M (Free Cutting)

E32 Series Dimensions 4

E32-T11R 2M (Free Cutting)

E32 Series Dimensions 5

E32-LT11 2M (Free Cutting)
E32-LT11R 2M (Free Cutting)

E32 Series Dimensions 6

Reflective Fiber Units

E32-C31N 2M (Free Cutting)

E32 Series Dimensions 8

Note: There is a white line on the emitter fiber.
           M3 nuts (Nickel-plated brass)
           Washers (Nickel-plated brass) provided (2 of each)

E32-C91N 2M (Free Cutting)

E32 Series Dimensions 10

Note: There is a white line on the emitter fiber.

E32-D21R 2M (Free Cutting)

E32 Series Dimensions 12

E32-C31 2M (Free Cutting)

E32 Series Dimensions 13

Note: There is a white line on the emitter fiber.

E32-C31M 1M (Free Cutting)

E32 Series Dimensions 15

Note: There is a white line on the emitter fiber.
* The Fiber Attachments that are provided were specially designed for this Fiber Unit.
    E39-F9 cannot be attached.

E32-D211R 2M (Free Cutting)

E32 Series Dimensions 17

E32-D11R 2M (Free Cutting)

E32 Series Dimensions 18

E32-CC200 2M (Free Cutting)

E32 Series Dimensions 19

Note: There is a white line on the emitter fiber.

E32-LD11 2M (Free Cutting)
E32-LD11R 2M (Free Cutting)

E32 Series Dimensions 21

Cylindrical Models

Through-beam Fiber Units (Set of 2)

E32-T223R 2M (Free Cutting)

E32 Series Dimensions 24

E32-T22B 2M (Free Cutting)

E32 Series Dimensions 25

E32-T12R 2M (Free Cutting)

E32 Series Dimensions 26

E32-T14LR 2M (Free Cutting)

E32 Series Dimensions 27

Reflective Fiber Units

E32-D22B 2M (No Cutting)

E32 Series Dimensions 29

* Attached with adhesive and cannot be removed.

E32-D43M 1M (No Cutting)

E32 Series Dimensions 31

* Attached with adhesive and cannot be removed.

E32-D22R 2M (Free Cutting)

E32 Series Dimensions 33

E32-D221B 2M (Free Cutting)

E32 Series Dimensions 34

E32-D32L 2M (Free Cutting)

E32 Series Dimensions 35

Note: There is a yellow dotted line on the Emitter fiber.

E32-D33 2M (Free Cutting)

E32 Series Dimensions 37

Hex-shaped Models

Through-beam Fiber Units

E32-LT11N 2M (Free Cutting)

E32 Series Dimensions 40

E32-T11N 2M (Free Cutting)

E32 Series Dimensions 41

Reflective Fiber Units

E32-LD11N 2M (Free Cutting)

E32 Series Dimensions 43

E32-C21N 2M (Free Cutting)

E32 Series Dimensions 44

Note: There is a white line on the emitter fiber.
* Applicable Fiber Amplifier Units: E3NX-FA, E3NX-CA, E3X-HD, and E3X-DA-S.
  Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-MDA with two channels, and for the E3X-
  SD, E3X-NA, and other models that have an 8-mm space between the emitter and receiver fiber insertion holes.

E32-D21N 2M (Free Cutting)

E32 Series Dimensions 45

* Applicable Fiber Amplifier Units: E3NX-FA, E3NX-CA, E3X-HD, and E3X-DA-S.
  Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-MDA with two channels, and for the E3X-
  SD, E3X-NA, and other models that have an 8-mm space between the emitter and receiver fiber insertion holes.

E32-C11N 2M (Free Cutting)

E32 Series Dimensions 46

Note: There is a white line on the emitter fiber.

Retro-reflective Fiber Units (With M.S.R. Function)

E32-LR11NP 2M (Free Cutting)

E32 Series Dimensions 49

E39-RP1

E32 Series Dimensions 50

Material:
[Reflective surface] Methacrylate resin
[Back] ABS

Saving Space

Flat Models

Through-beam Fiber Units (Set of 2)

E32-T15XR 2M (Free Cutting)

E32 Series Dimensions 55

Note: 1. Set of two symmetrically shaped Fiber Units.
           2. Four, M2 × 8 stainless steel countersunk mounting screws are provided.

E32-T15YR 2M (Free Cutting)

E32 Series Dimensions 57

Note: 1.Set of two symmetrically shaped Fiber Units.
           2. Four, M2 × 8 stainless steel countersunk mounting screws are provided.

E32-T15ZR 2M (Free Cutting)

E32 Series Dimensions 59

Note: 1. Set of two symmetrically shaped Fiber Units.
           2. Four, M2 × 8 stainless steel countersunk mounting screws are provided.

E32-LT35Z 2M (Free Cutting)

E32 Series Dimensions 61

Note: 1. Set of two symmetrically shaped Fiber Units.
           2. Four, M2 x 8 stainless-steel, pan-head mounting screws,
               four spring washers, four flat washers, and four nuts are provided.

Reflective Fiber Units

E32-D15XR 2M (Free Cutting)

E32 Series Dimensions 64

Note: Two, M2 × 8 stainless steel countersunk mounting screws are provided.

E32-D15YR 2M (Free Cutting)

E32 Series Dimensions 66

Note: Two, M2 × 8 stainless steel countersunk mounting screws are provided.

E32-D15ZR 2M (Free Cutting)

E32 Series Dimensions 68

Note: Two, M2 × 8 stainless steel countersunk mounting screws are provided.

Sleeve Models (Close-range Detection)

Through-beam Fiber Units (Set of 2)

E32-T24R 2M (Free Cutting)

E32 Series Dimensions 72

E32-T24E 2M (Free Cutting)

E32 Series Dimensions 73

E32-T33 1M (Free Cutting)

E32 Series Dimensions 74

E32-T21-S1 2M (Free Cutting)

E32 Series Dimensions 75

E32-TC200BR 2M (Free Cutting)

E32 Series Dimensions 76

Reflective Fiber Units

E32-D24R 2M (Free Cutting)

E32 Series Dimensions 78

E32-D24-S2 2M (Free Cutting)

E32 Series Dimensions 79

E32-D43M 1M (No Cutting)

E32 Series Dimensions 80

* Attached with adhesive and cannot be removed.

E32-D331 2M (No Cutting)

E32 Series Dimensions 82

* Attached with adhesive and cannot be removed.

E32-D33 2M (Free Cutting)

E32 Series Dimensions 84

E32-D32-S1 0.5M (No Cutting)

E32 Series Dimensions 85

* Attached with adhesive and cannot be removed.

E32-D31-S1 0.5M (No Cutting)

E32 Series Dimensions 87

* Attached with adhesive and cannot be removed.

E32-DC200F4R 2M (Free Cutting)

E32 Series Dimensions 89

E32-D22-S1 2M (Free Cutting)

E32 Series Dimensions 90

E32-D21-S3 2M (Free Cutting)

E32 Series Dimensions 91

E32-DC200BR 2M (Free Cutting)

E32 Series Dimensions 92

E32-D25-S3 2M (Free Cutting)

E32 Series Dimensions 93

Beam Improvements

Small-Spot, Reflective (Minute Object Detection)

Reflective Fiber Units

E32-C42 1M (No Cutting) + E39-F3A

E32 Series Dimensions 97

* Attached with adhesive and cannot be removed.
Note: There is a white tube on the emitter fiber.

E39-F3A

E32 Series Dimensions 99

Material: Aluminum for body and optical glass for lens.
Note: This is the Lens Unit for the E32-C42.

E32-C42 1M (No Cutting) + E39-F17

E32 Series Dimensions 101

* Attached with adhesive and cannot be removed.
Note: There is a white tube on the emitter fiber.

E39-F17

E32 Series Dimensions 103

Material: Aluminum for body and optical glass for lens.

E32-C31 2M (Free Cutting) + E39-F3C

E32 Series Dimensions 105

Note: There is a white line on the emitter fiber.

E39-F3C

E32 Series Dimensions 107

Material: Aluminum for body and optical glass for lens.
Note: This is the Lens Unit for the E32-C31 and E32-C31N.

E32-C21N 2M (Free Cutting) + E39-F3C

E32 Series Dimensions 109

Note: There is a white line on the emitter fiber.

E32-C42S 1M (No Cutting)

E32 Series Dimensions 111

* Attached with adhesive and cannot be removed.
Note: There is a white tube on the emitter fiber.

E32-L15 2M (Free Cutting)

E32 Series Dimensions 113

Note: There is a white tube on the emitter fiber.

E32-C41 1M (No Cutting) + E39-F3A-5

E32 Series Dimensions 115

* Attached with adhesive and cannot be removed.
Note: There is a white tube on the emitter fiber.

E39-F3A-5

E32 Series Dimensions 117

Material: Aluminum for body and optical glass for lens
Note: This is a Lens Unit for the E32-C41, E32-C31 and E32-C31N.

E32-C31 2M (Free Cutting) + E39-F3A-5

E32 Series Dimensions 119

Note: There is a white line on the emitter fiber.

E32-C21N 2M (Free Cutting) + E39-F3A-5

E32 Series Dimensions 121

Note: There is a white line on the emitter fiber.

E32-C41 1M (No Cutting) + E39-F3B

E32 Series Dimensions 123

* Attached with adhesive and cannot be removed.
Note: There is a white tube on the emitter fiber.

E39-F3B

E32 Series Dimensions 125

Material: Aluminum for body and optical glass for lens
Note: This is a Lens Unit for the E32-C41, E32-C31 and E32-C31N.

E32-C31 2M (Free Cutting) + E39-F3B

E32 Series Dimensions 127

Note: There is a white line on the emitter fiber.

E32-C21N 2M (Free Cutting) + E39-F3B

E32 Series Dimensions 129

Note: There is a white line on the emitter fiber.

E32-CC200 2M (Free Cutting) + E39-F18

E32 Series Dimensions 131

Note: There is a white line on the emitter fiber.

E39-F18

E32 Series Dimensions 133

Material: Aluminum for body and optical glass for lens
Note: This is a Lens Unit for the E32-C91N and E32-CC200.

E32-C91N 2M (Free Cutting) + E39-F18

E32 Series Dimensions 135

Note: There is a white line on the emitter fiber.

High-power Beam (Long-distance Installation, Dust-resistant)

Fiber only

Through-beam Fiber Units (Set of 2)

E32-LT11N 2M (Free Cutting)

E32 Series Dimensions 140

E32-T17L 10M (Free Cutting)

E32 Series Dimensions 141

E32-LT11 2M (Free Cutting)
E32-LT11R 2M (Free Cutting)

E32 Series Dimensions 142

E32-T14 2M (Free Cutting)

E32 Series Dimensions 143

Reflective Fiber Units

E32-D16 2M (Free Cutting)

E32 Series Dimensions 145

Lens (to 70°C)

Lens Units (Set of 2)

E39-F1

E32 Series Dimensions 148

Material: Brass for the body and optical glass for the lens itself.
Note: Two per set.

E39-F16

E32 Series Dimensions 150

Material: SUS303 for the body and optical glass for the lens itself.
Note: Two per set.

E39-F2

E32 Series Dimensions 152

Material: Brass for the body and optical glass for the lens itself.
Note: Two per set.

Through-beam Fiber Units (Set of 2)

E32-T11N 2M (Free Cutting) + E39-F1

E32 Series Dimensions 155

E32-T11R 2M (Free Cutting) + E39-F1

E32 Series Dimensions 156

E32-T11 2M (Free Cutting) + E39-F1

E32 Series Dimensions 157

E32-T11N 2M (Free Cutting) + E39-F16

E32 Series Dimensions 158

E32-T11R 2M (Free Cutting) + E39-F16

E32 Series Dimensions 159

E32-T11 2M (Free Cutting) + E39-F16

E32 Series Dimensions 160

E32-T11R 2M (Free Cutting) + E39-F2

E32 Series Dimensions 161

E32-T11 2M (Free Cutting) + E39-F2

E32 Series Dimensions 162

Lens (to 200°C)

Lens Units (Set of 2)

E39-F1

E32 Series Dimensions 165

Material: Brass for the body and optical glass for the lens itself.
Note: Two per set.

E39-F16

E32 Series Dimensions 167

Material: SUS303 for the body and optical glass for the lens itself.
Note: Two per set.

E39-F2

E32 Series Dimensions 169

Material: Brass for the body and optical glass for the lens itself.
Note: Two per set.

E39-F1-33

E32 Series Dimensions 171

Material: Brass for the body and optical glass for the lens itself.
Note 1: Two per set.
Note 2: This is the Lens Unit for the E32-T51.

Through-beam Fiber Units (Set of 2)

E32-T51R 2M (Free Cutting) + E39-F1

E32 Series Dimensions 174

E32-T81R-S 2M (No Cutting) + E39-F1

E32 Series Dimensions 175

E32-T61-S 2M (No Cutting) + E39-F1

E32 Series Dimensions 176

E32-T51R 2M (Free Cutting) + E39-F16

E32 Series Dimensions 177

E32-T81R-S 2M (No Cutting) + E39-F16

E32 Series Dimensions 178

E32-T61-S 2M (No Cutting) + E39-F16

E32 Series Dimensions 179

E32-T51R 2M (Free Cutting) + E39-F2

E32 Series Dimensions 180

E32-T81R-S 2M (No Cutting) + E39-F2

E32 Series Dimensions 181

E32-T61-S 2M (No Cutting) + E39-F2

E32 Series Dimensions 182

E32-T51 2M (Free Cutting) + E39-F1-33

E32 Series Dimensions 183

E32-T51 2M (Free Cutting) + E39-F16

E32 Series Dimensions 184

Narrow View (Detection Across clearance)

Through-beam Fiber Units (Set of 2)

E32-A03 2M (Free Cutting)

E32 Series Dimensions 187

Note: Use the engraved surface and its opposing surface as installation (reference) surfaces.

E32-A03-1 2M (Free Cutting)

E32 Series Dimensions 189

Note 1. Use the engraved surface and its opposing surface as installation (reference) surfaces.
          2. Set of two symmetrically shaped Fiber Units.

E32-A04 2M (Free Cutting)

E32 Series Dimensions 191

Note: Use the engraved surface and its opposing surface as installation (reference) surfaces.

E32-T24SR 2M (Free Cutting)

E32 Series Dimensions 193

E32-T24S 2M (Free Cutting)

E32 Series Dimensions 194

E32-T22S 2M (Free Cutting)

E32 Series Dimensions 195

Detection without Background Interference

Limited-reflective Fiber Units

E32-L16-N 2M (Free Cutting)

E32 Series Dimensions 198

E32-L24S 2M (Free Cutting)

E32 Series Dimensions 199

E32-L25L 2M (Free Cutting)

E32 Series Dimensions 200

Transparent Object Detection

Retro-reflective

Retro-reflective Fiber Units (With M.S.R. Function)

E32-LR11NP 2M (Free Cutting)

E32 Series Dimensions 204

E39-RP1

E32 Series Dimensions 205

Material:
[Reflective surface] Methacrylate resin
[Back] ABS

E32-R16 2M (Free Cutting)

E32 Series Dimensions 207

E39-R1 (Provided)

E32 Series Dimensions 208

Material:
[Reflective surface] Methacrylate resin
[Back] ABS

E32-R21 2M (Free Cutting)

E32 Series Dimensions 210

E39-R3 (Provided)

E32 Series Dimensions 211

Material:
[Reflective surface] Methacrylate resin
[Back] ABS

Limited-reflective (Glass Detection)

Limited-reflective Fiber Units

E32-L24S 2M (Free Cutting)

E32 Series Dimensions 215

E32-L16-N 2M (Free Cutting)

E32 Series Dimensions 216

E32-A08 2M (Free Cutting)

E32 Series Dimensions 217

E32-A12 2M (Free Cutting)

E32 Series Dimensions 218

E32-L25L 2M (Free Cutting)

E32 Series Dimensions 219

E32-A09 2M (Free Cutting)

E32 Series Dimensions 220

Environmental Immunity

Chemical-resistant, Oil-resistant

Through-beam Fiber Units (Set of 2)

E32-T11NF 2M (Free Cutting)

E32 Series Dimensions 224

E32-T12F 2M (Free Cutting)

E32 Series Dimensions 225

E32-T11F 2M (Free Cutting)

E32 Series Dimensions 226

E32-T14F 2M (Free Cutting)

E32 Series Dimensions 227

E32-T51F 2M (Free Cutting)

E32 Series Dimensions 228

Reflective Fiber Units

E32-L11FP 2M (Free Cutting)

E32 Series Dimensions 230

E32-L11FS 2M (Free Cutting)

E32 Series Dimensions 231

E32-D12F 2M (Free Cutting)

E32 Series Dimensions 232

E32-D11U 2M (Free Cutting)

E32 Series Dimensions 233

Bending-resistant, Disconnection-resistant

Through-beam Fiber Units (Set of 2)

E32-T22B 2M (Free Cutting)

E32 Series Dimensions 236

E32-T21 2M (Free Cutting)

E32 Series Dimensions 237

E32-T11 2M (Free Cutting)

E32 Series Dimensions 238

E32-T25XB 2M (Free Cutting)

E32 Series Dimensions 239

Note 1. Set of two symmetrically shaped Fiber Units.
          2. Four, M2 × 8 stainless steel countersunk mounting screws are provided.

E39-F32C 1M

E32 Series Dimensions 241

Note: Saddles (four, trivalent chromate-plated iron) are provided.

Limited-reflective Fiber Units

E32-D22B 2M (No Cutting)

E32 Series Dimensions 244

* Attached with adhesive and cannot be removed.

E32-D21 2M (Free Cutting)

E32 Series Dimensions 246

E32-D221B 2M (Free Cutting)

E32 Series Dimensions 247

E32-D21B 2M (Free Cutting)

E32 Series Dimensions 248

E32-D11 2M (Free Cutting)

E32 Series Dimensions 249

E32-D25XB 2M (Free Cutting)

E32 Series Dimensions 250

Note: Two, M2×8 stainless steel countersunk mounting screws are provided.

E39-F32A 1M/E39-F32C 1M/E39-F32D 1M

E32 Series Dimensions 252

Note: Saddles (two (four for the E39-F32C 1M), trivalent chromate-plated iron) are provided.

Heat-resistant

Through-beam Fiber Units (Set of 2)

E32-T51R 2M (Free Cutting)

E32 Series Dimensions 256

E32-T51 2M (Free Cutting)

E32 Series Dimensions 257

E32-T81R-S 2M (No Cutting)

E32 Series Dimensions 258

Note: The maximum allowable temperatures for sections A and B are 200°C and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

E32-T61-S 2M (No Cutting)

E32 Series Dimensions 260

Note: The maximum allowable temperatures for sections A and B are 350°C and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

Reflective Fiber Units

E32-D51R 2M (Free Cutting)

E32 Series Dimensions 263

E32-D51 2M (Free Cutting)

E32 Series Dimensions 264

E32-D81R-S 2M (No Cutting)

E32 Series Dimensions 265

Note: The maximum allowable temperatures for sections A and B are 200°C and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

E32-A08H2 2M (No Cutting)

E32 Series Dimensions 267

Note: The maximum allowable temperatures for sections A and B are 300°C and 110°C, respectively.

E32-A09H2 2M (No Cutting)

E32 Series Dimensions 269

Note: The maximum allowable temperatures for sections A and B are 300°C and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

E32-D611-S 2M (No Cutting)

E32 Series Dimensions 271

Note: The maximum allowable temperatures for sections A and B are 350°C and 110°C, respectively.
The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

E32-D61-S 2M (No Cutting)

E32 Series Dimensions 273

Note: The maximum allowable temperatures for sections A and B are 350°C and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *1) must be maintained within the Amplifier Unit's operating temperature range.
*2. The diameter is 6 dia. if the fiber length exceeds 10 m.
*3. The length is 10 if the fiber length exceeds 10 m.

E32-D73-S 2M (No Cutting)

E32 Series Dimensions 275

Note: The maximum allowable temperatures for sections A, B, and C are 400°C, 300°C, and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

Special Applications

Area Beam (Area Detection)

Through-beam Fiber Units (Set of 2)

E32-T16PR 2M (Free Cutting)

E32 Series Dimensions 280

* Stickers with slits of widths 0.5 and 1 mm (2 of each) provided.

E32-T16JR 2M (Free Cutting)

E32 Series Dimensions 282

E32-T16WR 2M (Free Cutting)

E32 Series Dimensions 283

E32-G16

E32 Series Dimensions 284

Reflective Fiber Units

E32-D36P1 2M (Free Cutting)

E32 Series Dimensions 286

Liquid-level Detection

E32-A01 5M (Free Cutting)

E32 Series Dimensions 288

* Mount the holder at the appropriate position based on the actual tube diameter (1/8, 1/4, 3/8 inch).
Note: Two nylon bands are provided.

E32-L25T 2M (Free Cutting)

E32 Series Dimensions 290

Note: Two nylon bands and one anti-reflector are provided.

E32-D36T 2M (Free Cutting)

E32 Series Dimensions 292

E32-D82F1 4M (Free Cutting)

E32 Series Dimensions 293

* The 2-m section of optical fiber on the Amplifier unit side is plastic and therefore allows free cutting.
Note: The maximum allowable temperature is 200°C for section A and 85°C for section B.

Vacuum-resistant

Through-beam Fiber Units (Set of 2)

E32-T51V 1M (No Cutting)

E32 Series Dimensions 297

E32-T51V 1M (No Cutting) + E39-F1V

E32 Series Dimensions 298

E39-F1V

E32 Series Dimensions 299

E32-T84SV 1M (No Cutting)

E32 Series Dimensions 300

E32-T10V 2M (Free Cutting)

E32 Series Dimensions 301

E32-VF4

E32 Series Dimensions 302

Note 1. Mount the Flange so that the V40 O-ring is on the atmospheric-pressure side of the vacuum chamber wall.
Note 2. Mounting-hole dimensions: 38 dia. ±0.5 mm
Note 3. The maximum tightening torque is 9.8 Nm.
Note 4. A V40 O-ring is provided.

E32-VF1

E32 Series Dimensions 304

Note 1. Mount the Flange so that the V15 O-ring is on the atmospheric-pressure side of the vacuum chamber wall.
Note 2. Mounting-hole dimensions: 14.5 dia. ±0.2 mm
Note 3. The maximum tightening torque is 14.7 Nm for the clamp nut and 1.5 Nm for the connector.
Note 4. A V15 O-ring, nut, spring washer, two connectors, and four O-rings for the fibers are provided.

FPD, Semiconductors, and Solar Cells

Limited-reflective Fiber Units

E32-L16-N 2M (Free Cutting)

E32 Series Dimensions 308

E32-A08 2M (Free Cutting)

E32 Series Dimensions 309

E32-A08H2 2M (No Cutting)

E32 Series Dimensions 310

Note: The maximum allowable temperatures is 300°C for sections A and 110°C for section B (section inserted into Amplifier Unit).

E32-A12 2M (Free Cutting)

E32 Series Dimensions 312

E32-A09 2M (Free Cutting)

E32 Series Dimensions 313

E32-A09H2 2M (No Cutting)

E32 Series Dimensions 314

Note: The maximum allowable temperatures for sections A and B are 300°C and 110°C, respectively. The section inserted into the Amplifier Unit (indicated by *) must be maintained within the Amplifier Unit's operating temperature range.

E32-L11FP 2M (Free Cutting)

E32 Series Dimensions 316

E32-L11FS 2M (Free Cutting)

E32 Series Dimensions 317

Through-beam Fiber Units (Set of 2)

E32-A03 2M (Free Cutting)

E32 Series Dimensions 319

Note: Use the engraved surface and its opposing surface as installation (reference) surfaces.

E32-A03-1 2M (Free Cutting)

E32 Series Dimensions 321

Note 1. Use the engraved surface and its opposing surface as installation (reference) surfaces.
Note 2. Set of two symmetrical parts.

E32-A04 2M (Free Cutting)

E32 Series Dimensions 323

Note: Use the engraved surface and its opposing surface as installation (reference) surfaces.

E32-T24SR 2M (Free Cutting)

E32 Series Dimensions 325

E32-T24S 2M (Free Cutting)

E32 Series Dimensions 326