Page top

K3HB-V

Weighing Indicator

K3HB-V

An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.

Model Number Legend

Base Units and Optional Boards can be ordered individually or as sets.

Base Units

K3HB-V Lineup 2 K3HB-V_Lineup1

Base Units with Optional Boards

K3HB-V Lineup 3 K3HB-V_Lineup2

Optional Boards

Sensor Power Supply/Output Boards

K3HB-V Lineup 5 K33_lu3

Relay/Transistor Output Boards

K3HB-V Lineup 6 K34_lu4

Event Input Boards

K3HB-V Lineup 7 K35_lu5

1. Input Sensor Code

LC: Load cell input (DC low-voltage input)

2. Sensor Power Supply/Output Type Code

None: None
CPB: Relay output (PASS: SPDT) + Sensor power supply (10 VDC +/−5%, 100 mA) (See note 1.)
L1B: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (10 VDC +/−5%, 100 mA) (See note 2.)
L2B: Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (10 VDC +/−5%, 100 mA) (See note 2.)
B: Sensor power supply (10 VDC +/−5%, 100 mA)
FLK1B: Communications (RS-232C) + Sensor power supply (10 VDC +/−5%, 100 mA) (See note 2.)
FLK3B: Communications (RS-485) + Sensor power supply (10 VDC +/−5%, 100 mA) (See note 2.)
CPE: Relay output (PASS: SPDT) + Sensor power supply (5 VDC +/−5%, 100 mA) (See note1.)
L1E: Linear current output (DC0(4) −20 mA) + Sensor power supply (5 VDC +/−5%, 100 mA) (See note 2.)
L2E: Linear voltage output (DC0(1) −5 V, 0−10 V)+ Sensor power supply (5 VDC +/−5%, 100 mA) (See note 2.)
E: Sensor power supply (5 VDC +/−5%, 100 mA)
FLK1E: Communications (RS-232C) + Sensor power supply (5 VDC +/−5%, 100 mA) (See note 2.)
FLK3E: Communications RS-485) + Sensor power supply (5 VDC +/−5%, 100 mA) (See note 2.)

Note: 1. CPA can be combined with relay outputs only.
           2. Only one of the following can be used by each Digital Indicator: RS-232C/RS-485 communications, a linear
                output, or DeviceNet communications.

3. Relay/Transistor Output Type Code

None: None
C1: Relay contact (H/L: SPDT each)
C2: Relay contact (HH/H/LL/L: SPST-NO each)
T1: Transistor (NPN open collector: HH/H/PASS/L/LL)
T2: Transistor (PNP open collector: HH/H/PASS/L/LL)
BCD *: BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL)
DRT: DeviceNet (See note 2.)
* A Special BCD Output Cable (sold separately) is required.

4. Event Input Type Code

None: None
1: 5 inputs (M3 terminal blocks), NPN open collector
2: 8 inputs (10-pin MIL connector), NPN open collector
3: 5 inputs (M3 terminal blocks), PNP open collector
4: 8 inputs (10-pin MIL connector), PNP open collector

5. Supply Voltage

100-240 VAC: 100 to 240 VAC
24 VAC/VDC: 24 VAC/VDC

Note: The following combinations are not possible.
          • Communications (FLK[]B/E) + DeviceNet (DRT)
          • Communications (FLK[]B/E) + BCD output (BCD)
          • Linear current/voltage (L[]B/E) + DeviceNet (DRT)

Accessories (Sold Separately)

K32-DICN: Special Cable (for event inputs, with 8-pin connector)
K32-BCD: Special BCD Output Cable

Watertight Cover

Model
Y92A-49N

Rubber Packing

Model
K32-P1

Note: Rubber packing is provided with the Controller.