Rotary Pulse Indicator
Digital Rotary Pulse Meter Capable of 50 kHz Measurements
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-RNB-A AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-A AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-A-DRT1 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, DeviceNet, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-A-DRT1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, DeviceNet, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-A1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-ABCD1 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, BCD + Transistor, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-ABCD1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, BCD + Transistor, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-ABCD2 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, BCD + Transistor, Event input 8 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AC1 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AC1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AC12 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), Event input 8 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AC21 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (HH, H, L, LL), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AT11 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AT11 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AT12 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 8 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-AT21 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (PNP), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-C1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), 100 to 240 VAC |
K3HB-RNB-CPAC1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), Relay contact, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-CPAC11 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), Relay contact, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-CPAC11 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), Relay contact, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |