Page top

K3HB-R

Rotary Pulse Indicator

K3HB-R

Digital Rotary Pulse Meter Capable of 50 kHz Measurements

Ratings

Supply voltage 100 to 240 VAC, 24 VAC/VDC, DeviceNet power supply: 24 VDC
Allowable power supply voltage
range
85% to 110% of the rated power supply voltage, DeviceNet power supply: 11 to 25
VDC
Power consumption *1 100 to 240 VAC: 18 VA max. (max. load)
24 VAC/DC: 11 VA/7 W max. (max. load)
Current consumption DeviceNet power supply: 50 mA max. (24 VDC)
Input No-voltage contact, voltage pulse, open collector
External power supply 12 VDC ±10%, 80 mA (models with external power supply only)
Event
inputs
*2
Startup compensation
timer input
NPN open collector or no-voltage contact signal
ON residual voltage: 2 V max.
ON current at 0 Ω: 4 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 0.1 mA max.
Hold input
Reset input
Bank input
Output
ratings
(depends
on the
model)
Relay output 250 VAC, 30 VDC, 5 A (resistive load)
Mechanical life expectancy: 5,000,000 operations, Electrical life expectancy:
100,000 operations
Transistor output Maximum load voltage: 24 VDC, Maximum load current: 50 mA, Leakage current:
100 μ A max.
Linear output Linear output 0 to 20 mA DC, 4 to 20 mA DC:
Load: 500 Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
Linear output 0 to 5 VDC, 1 to 5 VDC, 0 to 10 VDC:
Load: 5 kΩ max, Resolution: Approx. 10,000, Output error: ±0.5% FS
(1 V or less: ±0.15 V; no output for 0 V or less)
Display method Negative LCD (backlit LED) display
7-segment digital display (Character height: PV: 14.2 mm (green/red); SV: 4.9
mm (green))
Main functions Scaling function, measurement operation selection, averaging, output hysteresis,
output OFF delay, output test, teaching, display value selection, display color
selection, key protection, bank selection, display refresh period, maximum/
minimum hold, reset
Ambient operating temperature - 10 to 55 °C (with no icing or condensation)
Ambient operating humidity 25% to 85%
Storage temperature - 25 to 65 °C (with no icing or condensation)
Altitude 2,000 m max.
Accessories Watertight packing, 2 fixtures, terminal cover, unit stickers, instruction manual.
DeviceNet models also include a DeviceNet connector (Hirose HR31-5.08P-5SC
(01)) and crimp terminals (Hirose HR31-SC-121) *3

*1. DC power supply models require a control power supply capacity of approximately 1 A per Unit when power is turned
       ON. Particular attention is required when using two or more DC power supply models. The OMRON S8VS-series DC
       Power Supply Unit is recommended.
*2. PNP input types are also available.
*3. For K3HB-series DeviceNet models, use only the DeviceNet Connector included with the product. The crimp terminals
       provided are for Thin Cables.

Characteristics

Display range - 19,999 to 99,999
Measurement accuracy
(at 23±5 °C)
Functions F1, F6: ±0.006% rgd ±1 digit (for voltage pulse/open collector sensors)
Functions F2 to F5: ±0.02% rgd ±1 digit (for voltage pulse/open collector sensors)
Measurement range Functions F1 to F6: 0.5 mHz to 50 kHz (for voltage pulse/open collector sensors)
Input signals Contact input (dry contact input) (30-Hz max. with ON/OFF pulse width of 15 ms min.)
No contact voltage pulse (50-KHz max. with ON/OFF pulse width of 9 µs min.; ON voltage:
4.5 to 30 V; OFF voltage: - 30 to 2 V; input impedance: 10 kΩ )
Open collector (50-KHz max. with ON/OFF pulse width of 9 µs min.)
Connectable sensors ON residual voltage: 3 V max.
OFF leakage current: 1.5 mA max.
Load current:
Must have a switching capacity of 20 mA or higher.
Must be able to properly switch load currents of 5 mA or less.
Comparative output
response time
(transistor output)
Functions F1 to F6: 100 ms max. (time until the comparative output is made when there is a
forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Linear output response
time
Functions F1 to F6: 110 ms max. (time until the final analog output value is reached when
there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 2,300 VAC for 1 min between external terminals and case
Noise immunity 100 to 240 VAC models: ± 1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μs/100 ns)
24 VAC/VDC models: ± 1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μs/100 ns)
Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/s2, 10 sweeps of 5 min each in X, Y, and Z
directions
Shock resistance 150 m/s2 (100 m/s2 for relay outputs) 3 times each in 3 axes, 6 directions
Weight Approx. 300 g (Base Unit only)
Degree of
protection
Front panel Conforms to NEMA 4X for indoor use (equivalent to IP66)
Rear case IP20
Terminals IP00 + finger protection (VDE0106/100)
Memory protection EEPROM (non-volatile memory)
Number of rewrites: 100,000
Applicable standards UL61010-1, CSA C22.2 No.61010-1-04
EN61010-1 (IEC61010-1): Pollution degree 2/Overvoltage category II
EN61326-1
EMC EMI: EN61326-1 Industrial electromagnetic environment
Electromagnetic radiation interference: CISPR 11 Group 1, Class A
Terminal interference voltage: CISPR 11 Group 1, Class A
EMS: EN61326-1 Industrial electromagnetic environment
Electrostatic Discharge Immunity: EN61000-4-2: 4 kV (contact), 8 kV (in air)
Radiated Electromagnetic Field Immunity:
EN61000-4-3: 10 V/m 1 kHz sine wave amplitude modulation (80 MHz to 1 GHz, 1.4 to 2 GHz)
Electrical Fast Transient/Burst Noise Immunity: EN61000-4-4: 2 kV (power line), 1 kV (I/O
signal line)
Surge Immunity: EN61000-4-5: 1 kV with line (power line), 2 kV with ground (power line)
Conducted Disturbance Immunity: EN61000-4-6: 3 V (0.15 to 80 MHz)
Power Frequency Magnetic Immunity: EN61000-4-8: 30 A/m (50 Hz) continuous time
Voltage Dips and Interruptions Immunity: EN61000-4-11: 0.5 cycle, 0 ° /180 °, 100% (rated
voltage)