Up/Down Counting Pulse Indicator
Measure High-speed Up/down Pulses with this Up/down Pulse Meter.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-CNB-A AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-A-DRT1 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, DeviceNet, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-A-DRT1 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, DeviceNet, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-A1 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-A1 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-ABCD1 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, BCD + Transistor, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-ABCD1 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, BCD + Transistor, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-AT11 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-AT11 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-AT12 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 8 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-AT12 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Event input 8 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-CPAC21 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Relay contact, Relay contact, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-CPAC21 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Relay contact, Relay contact, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-CPAC22 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Relay contact, Relay contact, Event input 8 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-CPAC24 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Relay contact, Relay contact, Event input 8 inputs, PNP open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-FLK1A1 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-FLK1A1 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-FLK1AT11 AC/DC24 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-FLK1AT11 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-CNB-FLK1AT12 AC100-240 | Up/Down Counting Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Communications (RS-232C), Event input 8 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |