Page top

NS Series

Programmable Terminals

NS Series

Even Simpler Equipment Operation with Outstanding Synergy.

NS, the HMI brand you can rely on

Machine Control at Your Fingertips.
On-screen Machine Management.

The Best Match Possible

The amount of work and cost of connecting to OMRON PLCs and components have been greatly reduced. The results is an incredible range of features that is possible only when unifying to one manufacturer. Connecting to the NJ-series Machine Automation Controller allows the machine designer to quickly achieve the features required by the user through support for improved troubleshooting and structured programming with structures and other new data types.

NS Series Features 5 NS_Features1

Machine Management Tool

The machine designer can easily implement PLC troubleshooting, machine troubleshooting, settings for servo drives, temperature controllers, and other control components, status monitoring of connected devices, and uploading/downloading of parameters.

NS Series Features 8 NS_Features2

Proven Reliability

In the ten years since initial marketing, OMRON has globally supplied numerous HMI solutions with the highly reliable NS Series at over 200 sales and service centers around the world.

NS Series Features 11 NS_Features3

A Revolutionary Best Match

The NS-series PTs provide revolutionary compatibility with the road-proven CS/CJ-series PLCs and the new NJ-series Controllers to achieve even greater added value in user machines.

The NJ-series Machine Automation Controllers Revolutionize Productivity

You can create a flexible, high-speed, high-precision system based on the NJ-series Machine Automation Controllers.
Use tags to access any memory areas, or troubleshoot machines and systems by using the NS-series PTs to make the most of the strengths of the NJ-series Controllers and to manage machines.

NS Series Features 16 NS_Features4

The CS/CJ-series PLCs for the Reliability of a Proven Track Record

Features are provided to easily connect to CS/CJ-series PLCs to take advantage of their proven track record.
Many features that do not require screen creation or programming support everything from design through maintenance to take advantage of the compatibility of OMRON PLCs and PT and to serve as the face of your machines.

NS Series Features 19 NS_Features5

Power Support for All User Needs

From conceptual designs through commissioning, operation, and maintenance, the NS Series supports every user need.

Design

Reduced work

NS Series Features 24 NS_Features6


For Machine Automation Controllers NJ-series

NJ Troubleshooter

Integrated NS-series PT simulation

NS Series Features 28 NS_Features7


Troubleshooter

PLC Troubleshooter

Machine Troubleshooter

NS Series Features 32 NS_Features8


Best Match with OMRON Products

Smart Active Prarts (SAP)

With EtherNet/IP

Direct Connection to Temperature Controllers

Face Plate Auto-Builder for NS

NS Series Features 38 NS_Features9


Multi-language Support

NS Series Features 40 NS_Features10


Multifunction Objects

NS Series Features 42 NS_Features11


Plentiful Graphing Functions

NS Series Features 44 NS_Features12


Screen Data Security Functions

NS Series Features 46 NS_Features13


Device Data Transfer

NS Series Features 48 NS_Features14


NS Screen Templates [NEW]

NS Series Features 50 NS_Features15


CX-Designer Screen Design Software

NS Series Features 52 NS_Features16

Startup/Operation

Attractive, convenient features for easier operation

NS Series Features 55 NS_Features17


260,000-color Video Display

NS Series Features 57 NS_Features18


Analog RGB Output

NS Series Features 59 NS_Features19


FTP Function

NS Series Features 61 NS_Features20


User Security Functions

NS Series Features 63 NS_Features21


LED backlight

NS Series Features 65 NS_Features22

Maintenance

Features for reliability and complete maintenance

NS Series Features 68 NS_Features23


Comparison [NEW]

NS Series Features 70 NS_Features24


Single Port Multi Access

NS Series Features 72 NS_Features25


PLC Data Trace

NS Series Features 74 NS_Features26


Operating log

NS Series Features 76 NS_Features27


Ladder Monitor

NS Series Features 78 NS_Features28

For details, refer to Data Sheet.