Page top

NS Series

Programmable Terminals

NS Series

Even Simpler Equipment Operation with Outstanding Synergy.

International Standards

  • The standards are availabled as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Programmable Terminals

Product
name
Specifications Model Standards
Effective display
area
Number
of dots
Ethernet Case color
NS5-V2 *1 5.7-inch *2
TFT color
LED backlight
320 ×
240 dots
No Ivory NS5-SQ10-V2 UC1, CE, N,
L, UL Type4
Black NS5-SQ10B-V2
Yes Ivory NS5-SQ11-V2
Black NS5-SQ11B-V2
5.7-inch *2
High-luminance
TFT color
LED backlight
No Ivory NS5-TQ10-V2
Black NS5-TQ10B-V2
Yes Ivory NS5-TQ11-V2
Black NS5-TQ11B-V2
NS8-V2 8.4-inch *2
TFT
LED backlight
640 ×
480 dots
No Ivory NS8-TV00-V2 UC1, CE, N,
L
Black NS8-TV00B-V2
Yes Ivory NS8-TV01-V2
Black NS8-TV01B-V2
NS10-V2 10.4-inch *2
TFT
LED backlight
640 ×
480 dots
No Ivory NS10-TV00-V2 UC1, CE, N,
L, UL Type4
Black NS10-TV00B-V2
Yes Ivory NS10-TV01-V2
Black NS10-TV01B-V2
NS12-V2 12.1-inch *2
TFT
LED backlight
800 ×
600 dots
No Ivory NS12-TS00-V2
Black NS12-TS00B-V2
Yes Ivory NS12-TS01-V2
Black NS12-TS01B-V2
NS15-V2 15-inch
TFT
1,024 ×
768 dots
Yes Silver NS15-TX01S-V2
Black NS15-TX01B-V2
NSH5-V2 *1
Hand-held
5.7-inch
TFT
320 ×
240 dots
No Black (Emergency
stop button: Red)
NSH5-SQR10B-V2 UC, CE
Black
(Stop button: Gray)
NSH5-SQG10B-V2

*1. As of July 2008, the image memory has been increased to 60 MB.
*2. Lot No. 15Z0 or later of NS5 color-type models, Lot No. 28X1 or later of NS8 models, Lot No. 11Y1 or later of NS10
       models, Lot No. 14Z1 or later of NS12 models, Lot No. 31114K or later of NS15 models.

NS-Runtime

Product name Specifications Media Model Standards
NS-Runtime NS-Runtime Installer, PDF manual, hardware key * 1 license CD NS-NSRCL1 ---
3 licenses NS-NSRCL3
10 licenses NS-NSRCL10

Note: A hardware key (USB dongle) is required for NS-Runtime operation.

System Requirements

Item Specifications
OS * Windows 7 (32-bit/64-bit version)/Windows 8 (32-bit/64-bit version)/Windows 10 (32-bit/64-bit version)
CPU Celeron, 1.3 GHz or higher (Recommended)
Memory size HDD: 50 MB min., RAM: 512 MB min. (Windows 7: 1 GB min.).
50 MB is required for the Runtime alone. (An additional 280 MB is required if CX-Server is not already
installed.)

* Ver. 1.30 or later of NS Runtime do not support Windows XP (Service Pack 3 or higher) and Windows Vista.

Software

How to Select Required Support Software for Your Controller

The required Support Software depends on the Controller to connect. Please check the following table when purchasing the Support Software.

Item Omron PLC System Omron Machine Automation Controller System
Controller CS, CJ, CP, and other series NJ-series and NX-series
Programmable Terminals NS-series NS-series with an Ethernet port
Software FA Integrated Tool Package CX-One Automation Software Sysmac Studio

FA Integrated Tool Package CX-One

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
FA Integrated
Tool Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software
package that integrates Support Software
for OMRON PLCs and components.

CX-One runs on the following OS.
Windows XP (Service Pack 3 or higher,
32-bit version)/
Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)

CX-One Version 4.[] includes CX-Designer
Ver.3.[].
For details, refer to the CX-One catalog
(Cat. No. R134)
1 license
*
DVD CXONE-AL01D-V4 ---

* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[]
The Sysmac Studio provides an integrated
development environment to set up, program,
debug, and maintain NJ/NX Series CPU Units,
NY-series Industrial PC, Controllers and other
Machine Automation Controllers, as well as
EtherCAT slaves.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version) *1

The Sysmac Studio Standard Edition DVD
includes Support Software to set up
EtherNet/IP Units, DeviceNet slaves, Serial
Communications Units, and Support Software
for creating screens on HMIs (CX-Designer).
Refer to your OMRON website for details.
-
(Media only)
Sysmac
Studio
(32-bit)
DVD
SYSMAC-SE200D ---
-
(Media only)
Sysmac
Studio
(64-bit)
DVD
SYSMAC-SE200D-64 ---
1 license
*2
--- SYSMAC-SE201L ---

Note: To connect the NJ5 Controller, NS system version 8.5 or higher is required. CX-Designer version 3.3 or higher is
          also required.
          To connect the NJ1/NJ3 Controller, NS system version 8.61 or higher is required. CX-Designer version 3.4 or higher
          is also required.
          To connect the NX7 Controller, NS system version 8.9 or higher is required. CX-Designer version 3.64 or higher is
          also required.
          To connect the NX1 controller, NS system version 8.96 or higher is required. CX-Designer version 3.70 or higher is
          also required.
          To connect the NX1P controller, NS system version 8.93 or higher is required. CX-Desiner version 3.70 or higher is
          also required.
*1. Model "SYSMAC-SE200D-64" runs on Windows 10 (64 bit).
*2. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

Cable

Product name Specifications Model Stand-
ards
Cable
*1
155_lu_7_1
Screen transfer cable for DOS/V
(CX-Designer ↔ PT)
Length: 2 m XW2Z-S002 ---
USB-Serial Conversion Cable Length: 0.5 m CS1W-CIF31 N
USB relay cable Length: 1 m NS-USBEXT-1M ---
NSH5 Cables RS-422A cable (loose wires + D-Sub 9-pin) Length: 10 m NSH5-422CW-10M
RS-232C cable (loose wires + D-Sub 9-pin) Length: 3 m NSH5-232CW-3M
RS-232C cable (loose wires + D-Sub 9-pin) Length: 10 m NSH5-232CW-10M
UL-compliant NSH5
Cable
RS-422A cable (loose wires) Length: 10 m NSH5-422UL-10M CU
RS-232C cable (loose wires + relay cable) Length: 3 m NSH5-232UL-3M
RS-232C cable (loose wires + relay cable) Length: 10 m NSH5-232UL-10M
PT-to-PLC
Connecting Cable *2
PT connection: 9 pins
PLC connection: 9 pins
Length: 2 m XW2Z-200T ---
Length: 5 m XW2Z-500T
PT connection: 9 pins
PLC peripheral port
Length: 2 m XW2Z-200T-2
Length: 5 m XW2Z-500T-2
NSH5 Removable Box
Cable
RS-232C Cable (connectors) Length: 3 m NSH5-232CN-3M
Length: 10 m NSH5-232CN-10M
NSH5 Removable Box --- NSH5-AL001
NSH5 Wall-mounting
Bracket
--- NSH5-ATT02
NSH5 Visor --- NSH5-ATT01

*1. Use a standard USB Type A male to Type B type male Cable to connect the NS series PT to a personal computer
       (CX-Designer).
       We recommend that you use a USB cable with a ferrite core attached to ensure stable communications.
       (Examples: FH-VUAB from OMRON and U2C-BF series (US2-BF[][]BK) from ELECOM as of February 2016)
       Use a standard USB cable to connect the NS series PT to a PictBridge-compatible printer. USB cable type depends
       on the printer.
*2. To connect the NS series PT to NJ series Controller, using a commercially available 10/100-BASE-TX twisted-pair
       cable.
       For detail, refer to the NS series SETUP MANUAL (Cat. No.V083).

Options

Product name Specifications Model Stand-
ards
Video
Input
Unit
155_lu_8_1 Inputs: 4 channels
Signal type: NTSC/PAL
NS-CA001 UC1, CE
155_lu_8_2 Input channels: 2 video channels and 1 RGB channel *1
Signal type: NTSC/PAL
NS-CA002
Controller
Link
Interface
Unit
155_lu_8_3 For Controller Link Communications NS-CLK21 UC1, CE
RS-422A
Adapter
155_lu_8_4 Transmission distance: 500 m total length
Note: Use this model when connecting PT models without
a V[] suffix.
Note: PT models with the V[] suffix can also be connected.
NS-AL002 ---
155_lu_8_5 Transmission distance: 50 m total length
Note:
Only PT models with a suffix of V[] are connectable.
Use the NS-AL002 to connect models without a V[] suffix.
CJ1W-CIF11 UC1, N,
L, CE
Sheet/
Cover
*2
155_lu_8_6 Anti-reflection Sheets
(5 surface sheets)
NS15 NS15-KBA04 ---
NS12/10 NS12-KBA04
NS8 NS7-KBA04
NS5 NT30-KBA04
Protective Covers (5 pack)
(anti-reflection coating)
NS12/10 NS12-KBA05
NS8 NS7-KBA05
NS5 NT31C-KBA05
Protective Covers (1 cover included)
(Transparent)
NS15 NS15-KBA05N
Protective Covers (5 covers included)
(Transparent)
NS12/10 NS12-KBA05N
NS8 NS7-KBA05N
NS5 NT31C-KBA05N
Attachment NT625C/631/631C Series to NS12/10 Series NS12-ATT01
NT625C/631/631C Series to NS12/NS10 Series (Black) NS12-ATT01B
NT610C Series to NS12/10 Series NS12-ATT02
NT620S/620C/600S Series to NS8 Series NS8-ATT01
NT600M/600G/610G/612G Series to NS8 Series NS8-ATT02
Memory
Card
155_lu_8_7 128 MB HMC-EF183
256 MB HMC-EF283
512 MB HMC-EF583
Memory Card Adapter --- HMC-AP001 CE
Replacement Battery Battery life: 5 years (at 25°C) CJ1W-BAT01 ---
Bar Code Reader *3 CCD handheld bar code reader (RS-232C interface) V520-RH21-6

*1. One screen cannot display two video inputs simultaneously.
*2. A Chemical-resistant Cover (NT30-KBA01) is available only for the NS5.
*3. Bar Code Reader (V520-RH21-6) was discontinued at the end of August 2016.