Page top

NS Series

Programmable Terminals

NS Series

Even Simpler Equipment Operation with Outstanding Synergy.

General Specifications

NS5/NS8/NS10/NS12/NS15

Series NS5-V2 NS8-V2 NS10-V2 NS12-V2 NS15-V2
Rated power supply
voltage
24 VDC
Allowable voltage range 20.4 to 27.6 VDC (24 VDC ± 15%)
Power consumption 15 W max. 25 W max. 45 W max.
Ambient operating
temperature
0 to 50 °C
Note:
The ambient operating temperature is subject to the following restrictions according to the
mounting angle.
Mounting angle of 0 to 30° to the horizontal:
When no Expansion Units are mounted, the operating temperature range is 0 to 45 °C.
When a Video Input Unit or a Controller Link Interface Unit is mounted, the ambient
operating temperature is 0 to 35 °C.
Mounting angle of 30 to 90 ° to the horizontal: Operating temperature range of 0 to 50 °C
155_sp_1_1
Storage temperature -20 to 60 °C *1
Ambient operating
humidity
35 to 85% (0 to 40 °C), 35 to 60% (40 to 50 °C) (with no condensation)
Operating environment No corrosive gases.
Noise immunity Conforms to IEC61000-4-4, 2 kV (power lines).
Vibration resistance
(during operation)
10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8
m/s2 30 min each in X, Y, and Z directions
5 to 8.4 Hz, 3.5 mm single amplitude,
8.4 to 150 Hz, 9.8 m/s2 10 min times
each in X, Y, and Z directions
Shock resistance
(during operation)
147 m/s2 3 times each in direction of X, Y, and Z
Weight 1.0 kg max. 2.0 kg max. 2.3 kg max. 2.5 kg max. 4.2 kg max.
Degree of protection Front operating panel: IP65 oil-proof type and NEMA4 UL type 4. *2
May not be applicable in locations with long-term exposure to oil.
Ground Ground to 100 Ω or less.
Battery life 5 years (at 25 °C): Replace battery within 5 days after the battery runs low (indicator lights
orange).
Applicable standards Certified for conformance to UL 508, UL 1604, EMC Directive, NK, and LR Standards.

*1. Operate the PT within the temperature and humidity ranges shown in the right diagram.
*2. Support for NS5, NS10, NS12 and NS15.

NS Series Specifications 3

NSH5 Hand-held PT

Series NSH5-V2
Type 5.7-inch Color TFT (Hand-held Version)
Case color Black
Built-in Ethernet port No
Model NSH5-SQR10B-V2 (Emergency stop button:
Red)
NSH5-SQG10B-V2 (Stop button: Gray)
Rated power supply voltage 24 VDC
Allowable voltage range 20.4 to 27.6 VDC (24 VDC ±15%)
Power consumption 10 W max.
Ambient operating
temperature
0 to 40°C
Storage temperature -20 to 60°C
Ambient operating humidity 35% to 85% (0 to 40°C) with no condensation
Operating environment No corrosive gases.
Noise immunity Common mode: 1,000 Vp-p (between power supply terminals and panel)
Normal mode: 300 Vp-p
Pulse width: 100 ns to 1 μs, Rise time: 1-ns pulse
Vibration resistance
(during operation)
10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8 m/s2 30 min each in X, Y, and Z
directions
Shock resistance
(during operation)
147 m/s2 3 times each in direction of X, Y, and Z
Weight 1 kg max.
Degree of protection Equivalent to IP65.
Ground Ground to 100 Ω or less.
Battery life 5 years (at 25°C): Replace battery within 5 days after the battery runs low (indicator
lights orange).
Applicable standards Certified for conformance to UL 508, EMC Directive, and EN 60204-1.

Performance/Specifications

NS5

Series NS5-V2
Model NS5-
SQ10-
V2
NS5-
SQ11-
V2
NS5-
SQ10B-
V2
NS5-
SQ11B-
V2
NS5-
TQ10-
V2
NS5-
TQ11-
V2
NS5-
TQ10B-
V2
NS5-
TQ11B-
V2
Built-in Ethernet port No Yes No Yes No Yes No Yes
Case color Ivory Black Ivory Black
Display device TFT color LCD Color High-luminance TFT *1
Effective display area Width 117.2 × height 88.4 mm (5.7 inches)
Display colors 256 colors
Number of dots 320 dot horizontal × 240 dot vertical
View angle Left/right: 80 ° , Top: 80 ° , Bottom: 60 °
Screen data capacity 60 Mbytes
Image data (BMP or JPG images) 32,768 colors
Memory Card Supported
Ladder Monitor function Not supported
Video Input Unit support Not supported
Controller Link Interface Unit
(Wired) support
Not supported
Backlight
*2
Service life *3 75,000 hours min.
Brightness
adjustment
Three-level or 32-level brightness adjustment from the touch panel screen. *4
Backlight error
detection *5
Error is detected automatically, and the RUN indicator flashes green as notification.
Touch
panel
(matrix
type)
Method Matrix resistive membrane type
Number of switches/
resolution
300 (20 horizontal × 15 vertical) 16 × 16 dots for each switch
Input Pressure-sensitive
Service life 1,000,000 touch operations.
Display
text
Labels Can be specified in CX-Designer. Font, style, and size can be specified.
Numerals, alarms,
and character
strings
Scalable Gothic: Magnification: 6 to 255 points
Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
7-segment display: Can display only numerals, dates, and times.
Supported languages
(42 languages)
Scalable Gothic, rough, standard, and fine can be used for 42 languages.
Japanese, simplified Chinese, traditional Chinese, Korean, English, French,
German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque,
Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak,
Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukrainian,
Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian,
Latvian, Lithuanian, Thai (supported only with scalable Gothic font)
Text
attributes
Color 256 colors
Font style (only
when vector font is
specified)
Bold or italic
Vertical alignment Top, center, or bottom
Horizontal alignment Left-justified, centered, or right-justified
Flicker Objects supporting
flicker
Functional objects: Select from up to 10 types of registered flicker settings. The
flicker speed and flicker range can be set.
Fixed objects: Select from three flicker types.
Numeral units and scale settings 1.000 max.
Alarm/event settings 5,000 max.
Expansion interface For Expansion Interface Units
(Beginning with units produced in Feb. 2018, connectors are not mounted)

*1. NS5-TQ series (high luminance TFT) luminance is better than that of NS5-SQ series by about 110 cd/m2.
*2. Contact your nearest OMRON representative to replace the backlight.
*3. This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a
       guaranteed value.
       The service life will be dramatically shortened if PT is used at low temperatures. For example, using the PT at
       temperatures of 0°C will reduce the service life to approximately 10,000 hours (reference value).
*4. Lot No. 15Z0 or later of NS5 models.
*5. This function does not indicate that the service life has been reached. It detects when the backlight is not lit due to a
       disconnection or other errors.
       Backlight error detection indicates that all backlights (2) are OFF.

NS8/NS10/NS12/NS15

Series NS8-V2 NS10-V2
Model NS8-
TV00-
V2
NS8-
TV01-
V2
NS8-
TV00B-
V2
NS8-
TV01B-
V2
NS10-
TV00-
V2
NS10-
TV01-
V2
NS10-
TV00B-
V2
NS10-
TV01B-
V2
Built-in Ethernet port No Yes No Yes No Yes No Yes
Case color Ivory Black Ivory Black
Display device High-definition TFT color LCD High-definition TFT color LCD
Effective display area Width 170.9 × height 128.2 mm (8.4
inches)
Width 215.2 × height 162.4 mm (10.4
inches)
Display colors 256 colors
Number of dots 640 dot horizontal × 480 dot vertical
View angle Left/right: 80°, Top: 80°,
Bottom: 60° *3
Left/right: 70°, Top: 65°,
Bottom: 65° *3
Screen data capacity 60 Mbytes
Image data (BMP or JPG images) 32,768 colors
Memory Card Supported
Ladder Monitor function Supported
Video Input Unit support Supported (Image displayed via video input is 260,000 colors)
Controller Link Interface Unit
(Wired) support
Not supported Supported
Backlight
*1
Service life *2 50,000 hours min.
Brightness
adjustment
Three-level or 32-level brightness adjustment from the touch panel screen. *3
Backlight error
detection *4
Error is detected automatically, and the RUN indicator flashes green as notification.
Touch
panel
(matrix
type)
Method Matrix resistive membrane type
Number of switches/
resolution
768 (32 horizontal × 24 vertical)
20 × 20 dots for each switch
1,200 (40 horizontal × 30 vertical)
16 × 16 dots for each switch
Input Pressure-sensitive
Service life 1,000,000 touch operations.
Display
text
Labels Can be specified in CX-Designer. Font, style, and size can be specified.
Numerals, alarms,
and character
strings
Scalable Gothic: Magnification: 6 to 255 points
Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
7-segment display: Can display only numerals, dates, and times.
Supported languages
(42 languages)
Scalable Gothic, rough, standard, and fine can be used for 42 languages.
Japanese, simplified Chinese, traditional Chinese, Korean, English, French,
German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque,
Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak,
Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukrainian,
Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian,
Latvian, Lithuanian, Thai (supported only with scalable Gothic font)
Text
attributes
Color 256 colors
Font style (only
when vector font is
specified)
Bold or italic
Vertical alignment Top, center, or bottom
Horizontal alignment Left-justified, centered, or right-justified
Flicker Objects supporting
flicker
Functional objects: Select from up to 10 types of registered flicker settings. The
flicker speed and flicker range can be set.
Fixed objects: Select from three flicker types.
Numeral units and scale settings 1.000 max.
Alarm/event settings 5,000 max.
Expansion interface For Expansion Interface Units

Series NS12-V2 NS15-V2
Model NS12-
TS00-V2
NS12-
TS01-V2
NS12-
TS00B-
V2
NS12-
TS01B-
V2
NS15-
TX01S-V2
NS15-
TX01B-V2
Built-in Ethernet port No Yes No Yes Yes Yes
Case color Ivory Black Silver Black
Display device High-definition TFT color LCD High-definition TFT color LCD
Effective display area Width 246.0 × height 184.5 mm (12.1 inches) Width 304.1 × height 228.1 mm
(15 inches)
Display colors 256 colors
Number of dots 800 dot horizontal × 600 dot vertical 1,024 dot horizontal × 768 dot
vertical
View angle Left/right: 80°, Top: 80°, Bottom: 80° *3 Left/right: 80 °, Top: 70 °,
Bottom: 60 °
Screen data capacity 60 Mbytes
Image data (BMP or JPG images) 32,768 colors
Memory Card Supported
Ladder Monitor function Supported
Video Input Unit support Supported (Image displayed via video input is
260,000 colors)
(Only RGB input is enabled.)
Controller Link Interface Unit
(Wired) support
Supported
Backlight
*1
Service life *2 50,000 hours min.
Brightness
adjustment
Three-level or 32-level brightness adjustment from the touch panel screen. *3
Backlight error
detection *4
Error is detected automatically, and the RUN indicator flashes green as
notification.
Touch
panel
(matrix
type)
Method Matrix resistive membrane type Analog resistive membrane
type *5
Number of switches/
resolution
1,900 (50 horizontal × 38 vertical)
16 × 16 dots for each switch
Resolution: 1,024 (horizontal) ×
1,024 (vertical)
Input Pressure-sensitive
Service life 1,000,000 touch operations.
Display
text
Labels Can be specified in CX-Designer. Font, style, and size can be specified.
Numerals, alarms,
and character
strings
Scalable Gothic: Magnification: 6 to 255 points
Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8
7-segment display: Can display only numerals, dates, and times.
Supported languages
(42 languages)
Scalable Gothic, rough, standard, and fine can be used for 42 languages.
Japanese, simplified Chinese, traditional Chinese, Korean, English, French,
German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque,
Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak,
Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukrainian,
Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian,
Latvian, Lithuanian, Thai (supported only with scalable Gothic font)
Text
attributes
Color 256 colors
Font style (only
when vector font is
specified)
Bold or italic
Vertical alignment Top, center, or bottom
Horizontal alignment Left-justified, centered, or right-justified
Flicker Objects supporting
flicker
Functional objects: Select from up to 10 types of registered flicker settings. The
flicker speed and flicker range can be set.
Fixed objects: Select from three flicker types.
Numeral units and scale settings 1.000 max.
Alarm/event settings 5,000 max.
Expansion interface For Expansion Interface Units

*1. Contact your nearest OMRON representative to replace the backlight.
*2. This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a
       guaranteed value.
       The service life will be dramatically shortened if PT is used at low temperatures. For example, using the PT at
       temperatures of 0 °C will reduce the service life to approximately 10,000 hours (reference value).
*3. Lot No. 28X1 or later of NS8 models, Lot No. 11Y1 or later of NS10 models, Lot No. 14Z1 or later of NS12 models,
       Lot No. 31114K or later of NS15 models.
*4. This function does not indicate that the service life has been reached. It detects when the backlight is not lit due to a
       disconnection or other errors.
       Backlight error detection indicates that all backlights (2) are OFF.
*5. An analog touch panel is used with the NS15. Do not press the touch panel in two or more places simultaneously.
       If the touch panel is pressed in two or more places simultaneously, it may activate a switch between the points that
       are pressed.

Communications

NS5/NS8/NS10/NS12/NS15

Memory Card Interface One ATA-Compact Flash interface slot
Functions Used to transfer and store screen data, store logging data, and store history data.
(Alarm/Event History, Operation Log, and Error Log generated during Macro
execution).
Serial
Commu-
nications
Port A Connector Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA
max.) through pin 6.
The 5-V outputs of serial ports A and B cannot be used at the same time.
Functions Host (PLC) access:
1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z)
PLCs),
1:1 NT Links, or Host Link (connections with C Series or CVM1/CV-series PLCs)
Direct access to Temperature Controllers using Smart Active Parts:
CompoWay/F and bar code reader connections (Read directly from display.)
Port B Connector Conforms to EIA RS-232C. D-Sub female 9-pin connector. 5-V output (250 mA
max.) through pin 6.
The 5-V outputs of serial ports A and B cannot be used at the same time.
Functions Host (PLC) access:
1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z)
PLCs) or
1:1 NT Links (connections with C Series or CVM1/CV-series PLCs)
Direct access to Temperature Controllers using Smart Active Parts:
CompoWay / F and bar code reader connections (Read directly from display.)
USB SLAVE
Specifications
USB rating USB1.1
Connector TYPE-B (Slave)
Functions Connection with the CX-Designer (for screen data transfers) Connecting to a
PictBridge-compatible Printer
Recommended printers:
EPSON: PM-G4500, PX-G5300, PX-5600, EP-901F
Canon: PIXUS MX7600, PIXUS iP100, PIXUS iX5000
USB HOST
Specifications *1
USB rating USB1.1
Connector TYPE-A (Host)
Functions Connection with a printer (for hard copies)
Recommended printers: EPSON: PX-G930
Built-in Ethernet
Specifications *2
Conformance
standards
Conforms to IEEE 802.3/Ethernet (10 Base-T/100 Base-TX).
Functions Host (PLC) access and connection with the CX-Designer (for screen data
transfers)
Controller Link
(Wired-type)
Specifications *3
Baud rate 2 M/1 M/500 K bps
Transmission
path
Shielded twisted-pair cable (special cable)
Functions Host (PLC) access and data links
Video Input
Specifications *4
Resolution NS-CA001: 320×240, 640×480, 800×600 dots
NS-CA002: User-defined size
Input signal NS-CA001: NTSC composite video or PAL
NS-CA002: NTSC composite video or PAL
Number of
video inputs
NS-CA001: Number of cameras: 4 max.
NS-CA002: 2 cameras + RGB

*1. Except NS5.
*2. NS[]-[][][]1-V2 only.
*3. Except NS5 and NS8.
*4. Except NS5 and NS15. NS15 provides RGB input. (NS-CA002)