Page top

CS1W-SPU01-V2 / SPU02-V2

CS-series High-speed Data Storage Unit (SPU Unit)

CS1W-SPU01-V2 / SPU02-V2

High-speed Collection of System Data

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

SPU Unit (High-speed Data Storage Unit)

Unit
type
Product
name
Specifications No. of
unit
numbers
allocated
Current
consump-
tion (A)
Model Stand-
ards
PC Card slot Ethernet
(LAN) port
5 V 26 V
CS1
CPU
Bus
Unit
SPU Unit
(High-speed
Data Stor-
age Unit)
1559_lu_1_1
1 PC Card Type II slot
Insert an OMRON
HMC-EF[][][] to use
the Memory Card.
1 port
(10/100BASE-
TX)
1 0.56 - CS1W-SPU01-V2 UC1, CE
2 ports
(10/100BASE-
TX)
0.7 - CS1W-SPU02-V2

Support Software

Product name Specifications Model Standards
SPU-Console
Support
Software
Functions:
Unit settings, sampling settings, etc., for High-speed Data Collection Units (required for making settings for this Unit)
OS:
Microsoft Windows 10 (32 bit/64 bit)
Microsoft Windows 8.1 (32 bit/64 bit)
Microsoft Windows 8 (32 bit/64 bit)
Microsoft Windows 7 (32 bit/64 bit)
WS02-SPTC1-V2 -

Option

Product
name
Specifications Model Standards
SPU Data
Management
Middleware
Function:
Data files collected by SPU Data Management
Middleware are automatically acquired at the
personal computer, and can be registered in a
database.
OS:
Microsoft Windows 10 (32 bit/64 bit)
Microsoft Windows 8.1 (32 bit/64 bit)
Microsoft Windows 8 (32 bit/64 bit)
Microsoft Windows 7 (32 bit/64 bit)
Microsoft Windows Server 2012
Microsoft Windows Server 2008
1 license WS02-EDMC1-V2 -
5 licenses WS02-EDMC1-V2L05
Memory
Cards
Flash memory, 128 MB Note:
Memory Card
is required for
data collection.
HMC-EF183 N, L, CE
Flash memory, 256 MB HMC-EF283
Flash memory, 512 MB HMC-EF583
Memory Card Adapter (for a computer's PCMCIA slot) HMC-AP001 CE

Industrial Switching Hubs

Product
name
Appear-
ance
Specifications Current
con-
sumption
(A)
Model Stand-
ards
Functions No.
of
pors
Failure
detection
Industrial
Switching
Hubs
1559_lu_4_1 Quality of Service (QoS):
EtherNet/IP control data priority
Failure detection:
Broadcast storm and LSI error detection
10/100BASE-TX, Auto-Negotiation
3 No 0.22 W4S1-03B UC, CE
1559_lu_4_2 5 No 0.22 W4S1-05B
5 Yes 0.22 W4S1-05C CE

Accessories

Model Accessories Specifications
CS1W-SPU01-V2
CS1W-SPU02-V2
PF-IN connector (premounted) Connector for uninterruptible power supply PF-IN connection:
MC1.5/2-STF-3.81, manufactured by Phoenix Contact