Page top

CJ1M-CPU2[]

CJ-series CJ1M CPU Units (with Built-in I/O)

CJ1M-CPU2[]

Compact, Applications-oriented Controllers with Built-in Pulse I/O for High Potential

Two 100-kHz Pulse Outputs

Use special instructions to easily implement various types of positioning, such as positioning with trapezoidal acceleration/deceleration, positioning with different acceleration/deceleration rates, and triangular control.

Combine positioning instructions to handle many different applications, such as interrupt feeding and target position changes during positioning.

Pulse startup is as fast as 46 μs and is 70 μs even for trapezoidal acceleration/deceleration.

Two Pulse Inputs

Two high-speed counters and four interrupt inputs are also built in. The high-speed counters operate at up to 100 kHz for single-phase and 50 kHz for differential-phase operation. These inputs enable controlling with high-speed response.

Use the Rich Lineup of CJ1 Units

Handle a wide range of applications with the rich lineup of CJ1 Units, including Ethernet and other Communications Units and Analog I/O Units.

Easier maintenance is also possible using Memory Cards.