Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
F3SJ-A1020P55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1020 mm, Detection capability 55 mm dia., PNP |
F3SJ-A1020P55-S | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1020 mm, Detection capability 55 mm dia., PNP, With S-mark certification model |
F3SJ-A1025N20 | Safety Light Curtain, Hand protection, Protective Height 1025 mm, Detection capability 20 mm dia., NPN |
F3SJ-A1025P20 | Safety Light Curtain, Hand protection, Protective Height 1025 mm, Detection capability 20 mm dia., PNP |
F3SJ-A1025P20-S | Safety Light Curtain, Hand protection, Protective Height 1025 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A1055N14 | Safety Light Curtain, Finger protection, Protective Height 1055 mm, Detection capability 14 mm dia., NPN |
F3SJ-A1055P14 | Safety Light Curtain, Finger protection, Protective Height 1055 mm, Detection capability 14 mm dia., PNP |
F3SJ-A1095N30 | Safety Light Curtain, Hand/arm protection, Protective Height 1095 mm, Detection capability 30 mm dia., NPN |
F3SJ-A1095P30 | Safety Light Curtain, Hand/arm protection, Protective Height 1095 mm, Detection capability 30 mm dia., PNP |
F3SJ-A1095P30-S | Safety Light Curtain, Hand/arm protection, Protective Height 1095 mm, Detection capability 30 mm dia., PNP, With S-mark certification model |
F3SJ-A1115N20 | Safety Light Curtain, Hand protection, Protective Height 1115 mm, Detection capability 20 mm dia., NPN |
F3SJ-A1115P20 | Safety Light Curtain, Hand protection, Protective Height 1115 mm, Detection capability 20 mm dia., PNP |
F3SJ-A1115P20-S | Safety Light Curtain, Hand protection, Protective Height 1115 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A1120N30 | Safety Light Curtain, Hand/arm protection, Protective Height 1120 mm, Detection capability 30 mm dia., NPN |
F3SJ-A1120N55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1120 mm, Detection capability 55 mm dia., NPN |
F3SJ-A1120P30 | Safety Light Curtain, Hand/arm protection, Protective Height 1120 mm, Detection capability 30 mm dia., PNP |
F3SJ-A1120P30-S | Safety Light Curtain, Hand/arm protection, Protective Height 1120 mm, Detection capability 30 mm dia., PNP, With S-mark certification model |
F3SJ-A1120P55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1120 mm, Detection capability 55 mm dia., PNP |
F3SJ-A1120P55-S | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1120 mm, Detection capability 55 mm dia., PNP, With S-mark certification model |
F3SJ-A1127N14 | Safety Light Curtain, Finger protection, Protective Height 1127 mm, Detection capability 14 mm dia., NPN |