Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 332

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11
Model NumberDescription
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 30 mm, 11 axis beams, Protective height: 295 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 30 mm, 11 axis beams, Protective height: 295 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 14 mm, 32 axis beams, Protective height: 299 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 14 mm, 32 axis beams, Protective height: 299 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 25 mm, 15 axis beams, Protective height: 300 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 25 mm, 15 axis beams, Protective height: 300 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 20 mm, 20 axis beams, Protective height: 305 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 20 mm, 20 axis beams, Protective height: 305 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 20 mm, 20 axis beams, Protective height: 305 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 14 mm, 34 axis beams, Protective height: 317 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 14 mm, 34 axis beams, Protective height: 317 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 55 mm, 7 axis beams, Protective height: 320 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 55 mm, 7 axis beams, Protective height: 320 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 55 mm, 7 axis beams, Protective height: 320 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 55 mm, 8 axis beams, Protective height: 370 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 55 mm, 8 axis beams, Protective height: 370 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 55 mm, 8 axis beams, Protective height: 370 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 25 mm, 19 axis beams, Protective height: 380 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 14 mm, 42 axis beams, Protective height: 389 mm, Max. operating range: 9, IP65
Safety Category: Safety purpose of category 4, 3, 2, 1, or B, Detection capability: 14 mm, 42 axis beams, Protective height: 389 mm, Max. operating range: 9, IP65

All Items 21 - 40 of 332

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11