Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 41 - 60 of 332

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11
Model NumberDescription
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 42 beams, Protective height 389 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 26 beams, Protective height 395 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 16 beams, Protective height 395 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 26 beams, Protective height 395 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 26 beams, Protective height 395 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 16 beams, Protective height 395 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 16 beams, Protective height 395 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 55-dia. mm, 9 beams, Protective height 420 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 55-dia. mm, 9 beams, Protective height 420 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 30 beams, Protective height 455 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 30 beams, Protective height 455 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 30 beams, Protective height 455 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 25-dia. mm, 23 beams, Protective height 460 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 25-dia. mm, 23 beams, Protective height 460 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 50 beams, Protective height 461 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 50 beams, Protective height 461 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 50 beams, Protective height 461 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 19 beams, Protective height 470 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 55-dia. mm, 10 beams, Protective height 470 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 19 beams, Protective height 470 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON

All Items 41 - 60 of 332

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
  8. 8
  9. 9
  10. 10
  11. 11