Page top

Item list of F3SJ Series

Safety Light Curtain

Safety Light Curtain F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 121 - 140 of 332

  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  6. 7
  7. 8
  8. 9
  9. 10
  10. 11
  11. 12
Model NumberDescription
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 84 beams, Protective height 767 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 55-dia. mm, 16 beams, Protective height 770 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 55-dia. mm, 16 beams, Protective height 770 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 55-dia. mm, 16 beams, Protective height 770 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 25-dia. mm, 39 beams, Protective height 780 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 25-dia. mm, 39 beams, Protective height 780 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 52 beams, Protective height 785 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 52 beams, Protective height 785 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 52 beams, Protective height 785 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 32 beams, Protective height 795 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 32 beams, Protective height 795 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 32 beams, Protective height 795 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 88 beams, Protective height 803 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 88 beams, Protective height 803 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 14-dia. mm, 88 beams, Protective height 803 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 54 beams, Protective height 815 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 20-dia. mm, 54 beams, Protective height 815 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 25-dia. mm, 43 beams, Protective height 860 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 25-dia. mm, 43 beams, Protective height 860 mm, 0.2 to 9 m, Two PNP transistor outputs, Safety output: Light-ON
Category 4, 3, 2, 1, or B, Opaque object 30-dia. mm, 35 beams, Protective height 870 mm, 0.2 to 9 m, Two NPN transistor outputs, Safety output: Light-ON

All Items 121 - 140 of 332

  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  6. 7
  7. 8
  8. 9
  9. 10
  10. 11
  11. 12