Page top

F3SJ Series

Safety Light Curtain

F3SJ Series

Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.

F3SJ-E

Main Units

Safety Light Curtain

Application Detection
capability
Beam gap Operating range Protective height
(mm)
Model
PNP output NPN output
Hand protection Dia. 25 mm 20 mm 0.2 to 7 m 185 to 1,105 F3SJ-E[][][][]P25 * F3SJ-E[][][][]N25

Note: F3SJ-E uses a 3 m prewired discrete cable.
*1. For S-mark compatible model, the suffix "-S" is added to the model name.
       (Example) F3SJ-E0185P25-S

Safety Light Curtain Model List

Please contact our sales representative.

F3SJ-E Series (20 mm pitch)

Model Number of beams Protective height [mm] *2
PNP output *1 NPN output
F3SJ-E0185P25 F3SJ-E0185N25 8 185
F3SJ-E0225P25 F3SJ-E0225N25 10 225
F3SJ-E0305P25 F3SJ-E0305N25 14 305
F3SJ-E0385P25 F3SJ-E0385N25 18 385
F3SJ-E0465P25 F3SJ-E0465N25 22 465
F3SJ-E0545P25 F3SJ-E0545N25 26 545
F3SJ-E0625P25 F3SJ-E0625N25 30 625
F3SJ-E0705P25 F3SJ-E0705N25 34 705
F3SJ-E0785P25 F3SJ-E0785N25 38 785
F3SJ-E0865P25 F3SJ-E0865N25 42 865
F3SJ-E0945P25 F3SJ-E0945N25 46 945
F3SJ-E1025P25 F3SJ-E1025N25 50 1,025
F3SJ-E1105P25 F3SJ-E1105N25 54 1,105

*1. For S-mark compatible model, the suffix "-S" is added to the model name.
       (Example) F3SJ-E0185P25-S
*2. Protective height (mm) = Total sensor length

Accessories (Sold separately)

Relays with Forcibly Guided Contacts

Type Appearance Specifications Model Remarks
G7SA Relays with
Forcibly Guided Contacts
f3sj-e_lu_3_1
Nodes: 4
Contact type: 2A2B
Rated switch load:
250 VAC 6A, 30 VDC 6A
G7SA-2A2B For details on other models or socket models,
refer to the OMRON's website.
Nodes: 4
Contact type: 3NO+1NC
Rated switch load:
250 VAC 6A, 30 VDC 6A
G7SA-3A1B
G7S-[]-E Relays with
Forcibly Guided Contacts
f3sj-e_lu_3_2
Nodes: 6
Contact type: 4NO+2NC
Rated switch load:
250 VAC 10 A, 30 VDC 10 A
G7S-4A2B-E For details on other models or socket models,
refer to the OMRON's website.
Nodes: 6
Contact type: 3NO+3NC
Rated switch load:
250 VAC 10 A, 30 VDC 10 A
G7S-3A3B-E

Laser Pointer

Appearance Output Model
f3sj-e_lu_4_1
Laser Pointer for F3SJ F39-PTJ

Spatter Protection Cover (2 covers per set, one for emitter and one for receiver) (10% Operating Range Attenuation)

Appearance Model
f3sj-e_lu_5_1
F39-HB[][][][] *

* The same 4-digit numbers as the protective heights ([][][][] in the light curtain model names) are substituted by in the
  model names.

Protective Bar

Appearance Model Remarks
f3sj-e_lu_6_1
F39-PB[][][][] *1 2 Light Curtain brackets
4 mounting brackets
0 to 4 intermediate brackets for backside mounting (quantity required for the sensing width)
0 to 4 intermediate brackets for mounting to the sides (quantity required for the sensing width)
F39-PB[][][][]-S *1 *2 1 Light Curtain bracket
2 mounting brackets
0 to 2 intermediate brackets for backside mounting (quantity required for the sensing width)
0 to 2 intermediate brackets for mounting to the sides (quantity required for the sensing width)

Note: The following are not provided with the Protective Bars.
          • Safety Light Curtain
          • Safety Light Curtain Top/Bottom Brackets
          • Wall Mounting Screw Unit
*1. The same four digits indicating protective height that are used in the Sensor model number ([][][][]) are used in the
        part of the Protector model number.
*2. Purchase the F39-PB[][][][] (which contains two sets of brackets) to use Protective Bars for both the Emitter and
        Receiver.

Test rod (Sold separately)

Diameter Model
14mm dia. F39-TRD14
20mm dia. F39-TRD20
25mm dia. F39-TRD25
30mm dia. F39-TRD30

Mirror Column

Appearance Applicable light curtain Column height Model
F3SJ Series
Safety Light Curtain
f3sj-e_lu_7_1
(Operating range becomes
15% shorter than the rating)
Protective height up to 0880 990 mm F39-SML0990
Protective height up to 1200 1,310 mm F39-SML1310
Protective height up to 1520 1,630 mm F39-SML1630
Protective height up to 1840 1,950 mm F39-SML1950

Sensor Mounting Bracket (Sold separately)

Appearance Specifications Model Application Remarks
f3sj-e_lu_8_1 Top/bottom
bracket
F39-LJB1 Top/bottom bracket for F3SJ-E/B 2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-e_lu_8_2 Intermediate
bracket
F39-LJB2 *1 *2 In combination use with top/bottom
bracket for F3SJ-E/B Can be used
as free-location bracket.
1 set with 2 pieces
f3sj-e_lu_8_3 One-touch
bracket
F39-LJB3-M6 *1 One-touch bracket for F3SJ-E/B
Supports M6 slide nut for aluminum
frame.
1 set with 2 pieces
F39-LJB3-M8 *2 One-touch bracket for F3SJ-E/B
Supports M8 slide nut for aluminum
frame.
f3sj-e_lu_8_4 One-touch M6
bracket
One-touch M8
bracket
F39-LJB3-M6K *1 Bracket to mount an intermediate
bracket to the aluminum frame
with a single touch.
Hexagon socket head
cap screws (M6 x 10)
are included.
F39-LJB3-M8K *2 Hexagon socket head
cap screws (M8 x 14)
are included.
f3sj-e_lu_8_5 Compatible
mounting bracket
F39-LJB4 Mounting bracket used when
replacing existing area sensors
(F3SJ-A or F3SN) with the
F3SJ-E/B.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-e_lu_8_6 Contact mount
bracket
F39-LJB5 Bracket to closely contact the back
side of the Sensor.
2 for an emitter,
2 for a receiver,
total of 4 per set

Note: All the sensor mounting brackets for F3SJ-E are sold separately.
*1. Combining F39-LJB2 and F39-LJB3-M6K makes F39-LJB3-M6.
*2. Combining F39-LJB2 and F39-LJB3-M8K makes F39-LJB3-M8.

F3SJ-B

Main Units

Safety Light Curtain

Application Detection
capability
Beam gap Operating
range
Protective height
(mm)
Model
PNP output NPN output
Hand protection Dia. 25 mm 20 mm 0.2 to 7 m 185 to 2,065 F3SJ-B[][][][]P25 *1 F3SJ-B[][][][]N25
Hand protection Dia. 25 mm 20 mm 0.2 to 7 m 185 to 2,065 F3SJ-B[][][][]P25-01TS *2 ---
Environmental resistance Dia. 25 mm 20 mm 0.2 to 6 m 225 to 1,985 F3SJ-B[][][][]P25-02TS *2 ---

*1. For S-mark compatible model, the suffix "-S" is added to the model name. (except for models with the suffix
       "-01TS" or "-02TS".)
       (Example) F3SJ-E0185P25-S
*2. The F3SJ-B series with the suffix "-01TS" or "02TS" have different functions. Refer to Catalog for details.

Safety Light Curtain Model List

Please contact our sales representative.

F3SJ-B Series (20 mm pitch)
F3SJ-B-01TS Series (20 mm pitch)
F3SJ-B-02TS Series (20 mm pitch)

Model Number of beams Protective height
[mm] *
PNP output NPN output PNP output NPN output
F3SJ-B0185P25 F3SJ-B0185N25 F3SJ-B0185P25-01TS - 8 185
F3SJ-B0225P25 F3SJ-B0225N25 F3SJ-B0225P25-01TS F3SJ-B0225P25-02TS 10 225
F3SJ-B0305P25 F3SJ-B0305N25 F3SJ-B0305P25-01TS F3SJ-B0305P25-02TS 14 305
F3SJ-B0385P25 F3SJ-B0385N25 F3SJ-B0385P25-01TS F3SJ-B0385P25-02TS 18 385
F3SJ-B0465P25 F3SJ-B0465N25 F3SJ-B0465P25-01TS F3SJ-B0465P25-02TS 22 465
F3SJ-B0545P25 F3SJ-B0545N25 F3SJ-B0545P25-01TS F3SJ-B0545P25-02TS 26 545
F3SJ-B0625P25 F3SJ-B0625N25 F3SJ-B0625P25-01TS F3SJ-B0625P25-02TS 30 625
F3SJ-B0705P25 F3SJ-B0705N25 F3SJ-B0705P25-01TS F3SJ-B0705P25-02TS 34 705
F3SJ-B0785P25 F3SJ-B0785N25 F3SJ-B0785P25-01TS F3SJ-B0785P25-02TS 38 785
F3SJ-B0865P25 F3SJ-B0865N25 F3SJ-B0865P25-01TS F3SJ-B0865P25-02TS 42 865
F3SJ-B0945P25 F3SJ-B0945N25 F3SJ-B0945P25-01TS F3SJ-B0945P25-02TS 46 945
F3SJ-B1025P25 F3SJ-B1025N25 F3SJ-B1025P25-01TS F3SJ-B1025P25-02TS 50 1,025
F3SJ-B1105P25 F3SJ-B1105N25 F3SJ-B1105P25-01TS F3SJ-B1105P25-02TS 54 1,105
F3SJ-B1185P25 F3SJ-B1185N25 F3SJ-B1185P25-01TS F3SJ-B1185P25-02TS 58 1,185
F3SJ-B1265P25 F3SJ-B1265N25 F3SJ-B1265P25-01TS F3SJ-B1265P25-02TS 62 1,265
F3SJ-B1345P25 F3SJ-B1345N25 F3SJ-B1345P25-01TS F3SJ-B1345P25-02TS 66 1,345
F3SJ-B1425P25 F3SJ-B1425N25 F3SJ-B1425P25-01TS F3SJ-B1425P25-02TS 70 1,425
F3SJ-B1505P25 F3SJ-B1505N25 F3SJ-B1505P25-01TS F3SJ-B1505P25-02TS 74 1,505
F3SJ-B1585P25 F3SJ-B1585N25 F3SJ-B1585P25-01TS F3SJ-B1585P25-02TS 78 1,585
F3SJ-B1665P25 F3SJ-B1665N25 F3SJ-B1665P25-01TS F3SJ-B1665P25-02TS 82 1,665
F3SJ-B1745P25 F3SJ-B1745N25 F3SJ-B1745P25-01TS F3SJ-B1745P25-02TS 86 1,745
F3SJ-B1825P25 F3SJ-B1825N25 F3SJ-B1825P25-01TS F3SJ-B1825P25-02TS 90 1,825
F3SJ-B1905P25 F3SJ-B1905N25 F3SJ-B1905P25-01TS F3SJ-B1905P25-02TS 94 1,905
F3SJ-B1985P25 F3SJ-B1985N25 F3SJ-B1985P25-01TS F3SJ-B1985P25-02TS 98 1,985
F3SJ-B2065P25 F3SJ-B2065N25 F3SJ-B2065P25-01TS - 102 2,065

* Protective height (mm) = Total sensor length
Note: 1. The models with the suffix "-01TS" or "-02TS are the PNP type only.
          2. The test input logic is inverted for the models with the suffix "-01TS".
          3. Reset mode is fixed with auto reset mode for the models with the suffix "-01TS" or "-02TS".

Accessories (Sold separately)

Single-Ended Cable (2 covers per set, one for emitter and one for receiver) *

For wiring with safety circuit such as single safety relay, safety relay unit, and safety controller

Appearance Cable length Specifications Model
f3sj-b_lu_3_1 3 m M12 connector (8-pin) F39-JD3A
7 m F39-JD7A
10 m F39-JD10A
15 m F39-JD15A
20 m F39-JD20A

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Single-Ended Cable for Emitter: F39-JD[]A-L, Single-Ended Cable for Receiver: F39-JD[]A-D
Note: To extend the cable length to 20 m or more, add the F39-JD[]B Double-Ended Cable.
         Example: When using a cable of 30 m, connect the F39-JD10A Single-Ended Cable with the F39-JD20B Double-Ended
         Cable.

Double-Ended Cable (2 covers per set, one for emitter and one for receiver) *

Control unit for connection with F3SP-B1P, to extend the length under series connection

Appearance Cable length Specifications Model
f3sj-b_lu_4_1 0.5 m M12 connector (8-pin) F39-JDR5B
1 m F39-JD1B
3 m F39-JD3B
5 m F39-JD5B
7 m F39-JD7B
10 m F39-JD10B
15 m F39-JD15B
20 m F39-JD20B

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Double-Ended Cable for Emitter: F39-JD[]B-L, Double-Ended Cable for Receiver: F39-JD[]B-D
Note: To extend the cable length to 20 m or more, use the Double-Ended Cables in combination.
         Example: When using a cable of 30 m, connect the F39-JD10B Double-Ended Cable with the F39-JD20B Double-
         Ended Cable.

F3SJ Series Lineup 32

Series-connection Cable (2 covers per set, one for emitter and one for receiver)

Type Appearance Cable length Model Application
Series connection cable for
extension
f3sj-b_lu_5_1 0.2 m F39-JBR2W * For series connection

* This product is for F3SJ-B only.
Note: The Double-Ended Cable (up to 7 m: F39-JD7B) can be added to extend the cable length between the series-
         connected sensors.
         Cable length between sensors: 7 m max. (not including series connection cable (F39-JBR2W) and power cable)

F3SJ Series Lineup 34

Simple wiring connector system (Order the F39-CN5 and Cables for Simple Wiring.)

Simple wiring connector

Appearance Model Application
f3sj-b_lu_15_1
F39-CN5 To reduce wiring

F3SJ Series Lineup 37

Cable for simple wiring * (2 cables per set, one double-ended cable and one single-ended cable)

Appearance Contents Cable length Model
f3sj-b_lu_17_1 Double-Ended Cable F39-JD3B-L 3 m F39-JD0303BA
Single-Ended Cable F39-JD3A-D 3 m
Double-Ended Cable F39-JD3B-L 3 m F39-JD0307BA
Single-Ended Cable F39-JD7A-D 7 m
Double-Ended Cable F39-JD3B-L 3 m F39-JD0310BA
Single-Ended Cable F39-JD10A-D 10 m
Double-Ended Cable F39-JD5B-L 5 m F39-JD0503BA
Single-Ended Cable F39-JD3A-D 3 m
Double-Ended Cable F39-JD5B-L 5 m F39-JD0507BA
Single-Ended Cable F39-JD7A-D 7 m
Double-Ended Cable F39-JD5B-L 5 m F39-JD0510BA
Single-Ended Cable F39-JD10A-D 10 m
Double-Ended Cable F39-JD10B-L 10 m F39-JD1003BA
Single-Ended Cable F39-JD3A-D 3 m
Double-Ended Cable F39-JD10B-L 10 m F39-JD1007BA
Single-Ended Cable F39-JD7A-D 7 m
Double-Ended Cable F39-JD10B-L 10 m F39-JD1010BA
Single-Ended Cable F39-JD10A-D 10 m

Note: A double-ended cable and single-ended cable with other cable lengths than those listed above can also be used in
         combination.
         Please contact your OMRON sales representative for details.
* Although the double-ended cable for the emitter is used for the emitter in the above figure, it can also be used for the
  receiver.

Relays with Forcibly Guided Contacts

Type Appearance Specifications Model Remarks
G7SA Relays with
Forcibly Guided
Contacts
f3sj-b_lu_6_1
Nodes: 4
Contact type: 2NO+2NC
Rated switch load:
250 VAC 6A, 30 VDC 6A
G7SA-2A2B For details on other models or socket models,
refer to the OMRON's website.
Nodes: 4
Contact type: 3NO+1NC
Rated switch load:
250 VAC 6A, 30 VDC 6A
G7SA-3A1B
G7S-[]-E Relays with
Forcibly Guided
Contacts
f3sj-b_lu_6_2
Nodes: 6
Contact type: 4NO+2NC
Rated switch load:
250 VAC 10 A, 30 VDC 10 A
G7S-4A2B-E For details on other models or socket models,
refer to the OMRON's website.
Nodes: 6
Contact type: 3NO+3NC
Rated switch load:
250 VAC 10 A, 30 VDC 10 A
G7S-3A3B-E

Test rod (Sold separately)

Diameter Model
14mm dia. F39-TRD14
20mm dia. F39-TRD20
25mm dia. F39-TRD25
30mm dia. F39-TRD30

Control Unit (Can not be used as a muting system)

(Dedicated PNP output type)

Appearance Output Model Remarks
f3sj-b_lu_7_1 Relay, 3NO+1NC F3SP-B1P * For connection with F3SJ-B, use a double-ended cable F39-JD[]B.

* F3SJ for NPN output type cannot be connected.

Wire-saving Devices

Type Appearance Specifications Model Remarks
Connector Terminal Box/
Muting Terminals *2
f3sj-b_lu_8_1
Model with PNP Muting
Sensor Output
F39-TC5P01 Significantly reduces amount of wiring between
Safety Light Curtains and Muting Sensors. IP67
model for mounting at Sensor installation site.
For details, refer to the OMRON's website.
Model with PNP
Override Input
F39-TC5P02
Model with NPN Muting
Sensor Output
F39-TC5N01
Model with NPN
Override Input
F39-TC5N02
Safety Terminal Relays *2
f3sj-b_lu_8_2
PNP output relay,
SPDT-NO
F3SP-T01 *1 Significantly reduces amount of wiring between
Safety Light Curtains and Muting Sensors.
For details, refer to the OMRON's website.

*1. F3SJ for NPN output type cannot be connected.
*2. The models with the suffix "-01TS" cannot be connected.
Note: Orders for F39-TC5 Series and F3SP-T01 have been discontinued at the end of May 2020.

Laser Pointer

Appearance Output Model
f3sj-b_lu_9_1
Laser Pointer for F3SJ F39-PTJ *

* It cannot be mounted to the models with the suffix "-02TS".

Spatter Protection Cover (2 covers per set, one for emitter and one for receiver) (10% Operating Range Attenuation)

Appearance Model
f3sj-b_lu_10_1
F39-HB[][][][] *1 *2

*1. The same 4-digit numbers as the protective heights ([][][][] in the light curtain model names) are substituted by in
       the model names.
*2. It cannot be mounted to the models with the suffix "-02TS".

Protective Bar

Appearance Model Remarks
f3sj-b_lu_11_1
F39-PB[][][][] *1 2 Light Curtain brackets
4 mounting brackets
0 to 4 intermediate brackets for backside mounting (quantity required for the sensing width)
0 to 4 intermediate brackets for mounting to the sides (quantity required for the sensing width)
F39-PB[][][][]-S *1 *2 1 Light Curtain bracket
2 mounting brackets
0 to 2 intermediate brackets for backside mounting (quantity required for the sensing width)
0 to 2 intermediate brackets for mounting to the sides (quantity required for the sensing width)

Note: The following are not provided with the Protective Bars.
          •Safety Light Curtain
          •Safety Light Curtain Top/Bottom Brackets
          •Wall Mounting Screw Unit
*1. The same four digits indicating protective height that are used in the Sensor model number ([][][][]) are used in the
       part of the Protector model number.
*2. Purchase the F39-PB[][][][] (which contains two sets of brackets) to use Protective Bars for both the Emitter and
       Receiver.

Mirror Column

Appearance Applicable light curtain Column height Model
F3SJ Series
Safety Light Curtain
f3sj-b_lu_12_1
(Operating range becomes
15% shorter than the rating)
Protective height up to 0880 990 mm F39-SML0990
Protective height up to 1200 1,310 mm F39-SML1310
Protective height up to 1520 1,630 mm F39-SML1630
Protective height up to 1840 1,950 mm F39-SML1950

Sensor mounting bracket (Sold separately)

Appearance Specifications Model Application Remarks
f3sj-b_lu_13_1 Top/bottom
bracket
F39-LJB1 Top/bottom bracket for F3SJ-E/B 2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-b_lu_13_2 Intermediate
bracket
F39-LJB2 *1 *2 In combination use with top/bottom
bracket for F3SJ-E/B Can be used
as free-location bracket.
1 set with 2 pieces
f3sj-b_lu_13_3 One-touch
bracket
F39-LJB3-M6 *1 One-touch bracket for F3SJ-E/B
Supports M6 slide nut for aluminum
frame.
1 set with 2 pieces
F39-LJB3-M8 *2 One-touch bracket for F3SJ-E/B
Supports M8 slide nut for aluminum
frame.
f3sj-b_lu_13_4 One-touch M6
bracket
One-touch M8
bracket
F39-LJB3-M6K *1 Bracket to mount an intermediate
bracket to the aluminum frame
with a single touch.
Hexagon socket head
cap screws (M6 x 10)
are included.
F39-LJB3-M8K *2 Hexagon socket head
cap screws (M8 x 14)
are included.
f3sj-b_lu_13_5 Compatible
mounting bracket
F39-LJB4 Mounting bracket used when
replacing existing area sensors
(F3SJ-A or F3SN) with the
F3SJ-E/B.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-b_lu_13_6 Contact mount
bracket
F39-LJB5 Bracket to closely contact the back
side of the Sensor.
2 for an emitter,
2 for a receiver,
total of 4 per set

*1. Combining F39-LJB2 and F39-LJB3-M6K makes F39-LJB3-M6.
*2. Combining F39-LJB2 and F39-LJB3-M8K makes F39-LJB3-M8.

End Cap

Appearance Model Remarks
f3sj-b_lu_19_1 F39-CN11 * For both emitter and receiver.
The End Cap can be purchased if lost.
(Case: Black)

* This product is for F3SJ-B only.

Key Cap for Muting

Appearance Model Remarks
f3sj-b_lu_14_1
F39-CN10 *1 *2 A cap to be attached to the main unit to enable muting function.
Attach it to either an emitter or a receiver.
(Case: orange)

*1. This product is for F3SJ-B only.
*2. The models with the suffix "-01TS" cannot be connected.

F3SJ-A

Main Units

Safety Light Curtain

Application Detection
capability
Beam gap Operating range Protective height
(mm)
Model
PNP Output NPN Output
Finger protection Dia. 14 mm 9 mm 0.2 to 9 m 245 to 1,271 F3SJ-A[][][][]P14 *2 F3SJ-A[][][][]N14
Hand protection Dia. 20 mm 15 mm 0.2 to 9 m 245 to 1,505 F3SJ-A[][][][]P20 *2 F3SJ-A[][][][]N20
Hand/arm protection Dia. 30 mm 25 mm 0.2 to 9 m 245 to 1,620 F3SJ-A[][][][]P30 *1 F3SJ-A[][][][]N30
0.2 to 7 m 1,745 to 2,495
Leg/body protection,
presence detection
Dia. 55 mm 50 mm 0.2 to 9 m 270 to 1,570 F3SJ-A[][][][]P55 *1 F3SJ-A[][][][]N55
0.2 to 7 m 1,670 to 2,470

Note: Connection cables are not included in the products. You must purchase optional connector cable.
*1. Models with S-mark certification have an "-S" at the end of the model number.
        Example: F3SJ-A0245P30-S
*2. The F3SJ-A-[][][][]-TS series with the suffix "-TS" are auto reset fixed models. Function settings using the setting
        console F39-MC21 or PC tool F39-GWUM for F3SJ cannot be performed.
        (Models with ditection capability 25 mm dia. are also available.)

Safety Light Curtain Model List

F3SJ-A14 Series (9 mm gap)

Model Number
of
Beams
Protective
Height
(mm) *
PNP Output NPN Output
F3SJ-A0245P14 F3SJ-A0245N14 26 245
F3SJ-A0263P14 F3SJ-A0263N14 28 263
F3SJ-A0299P14 F3SJ-A0299N14 32 299
F3SJ-A0317P14 F3SJ-A0317N14 34 317
F3SJ-A0389P14 F3SJ-A0389N14 42 389
F3SJ-A0461P14 F3SJ-A0461N14 50 461
F3SJ-A0551P14 F3SJ-A0551N14 60 551
F3SJ-A0623P14 F3SJ-A0623N14 68 623
F3SJ-A0695P14 F3SJ-A0695N14 76 695
F3SJ-A0731P14 F3SJ-A0731N14 80 731
F3SJ-A0803P14 F3SJ-A0803N14 88 803
F3SJ-A0875P14 F3SJ-A0875N14 96 875
F3SJ-A0983P14 F3SJ-A0983N14 108 983
F3SJ-A1055P14 F3SJ-A1055N14 116 1,055
F3SJ-A1127P14 F3SJ-A1127N14 124 1,127
F3SJ-A1199P14 F3SJ-A1199N14 132 1,199
F3SJ-A1271P14 F3SJ-A1271N14 140 1,271

* Protective Height (mm) = Total sensor length

F3SJ-A20 Series (15 mm gap)

Model Number
of
Beams
Protective
Height
(mm) *
PNP Output NPN Output
F3SJ-A0245P20 F3SJ-A0245N20 16 245
F3SJ-A0275P20 F3SJ-A0275N20 18 275
F3SJ-A0305P20 F3SJ-A0305N20 20 305
F3SJ-A0395P20 F3SJ-A0395N20 26 395
F3SJ-A0455P20 F3SJ-A0455N20 30 455
F3SJ-A0545P20 F3SJ-A0545N20 36 545
F3SJ-A0605P20 F3SJ-A0605N20 40 605
F3SJ-A0635P20 F3SJ-A0635N20 42 635
F3SJ-A0695P20 F3SJ-A0695N20 46 695
F3SJ-A0785P20 F3SJ-A0785N20 52 785
F3SJ-A0815P20 F3SJ-A0815N20 54 815
F3SJ-A0875P20 F3SJ-A0875N20 58 875
F3SJ-A0935P20 F3SJ-A0935N20 62 935
F3SJ-A1025P20 F3SJ-A1025N20 68 1,025
F3SJ-A1115P20 F3SJ-A1115N20 74 1,115
F3SJ-A1205P20 F3SJ-A1205N20 80 1,205
F3SJ-A1265P20 F3SJ-A1265N20 84 1,265
F3SJ-A1445P20 F3SJ-A1445N20 96 1,445
F3SJ-A1505P20 F3SJ-A1505N20 100 1,505

* Protective Height (mm) = Total sensor length

F3SJ-A30 Series (25 mm gap)

Model Number
of
Beams
Protective
Height
(mm) *
PNP Output NPN Output
F3SJ-A0245P30 F3SJ-A0245N30 10 245
F3SJ-A0295P30 F3SJ-A0295N30 12 295
F3SJ-A0395P30 F3SJ-A0395N30 16 395
F3SJ-A0470P30 F3SJ-A0470N30 19 470
F3SJ-A0520P30 F3SJ-A0520N30 21 520
F3SJ-A0545P30 F3SJ-A0545N30 22 545
F3SJ-A0570P30 F3SJ-A0570N30 23 570
F3SJ-A0620P30 F3SJ-A0620N30 25 620
F3SJ-A0720P30 F3SJ-A0720N30 29 720
F3SJ-A0795P30 F3SJ-A0795N30 32 795
F3SJ-A0870P30 F3SJ-A0870N30 35 870
F3SJ-A0920P30 F3SJ-A0920N30 37 920
F3SJ-A0945P30 F3SJ-A0945N30 38 945
F3SJ-A0995P30 F3SJ-A0995N30 40 995
F3SJ-A1020P30 F3SJ-A1020N30 41 1,020
F3SJ-A1095P30 F3SJ-A1095N30 44 1,095
F3SJ-A1120P30 F3SJ-A1120N30 45 1,120
F3SJ-A1195P30 F3SJ-A1195N30 48 1,195
F3SJ-A1270P30 F3SJ-A1270N30 51 1,270
F3SJ-A1395P30 F3SJ-A1395N30 56 1,395
F3SJ-A1620P30 F3SJ-A1620N30 65 1,620
F3SJ-A1745P30 F3SJ-A1745N30 70 1,745
F3SJ-A1870P30 F3SJ-A1870N30 75 1,870
F3SJ-A1995P30 F3SJ-A1995N30 80 1,995
F3SJ-A2245P30 F3SJ-A2245N30 90 2,245
F3SJ-A2370P30 F3SJ-A2370N30 95 2,370
F3SJ-A2495P30 F3SJ-A2495N30 100 2,495

* Protective Height (mm) = Total sensor length

F3SJ-A55 Series (50 mm gap)

Model Number
of
Beams
Protective
Height
(mm) *
PNP Output NPN Output
F3SJ-A0270P55 F3SJ-A0270N55 6 270
F3SJ-A0320P55 F3SJ-A0320N55 7 320
F3SJ-A0370P55 F3SJ-A0370N55 8 370
F3SJ-A0470P55 F3SJ-A0470N55 10 470
F3SJ-A0570P55 F3SJ-A0570N55 12 570
F3SJ-A0620P55 F3SJ-A0620N55 13 620
F3SJ-A0720P55 F3SJ-A0720N55 15 720
F3SJ-A0770P55 F3SJ-A0770N55 16 770
F3SJ-A0870P55 F3SJ-A0870N55 18 870
F3SJ-A0920P55 F3SJ-A0920N55 19 920
F3SJ-A0970P55 F3SJ-A0970N55 20 970
F3SJ-A1020P55 F3SJ-A1020N55 21 1,020
F3SJ-A1120P55 F3SJ-A1120N55 23 1,120
F3SJ-A1170P55 F3SJ-A1170N55 24 1,170
F3SJ-A1270P55 F3SJ-A1270N55 26 1,270
F3SJ-A1320P55 F3SJ-A1320N55 27 1,320
F3SJ-A1420P55 F3SJ-A1420N55 29 1,420
F3SJ-A1570P55 F3SJ-A1570N55 32 1,570
F3SJ-A1770P55 F3SJ-A1770N55 36 1,770
F3SJ-A1920P55 F3SJ-A1920N55 39 1,920
F3SJ-A2070P55 F3SJ-A2070N55 42 2,070
F3SJ-A2220P55 F3SJ-A2220N55 45 2,220
F3SJ-A2370P55 F3SJ-A2370N55 48 2,370
F3SJ-A2470P55 F3SJ-A2470N55 50 2,470

* Protective Height (mm) = Total sensor length

Accessories (Sold separately)

Single-Ended Cable (2 cables per set, one for emitter and one for receiver) *

For wiring with safety circuit such as single safety relay, safety relay unit, and safety controller

Appearance Cable length Specifications Model
f3sj-a_lu_7_1 3 m M12 connector (8-pin) F39-JD3A
7 m F39-JD7A
10 m F39-JD10A
15 m F39-JD15A
20 m F39-JD20A

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Single-Ended Cable for Emitter: F39-JD[]A-L, Single-Ended Cable for Receiver: F39-JD[]A-D
Note: To extend the cable length to 20 m or more, add the F39-JD[]B Double-Ended Cable.
         Example: When using a cable of 30 m, connect the F39-JD10A Single-Ended Cable with the F39-JD20B Double-Ended
         Cable.

Double-Ended Cable (2 cables per set, one for emitter and one for receiver) *

Control unit for connection with F3SP-B1P, to extend the length under series connection (*)

Appearance Cable length Specifications Model
f3sj-a_lu_8_1 0.5 m M12 connector (8-pin) F39-JDR5B
1 m F39-JD1B
3 m F39-JD3B
5 m F39-JD5B
7 m F39-JD7B
10 m F39-JD10B
15 m F39-JD15B
20 m F39-JD20B

* The cable for emitter and the cable for receiver are available separately. Add '-L' for emitter or '-D' for receiver to the end
   of the model number when you order.
   Double-Ended Cable for Emitter: F39-JD[]B-L, Double-Ended Cable for Receiver: F39-JD[]B-D
Note: To extend the cable length to 20 m or more, use the Double-Ended Cables in combination.
         Example: When using a cable of 30 m, connect the F39-JD10B Double-Ended Cable with the F39-JD20B Double-
         Ended Cable.

F3SJ Series Lineup 79

Power cable (included in the main unit. 2 cables per set, one for emitter and one for receiver)

Appearance Cable Length Model
f3sj-a_lu_9_1
0.3 m F39-JJR3K

Note: This product is for F3SJ-A only.

Series-connection Cable (2 cables per set, for emitter and receiver)

Type Appearance Cable Length Model Application
Series connection
cable
f3sj-a_lu_10_1 0.3 m F39-JJR3W *1 For series connection *2
When using the Water-resistant Case. *3
Side-by-side Series
connection cable
f3sj-a_lu_10_3 0.06 m F39-JJR06L *1 Dedicated cable to materialize series
connection with minimum length without
connector cable of the main sensor unit
0.15 m F39-JJR15L *1

*1. This product is for F3SJ-A only.
*2. For series connection with minimum length, use F39-JJR06L or F39-JJR15L.
*3. When using the F39-EJ[][][][]-L/D Water-resistant Case in series connection configurations, use the special series
      connection cables for the Water-resistant Case.
      Refer to Catalog for details.
Note: The Double-Ended Cable (up to 15 m: F39-JD15B) can be added to extend the cable length between the series-
         connected sensors.
         Cable length between sensors: 15 m max. (not including series connection cable (F39-JJR3W or F39-JJR[]L) and
         power cable)

F3SJ Series Lineup 83

Simple wiring connector system (Order the F39-CN5 and Cables for Simple Wiring.)

Simple wiring connector

Appearance Model Application
f3sj-b_lu_15_1
F39-CN5 To reduce wiring

F3SJ Series Lineup 86

Cable for simple wiring * (2 cables per set, one double-ended cable and one single-ended cable)

Appearance Contents Cable length Model
f3sj-b_lu_17_1 Double-Ended Cable F39-JD3B-L 3 m F39-JD0303BA
Single-Ended Cable F39-JD3A-D 3 m
Double-Ended Cable F39-JD3B-L 3 m F39-JD0307BA
Single-Ended Cable F39-JD7A-D 7 m
Double-Ended Cable F39-JD3B-L 3 m F39-JD0310BA
Single-Ended Cable F39-JD10A-D 10 m
Double-Ended Cable F39-JD5B-L 5 m F39-JD0503BA
Single-Ended Cable F39-JD3A-D 3 m
Double-Ended Cable F39-JD5B-L 5 m F39-JD0507BA
Single-Ended Cable F39-JD7A-D 7 m
Double-Ended Cable F39-JD5B-L 5 m F39-JD0510BA
Single-Ended Cable F39-JD10A-D 10 m
Double-Ended Cable F39-JD10B-L 10 m F39-JD1003BA
Single-Ended Cable F39-JD3A-D 3 m
Double-Ended Cable F39-JD10B-L 10 m F39-JD1007BA
Single-Ended Cable F39-JD7A-D 7 m
Double-Ended Cable F39-JD10B-L 10 m F39-JD1010BA
Single-Ended Cable F39-JD10A-D 10 m

Note: A double-ended cable and single-ended cable with other cable lengths than those listed above can also be used in
         combination.
         Please contact your OMRON sales representative for details.
* Although the double-ended cable for the emitter is used for the emitter in the above figure, it can also be used for the
  receiver.

Relays with Forcibly Guided Contacts

Type Appearance Specifications Model Remarks
G7SA Relays with
Forcibly Guided Contacts
f3sj-a_lu_11_1
Nodes: 4
Contact type: 2A2B
Rated switch load:
250 VAC 6 A, 30 VDC 6 A
G7SA-2A2B For details on other models or socket models,
refer to the OMRON's website.
Nodes: 4
Contact type: 3NO+1NC
Rated switch load:
250 VAC 6 A, 30 VDC 6 A
G7SA-3A1B
G7S-[]-E Relays with
Forcibly Guided Contacts
f3sj-a_lu_11_2
Nodes: 6
Contact type: 4NO+2NC
Rated switch load:
250 VAC 10 A, 30 VDC 10 A
G7S-4A2B-E For details on other models or socket models,
refer to the OMRON's website.
Nodes: 6
Contact type: 3NO+3NC
Rated switch load:
250 VAC 10 A, 30 VDC 10 A
G7S-3A3B-E

Control Unit (Can not be used as a muting system)

(Dedicated PNP output type) *

Appearance Output Model Remarks
f3sj-a_lu_12_1 Relay, 3NO+1NC F3SP-B1P * For connection with F3SJ-A, use a double-ended cable F39-JD[]B.

* F3SJ for NPN output type cannot be connected.

Wire-saving Devices

Type Appearance Specifications Model Remarks
Connector Terminal
Box/Muting
Terminals
f3sj-a_lu_13_1
Model with PNP Muting Sensor Output F39-TC5P01 Significantly reduces amount of wiring
between Safety Light Curtains and
Muting Sensors. IP67 model for
mounting at Sensor installation site.
For details, refer to the OMRON's website.
Model with PNP Override Input F39-TC5P02
Model with NPN Muting Sensor Output F39-TC5N01
Model with NPN Override Input F39-TC5N02
Safety Terminal
Relays
f3sj-a_lu_13_2
PNP output relay, SPDT-NO F3SP-T01 * Significantly reduces amount of wiring
between Safety Light Curtains and
Muting Sensors.
For details, refer to the OMRON's website.

* F3SJ for NPN output type cannot be connected.
Note: Orders for F39-TC5 Series and F3SP-T01 have been discontinued at the end of May 2020.

Laser Pointer

Appearance Output Model
f3sj-a_lu_14_1
Laser Pointer for F3SJ F39-PTJ

Dedicated External Indicator Set (can be connected to either an emitter or a receiver)

Appearance Color Model Remarks
f3sj-a_lu_15_1
Red F39-A01PR-PAC Indicator (red), mounting bracket 1 set, and dedicated connection cable (0.1 m)
Green F39-A01PG-PAC Indicator (green), mounting bracket 1 set, and dedicated connection cable (0.1 m)
Yellow F39-A01PY-PAC Indicator (yellow), mounting bracket 1 set, and dedicated connection cable (0.1 m)

Note: 1. For indication timing (operation mode), see "Specifications" on Catalog.
         2. This product is for F3SJ-A only.

General External Indicator Cable

Appearance Cable Length Specifications Model
f3sj-a_lu_16_1
3 m Cable to connect top of the main unit and an off-the-shelf external indicator (2-wire) F39-JJ3N *

* This product is for F3SJ-A only.

Spatter Protection Cover (2 cables per set, one for emitter and one for receiver) (10% Operating Range Attenuation)

Appearance Model
f3sj-a_lu_17_1
F39-HJ[][][][] *1 *2

*1. This product is for F3SJ-A only.
*2. The same 4-digit numbers as the protective heights ([][][][] in the light curtain model names) are substituted by in
       the model names.

Mirror Column

Appearance Applicable light curtain Column height Model
F3SJ Series
Safety Light Curtain
f3sj-a_lu_18_1
(Operating range becomes
15% shorter than the rating)
Protective height up to 0880 990 mm F39-SML0990
Protective height up to 1200 1,310 mm F39-SML1310
Protective height up to 1520 1,630 mm F39-SML1630
Protective height up to 1840 1,950 mm F39-SML1950

Test rod (Sold separately)

Diameter Model
14mm dia. F39-TRD14
20mm dia. F39-TRD20
25mm dia. F39-TRD25
30mm dia. F39-TRD30

Sensor Mounting Brackets (Sold separately)

Appearance Specifications Model Application Remarks
f3sj-a_lu_19_1
Standard mounting
bracket
(for top/bottom)
F39-LJ1 (provided with the F3SJ) 2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-a_lu_19_2
Flat side mounting
bracket
F39-LJ2 Use these small-sized brackets when
performing side mounting with standard
mounting brackets, so that they do not
protrude from the detection surface.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-a_lu_19_3
Free-location mounting
bracket (also used as
standard intermediate
bracket)
F39-LJ3 Use these brackets for mounting on any
place without using standard bracket.
Two brackets per set
(For details about the
number of required
brackets, refer to
Data Sheet.)
f3sj-a_lu_19_4
F3SN Intermediate
Bracket
Replacement Spacers
F39-LJ3-SN When replacing the F3SN with the F3SJ,
the mounting hole pitches in the
Intermediate Brackets are not the same.
This Spacer is placed between the
mounting holes to mount the F3SJ.
1 set with 2 pieces
f3sj-a_lu_19_5
Top/bottom bracket B
(Mounting hole pitch
19 mm)
F39-LJ4 Mounting bracket used when replacing
existing area sensors (other than F3SN or
F3WN) with the F3SJ. For front mounting.
Suitable for mounting hole pitch of 18 to
20 mm.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-a_lu_19_6
Bracket for replacing
short-length F3SN
F39-LJ5 Mounting bracket used when an F3SN with
protective height of 300 mm or less is
replaced by an F3SJ.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-a_lu_19_7
Space-saving mounting
bracket
F39-LJ8 Use these brackets to mount facing inward.
Length is 12 mm shorter than the standard
F39-LJ1 bracket.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-a_lu_19_8
Mounting bracket used
when replacing an
F3W-C.
F39-LJ9 Mounting bracket used when replacing
existing F3W-C series area sensors with
the F3SJ. For front mounting or side
mounting. Mounting hole pitch 16 mm.
2 for an emitter,
2 for a receiver,
total of 4 per set
f3sj-a_lu_19_9
Top/bottom bracket C
(mounting hole pitch
13 mm)
F39-LJ11 Mounting bracket used when replacing
existing area sensors having a mounting
pitch of 13 mm with the F3SJ.
2 for an emitter,
2 for a receiver,
total of 4 per set

End Cap

Appearance Model Remarks
f3sj-a_lu_27_1 F39-CN9 * For both emitter and receiver.
The End Cap can be purchased if lost.
(Case: Black)

* This product is for F3SJ-A only.

Key Cap for Muting

Appearance Model Remarks
f3sj-a_lu_20_1
F39-CN6 * A cap to be attached to the main unit to enable muting function.
Attach it to either an emitter or a receiver.
(Case: orange)

* This product is for F3SJ-A only.

Setting Tools *1

Type Appearance Model Remarks
"SD Manager" Setting Support
Software for the F3SJ
f3sj-a_lu_21_1
F39-GWUM *2 Accessories:
SD Manager CD-ROM (1),
F39-CN1 Branch Connector (1),
Connector Cap (1),
2-m Dedicated Cable (1),
0.3-m Dedicated Cable with Plug (1),
Instruction Manual
Setting Console
f3sj-a_lu_21_2
F39-MC21 *3 Accessories:
F39-CN1 Branch Connector (1),
Connector Cap (1),
2-m Dedicated Cable (1),
0.3-m Dedicated Cable with Plug (1),
Instruction Manual

*1. The setting tools described above can be connected only to F3SJ-A models with built-in software of Ver. 2 or later.
      Note that the setting tools cannot be used with products shipped prior to December 2005.
      The setting tools cannot be used for setting parameters on the F3SJ-A[]-TS series, but the monitoring function can
      be used.
*2. The PC tool supports Windows XP/7.
*3. This product is for use only with the F3SJ-A.It cannot be connected to conventional models of the F3SJ-E/B or F3SN-A
      series.

Protective Bar *1 *2

Type Appearance Model Remarks
Protective Bar
f3sj-a_lu_22_1
F39-PJ[][][][]-S *3 Main unit bracket (1),
rear mounting brackets (2),
including intermediate brackets to match protective height (0 to 2).
Intermediate brackets
for side mounting
f3sj-a_lu_22_2
F39-PJ-MS For side mounting, order to suit the desired protective height.
Protective height of up to 1,000 mm: 0 intermediate brackets
Protective height of 1,001 to 2,000 mm: 1 intermediate bracket
Protective height of 2,001 mm or more: 2 intermediate brackets

*1. This product is for F3SJ-A only.
*2. When using for both emitter and receiver, order two sets.
*3. The same four digits indicating protective height that are used in the Sensor model number ([][][][]) are used in
      the part of the Protector model number.

Water-resistant Case (Set of 1 tube, packing, and dedicated connector cable) *1 *2 *3

Appearance Specifications Model Remarks
f3sj-a_lu_23_1
For emitter F39-EJ[][][][]-L *4 Includes gray cable for emitter.
For receiver F39-EJ[][][][]-D *4 Includes black cable for receiver.
f3sj-a_lu_23_2
Rear Mounting Brackets F39-EJ-R *5 Top/bottom 1 each, total of 2
f3sj-a_lu_23_3
Side Mounting Brackets F39-EJ-S *5 Top/bottom 1 each, total of 2
--- Series connection cable (for emitter) F39-JJR3WE-L Purchase additionally for series connection when
using the Water-resistant Case.
Series connection cable (for receiver) F39-JJR3WE-D

*1. This product is for F3SJ-A only.
*2. When using for both emitter and receiver, order two sets.
*3. There are restrictions to the application conditions depending on the protective height of the Curtain. Refer to the
       Water-resistant Case on Catalog.
*4. The same four digits indicating protective height that are used in the Sensor model number ([][][][]) are used in
       the part of the Protector model number.
*5. Be sure to purchase brackets with the Case to match the mounting direction (rear or side).