Page top

3Z4S-LT Series

Lighting System

3Z4S-LT Series

Next-generation MG-Wave LED Illumination Combines with the Vision Sensor to Provide New Solutions.

(Unit: mm)

Direct Ring Light

MDRL-C[]10

3Z4S-LT Series Dimensions 2

MDRL-C[]16

3Z4S-LT Series Dimensions 3

MDRL-CR28

3Z4S-LT Series Dimensions 4

MDRL-C[]31

3Z4S-LT Series Dimensions 5

MDRL-C[]35

3Z4S-LT Series Dimensions 6

MDRL-C[]36

3Z4S-LT Series Dimensions 7

MDRL-C[]50

3Z4S-LT Series Dimensions 8

MDRL-C[]56

3Z4S-LT Series Dimensions 9

Standard cable length: 500 mm
Mounting hole position: Equally spaced starting at a 45° offset from where the cable is connected to the unit. (Hole diameters, depths, and quantities are shown in the drawings.)

Low Angle Ring Light

MLRL-C[]25

3Z4S-LT Series Dimensions 12

MLRL-C[]46

3Z4S-LT Series Dimensions 13

MLRL-C[]48

3Z4S-LT Series Dimensions 14

MLRL-C[]68

3Z4S-LT Series Dimensions 15

MLRL-C[]100

3Z4S-LT Series Dimensions 16

Standard cable length: 500 mm
Mounting hole locations: Equally spaced starting at a 45° offset from where the cable is connected to the unit. (Hole diameters, depths, and quantities are shown in the drawings.)

Coaxial Light/Simulated Coaxial Episcopic Light

MCEL-C[]8

3Z4S-LT Series Dimensions 18

MSCL-C[]24

3Z4S-LT Series Dimensions 19

MSCL-C[]39

3Z4S-LT Series Dimensions 20

MSCL-C[]56

3Z4S-LT Series Dimensions 21

MSCL-C[]74

3Z4S-LT Series Dimensions 22

MSCL-C[]105

3Z4S-LT Series Dimensions 23

Standard cable length: 500 mm

Shadowless Light

MSRL-C[]20 *

3Z4S-LT Series Dimensions 26

MSRL-C[]33 *

3Z4S-LT Series Dimensions 27

MSRL-C[]44 *

3Z4S-LT Series Dimensions 28

MSLL-C[]109 *

3Z4S-LT Series Dimensions 29

MSQL-C[]32

3Z4S-LT Series Dimensions 30

MSQL-C[]48

3Z4S-LT Series Dimensions 31

Standard cable length: 500 mm
* Mounting hole locations: Equally spaced starting at a 45° offset from where the cable is connected to the unit. (Hole diameters, depths, and quantities are shown in the drawings.)

Bar Light/Line Light

MBRL-C[]5015 *

3Z4S-LT Series Dimensions 34

MBRL-C[]7530 *

3Z4S-LT Series Dimensions 35

MBRL-C[]13015 *

3Z4S-LT Series Dimensions 36

Standard cable length: 500 mm
* Mounting hole locations: Arranged around the center of the mounting surface.

Dome Light

MDML-C[]50

3Z4S-LT Series Dimensions 39

Standard cable length: 500 mm

High-powered Spot LED Light

MCEP-C[]8

3Z4S-LT Series Dimensions 42

Removing the Point Rod

3Z4S-LT Series Dimensions 43
3Z4S-LT Series Dimensions 44

Standard cable length: 500 mm
Undo the two screws (1) then remove (2).
It can be connected to the MCEP-AD Series

IR Light

MBRL-CIR7530

3Z4S-LT Series Dimensions 46

Standard cable length: 500 mm
Mounting hole locations: Arranged around the center of the mounting surface.

Direct Backlight

MDBL-C[]25

3Z4S-LT Series Dimensions 49

MDBL-C[]70

3Z4S-LT Series Dimensions 50

MDBL-C[]100

3Z4S-LT Series Dimensions 51

MDBL-C[]180100

3Z4S-LT Series Dimensions 52

MDBC-C[]100

3Z4S-LT Series Dimensions 53

* R→10
   G, B, W→15

MDBC-C[]150

3Z4S-LT Series Dimensions 54

Standard cable length: 500 mm

Edge-type Backlight

MEBL-C[]25

3Z4S-LT Series Dimensions 57

MEBL-C[]50

3Z4S-LT Series Dimensions 58

MEBL-C[]7050

3Z4S-LT Series Dimensions 59

MEBL-C[]10080

3Z4S-LT Series Dimensions 60

MEBL-C[]145

3Z4S-LT Series Dimensions 61

Standard cable length: 500 mm

Square Oblique Light

MDQL-C[]58

3Z4S-LT Series Dimensions 63

MDQL-C[]108

3Z4S-LT Series Dimensions 64

Standard cable length: 500 mm

Spot Led Light

MSPP-C[]42

3Z4S-LT Series Dimensions 67

MSPP-C[]74

3Z4S-LT Series Dimensions 68

Parallel Light

MCBP-C[]3430

3Z4S-LT Series Dimensions 70

New Power Supplies for MCEP/MSPP Series

MLEP Analog Series

MLEP-A035W1LR/A070W1LR

3Z4S-LT Series Dimensions 73

MLEP-A035W3LR/A070W3LR

3Z4S-LT Series Dimensions 74

MLEP Digtal Series

MLEP-A035W1LRD/A070W1LRD

3Z4S-LT Series Dimensions 76

MLEP-A035W3LRD/A070W3LRD

3Z4S-LT Series Dimensions 77

New Power Supplies for MG-Wave Series

A080/230W Analog Series (Total current: 0.8 A or 2.3 A)

MLEK-A[][][]W1LR

3Z4S-LT Series Dimensions 80

MLEK-A[][][]W2LR

3Z4S-LT Series Dimensions 81

A080/230W Digtal Series (Total current: 0.8 A or 2.3 A)

MLEK-A[][][]W1LRD

3Z4S-LT Series Dimensions 83

MLEK-A[][][]W2LRD

3Z4S-LT Series Dimensions 84

Multichannel series

MLEK-D770W4LRD

3Z4S-LT Series Dimensions 86

Optional Accessories

Cable

M-RCB4[][]L (Straight connection)

3Z4S-LT Series Dimensions 89

M-RCB3[][]L (Straight connection)

3Z4S-LT Series Dimensions 90

M-XS4[][]C

3Z4S-LT Series Dimensions 91

M-RCB301XS

3Z4S-LT Series Dimensions 92

M-RCB0[][]L (Straight connection)

3Z4S-LT Series Dimensions 93