Page top

3Z4S-LT Series

Lighting System

3Z4S-LT Series

Next-generation MG-Wave LED Illumination Combines with the Vision Sensor to Provide New Solutions.

Direct Ring Light

3Z4S-LT Series Lineup 1

Model Liminescent Color Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MDRL-CR10 Red 0.11 50 080
MDRL-CB10 Blue 0.17 080
MDRL-CW10 White 0.17 080
MDRL-CR16 Red 0.24 65 080
MDRL-CB16 Blue 0.37 080
MDRL-CW16 White 0.37 080
MDRL-CR28 Red 0.20 65 080
MDRL-CB28 Blue 0.31 080
MDRL-CW28 White 0.31 080
MDRL-CR31 Red 0.36 130 080
MDRL-CB31 Blue 0.55 080
MDRL-CW31 White 0.55 080
MDRL-CR35 Red 0.34 150 080
MDRL-CB35 Blue 0.52 080
MDRL-CW35 White 0.52 080
MDRL-CR36 Red 0.36 120 080
MDRL-CB36 Blue 0.55 080
MDRL-CW36 White 0.55 080
MDRL-CR50 Red 0.64 180 080
MDRL-CB50 Blue 0.96 230 ×
MDRL-CW50 White 0.96 230 ×
MDRL-CR56 Red 1.12 520 230 ×
MDRL-CB56 Blue 1.55 230 ×
MDRL-CW56 White 1.55 230 ×

The MDRL-C[]35 provides perpendicular illumination to enable a long working distance.
The recommended working distance is 65 mm or longer, but if a reflective surface is being illuminated, the working distance can be as long as 200 mm.

Low Angle Ring Light

3Z4S-LT Series Lineup 3

Model Liminescent Color Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MLRL-CR25 Red 0.15 70 080
MLRL-CB25 Blue 0.24 080
MLRL-CW25 White 0.24 080
MLRL-CR46 Red 0.17 80 080
MLRL-CB46 Blue 0.27 080
MLRL-CW46 White 0.27 080
MLRL-CR48 Red 0.30 110 080
MLRL-CB48 Blue 0.47 080
MLRL-CW48 White 0.47 080
MLRL-CR68 Red 0.57 190 080
MLRL-CB68 Blue 0.61 080
MLRL-CW68 White 0.61 080
MLRL-CR100 Red 0.96 320 230 ×
MLRL-CB100 Blue 1.03 230 ×
MLRL-CW100 White 1.03 230 ×

Options

Model Applicable model
MDF-LR25 MLRL-C (R, G, B, W) 25
MDF-LR48 MLRL-C (R, G, B, W) 48
MDF-LR68 MLRL-C (R, G, B, W) 68
MDF-LR100 MLRL-C (R, G, B, W) 100

Coaxial Light/Simulated Coaxial Episcopic Light

Coaxial Light

3Z4S-LT Series Lineup 6 0

Model Liminescent Color Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MCEL-CR8 Red 0.04 35 080 ×
MCEL-CB8 Blue 0.03 080 ×
MCEL-CW8 White 0.03 080 ×

Simulated Coaxial Episcopic Light

3Z4S-LT Series Lineup 7

Model Liminescent
Color
Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MSCL-CR24 Red 0.09 110 080
MSCL-CB24 Blue 0.20 080
MSCL-CW24 White 0.20 080
MSCL-CR39 Red 0.16 160 080
MSCL-CB39 Blue 0.31 080
MSCL-CW39 White 0.31 080
MSCL-CR56-B Red 0.33 320 080
MSCL-CB56-B Blue 0.66 080
MSCL-CW56-B White 0.66 080
MSCL-CR74-B Red 0.62 520 080
MSCL-CB74-B Blue 1.11 230 ×
MSCL-CW74-B White 1.11 230 ×
MSCL-CR105-B * Red 2.14 920 230 ×
MSCL-CB105-B * Blue 2.07 230 ×
MSCL-CW105-B * White 2.07 230 ×

* Always run the cooling fan to prevent heat build-up.
* A Power Supply Extension Cable (M-RCB00[]L) is require for the built-in fan. This is in addition to the normal Extension
    Cable. (Refer to Catalog.)

Shadowless Light

Shadowless

3Z4S-LT Series Lineup 10

Model Liminescent Color Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MSRL-CR20 Red 0.32 140 080
MSRL-CW20 White 0.50 080
MSRL-CR33 Red 0.45 210 080
MSRL-CW33 White 0.69 080
MSRL-CR44 Red 0.57 270 080
MSRL-CB44 Blue 0.80 080
MSRL-CW44 White 0.80 080

Shadowless Low Angle Ring

3Z4S-LT Series Lineup 11

Model Liminescent Color Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MSLL-CR109 Red 0.62 320 080
MSLL-CW109 White 1.10 230 ×

Shadowless Low Angle Square

3Z4S-LT Series Lineup 12

Model Liminescent Color Max. rated current
IFM (A)
Weight (g) Power supply Connection to
strobe controller
MSQL-CW32 White 0.14 80 080
MSQL-CW48 White 0.20 120 080

Bar Light/Line Light

Bar Light

3Z4S-LT Series Lineup 14

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MBRL-CR5015 Red 0.13 50 080
MBRL-CB5015 Blue 0.26 080
MBRL-CW5015 White 0.26 080
MBRL-CR7530 Red 0.36 120 080
MBRL-CB7530 Blue 0.52 080
MBRL-CW7530 White 0.52 080
MBRL-CR13015 Red 0.32 85 080
MBRL-CB13015 Blue 0.53 080
MBRL-CW13015 White 0.53 080

Dome Light

3Z4S-LT Series Lineup 15

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MDML-CR50 Red 0.24 130 080
MDML-CW50 White 0.37 080

High-powered Spot LED Light

3Z4S-LT Series Lineup 16

Model Liminescent
Color
Dominant
wavelength *
Color
temperature
Max. rated
current IFM (A)
Weight
(g)
Connection to
strobe controller
MCEP-CR8 Red 620.5 to 645 nm - 0.35 50 ×
MCEP-CB8 Blue 470 to 480 nm - 0.35 ×
MCEP-CW8 White All 5000 to 6000 K 0.35 ×

* The dominant wavelength of visible color according to CIE color coordinates. There are differences in the illuminated
    color for the dominant wavelengths of these LEDs. Colors may appear to be different even for the same model
    number.

IR Light

3Z4S-LT Series Lineup 18

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MBRL-CIR7530 Infrared 0.40 120 080

* The dominant wavelength of visible color according to CIE color coordinates. There are differences in the illuminated
   color for the dominant wavelengths of these LEDs. Colors may appear to be different even for the same model number.

Direct Backlight

Shell type

3Z4S-LT Series Lineup 21

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MDBL-CR25 Red 0.14 60 080
MDBL-CB25 Blue 0.27 080
MDBL-CW25 White 0.27 080
MDBL-CR70 Red 0.48 190 080
MDBL-CB70 Blue 0.96 230 ×
MDBL-CW70 White 0.96 230 ×
MDBL-CR100 Red 1.43 290 230 ×
MDBL-CB100 Blue 1.55 230 ×
MDBL-CW100 White 1.55 230 ×
MDBL-CR180100 Red 2.30 520 230 ×
MDBL-CB180100 Blue 2.30 230 ×
MDBL-CW180100 White 2.30 230 ×

Chip mounting type

3Z4S-LT Series Lineup 22

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MDBC-CR100 Red 0.81 170 230 ×
MDBC-CW100 White 0.95 230 ×
MDBC-CR150 Red 0.99 310 230 ×
MDBC-CW150 White 2.14 230 ×

Edge-type Backlight

3Z4S-LT Series Lineup 23

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MEBL-CR25 Red 0.03 45 080
MEBL-CB25 Blue 0.04 080
MEBL-CW25 White 0.04 080
MEBL-CR50 Red 0.17 110 080
MEBL-CB50 Blue 0.29 080
MEBL-CW50 White 0.29 080
MEBL-CR7050 Red 0.15 140 080
MEBL-CB7050 Blue 0.25 080
MEBL-CW7050 White 0.25 080
MEBL-CR10080 Red 0.32 230 080
MEBL-CB10080 Blue 0.57 080
MEBL-CW10080 White 0.57 080
MEBL-CR145 Red 0.45 460 080
MEBL-CB145 Blue 0.8 080
MEBL-CW145 White 0.8 080

Square Oblique Light

3Z4S-LT Series Lineup 24

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MDQL-CR58 Red 0.09 55 080
MDQL-CW58 White 0.17 080
MDQL-CR108 Red 0.42 210 080
MDQL-CW108 White 0.84 230 ×

Spot Led Light

3Z4S-LT Series Lineup 25

Wide projection

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MSPP-CR42 Red 0.7 460 MLEP-A070 series ×
MSPP-CW42 White 0.7 460 MLEP-A070 series ×

Nallow projection

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MSPP-CR74 Red 0.7 600 MLEP-A070 series ×
MSPP-CW74 White 0.7 600 MLEP-A070 series ×

* Always connect a Conversion Cable (3Z4S-LT M-RCB301XS) when connecting the power supply.

Parallel Light

3Z4S-LT Series Lineup 29

Model Liminescent Color Max. rated current
IFM (A)
Weight
(g)
Power supply Connection to
strobe controller
MCBP-CB3430 Blue 0.07 260 080 ×
MCBP-CW3430 White 0.07 080 ×

New Power Supplies for MCEP/MSPP Series

These constant-current power supplies are designed specifically for the MCEP Series of High-power LED Spot Lights and MSPP Series of LED Spot Lights.

3Z4S-LT Series Lineup 30

MLEP Analog Series

Model
MLEP-A035W1LR-100V
MLEP-A035W1LR-200V
MLEP-A070W1LR-100V
MLEP-A070W1LR-200V
MLEP-A035W3LR-100V
MLEP-A035W3LR-200V
MLEP-A070W3LR-100V
MLEP-A070W3LR-200V

MLEP Digtal Series

Model
MLEP-A035W1LRD-100V
MLEP-A035W1LRD-200V
MLEP-A070W1LRD-100V
MLEP-A070W1LRD-200V
MLEP-A035W3LRD-100V
MLEP-A035W3LRD-200V
MLEP-A070W3LRD-100V
MLEP-A070W3LRD-200V

New Power Supplies for MG-Wave Series

These new power supplies are designed specifically for Moritex Constant-current LED Lights (except for the MCEP Series). Even when combining with an LED Light from the broad lineup and possible applications, you can select the ideal Constant-current Power Supply for the required current consumption. The Power Supplies suppress heat generation and will make the most of the characteristics of any of the LED Light. External output controls and other features are also provided.

3Z4S-LT Series Lineup 33

A080/230W Analog Series (Total current: 0.8 A or 2.3 A)

Model
MLEK-A080W1LR-100V
MLEK-A080W1LR-200V
MLEK-A080W2LR-100V
MLEK-A080W2R-200V

Model
MLEK-A230W1LR-100V
MLEK-A230W1LR-200V
MLEK-A230W2LR-100V
MLEK-A230W2LR-200V

A080/230W Digtal Series (Total current: 0.8 A or 2.3 A)

Model
MLEK-A080W1LRD-100V
MLEK-A080W1LRD-200V
MLEK-A080W2LRD-100V
MLEK-A080W2RD-200V

Model
MLEK-A230W1LRD-100V
MLEK-A230W1LRD-200V
MLEK-A230W2LRDB-100V
MLEK-A230W2LRDB-200V

Multichannel series

Model
MLEK-D770W4LRD-100V
MLEK-D770W4LRD-200V

Optional Accessories

* When ordering, provide the specific model number after "SZ4S-LT" (example: SZ4S-LT MDF-DR10).

Options for lights

The following optional accessories are available to improve the functionality of the lighting devices.

Diffusion plate: MDF Series

The MDF series features a diffusion plate that increases the light diffusion and reduces reflection and glare from the element.

Model Product type Compatible light models
MDF-DQ108 Square oblique light diffusion plate MDQL-CR (CG, CB, CW) for 108, 4 pieces/set
MDF-DR10 Diffusion plate for direct-ring lights MDRL-CR (CG, CB, CW) for 10
MDF-DR16 Diffusion plate for direct-ring lights MDRL-CR (CG, CB, CW) for 16
MDF-DR28 Diffusion plate for direct-ring lights MDRL-CR (CG, CB, CW) for 28
MDF-DR31 Diffusion plate for direct-ring lights MDRL-CR (CG, CB, CW) for 31
MDF-DR50 Diffusion plate for direct-ring lights MDRL-CR (CG, CB, CW) for 50
MDF-DR56 Diffusion plate for direct-ring lights MDRL-CR (CG, CB, CW) for 56
MDF-LR25 Diffusion plate for low-angle ring lights MLRL-CR (CG, CB, CW) for 25
MDF-LR48 Diffusion plate for low-angle ring lights MLRL-CR (CG, CB, CW) for 48
MDF-LR68 Diffusion plate for low-angle ring lights MLRL-CR (CG, CB, CW) for 68
MDF-LR100 Diffusion plate for low-angle ring lights MLRL-CR (CG, CB, CW) for 100
MDF-BR5015 Diffusion plate for bar lights MBRL-CR (CG, CB, CW) for 5015
MDF-BR7530 Diffusion plate for bar lights MBRL-CR (CG, CB, CW) for 7530
MDF-BR13015 Diffusion plate for bar lights MBRL-CR (CG, CB, CW) for 13015

An asterisk ([]) in "compatible light models" refers to any LED color (R,G,B or W) of the light.

Polarizing plate: MPL Series

The MPL series polarizing plates are attached to LEDs with Moritex’s lenses in order to reduce unwanted glare and reflection during image processing.

Model Product type Compatible light models
MPL-DQ108 Square oblique light polarizing plate MDQL-CR (CG, CB, CW) for 108, 4 pieces/set
MPL-SC56 Simulated coaxial light polarizing plate MSCL-CR (CG, CB, CW) for 56
MPL-SC74 Simulated coaxial light polarizing plate MSCL-CR (CG, CB, CW) for 72
MPL-SC105 Simulated coaxial light polarizing plate MSCL-CR (CG, CB, CW) for 105
MPL-DR10-B Polarizing plate for direct-ring lights MDRL-CR (CG, CB, CW) for 10
MPL-DR16-B Polarizing plate for direct-ring lights MDRL-CR (CG, CB, CW) for 16
MPL-DR28-B Polarizing plate for direct-ring lights MDRL-CR (CG, CB, CW) for 28
MPL-DR31-B Polarizing plate for direct-ring lights MDRL-CR (CG, CB, CW) for 31
MPL-DR50-B Polarizing plate for direct-ring lights MDRL-CR (CG, CB, CW) for 50
MPL-DR56-B Polarizing plate for direct-ring lights MDRL-CR (CG, CB, CW) for 56
MPL-BR5015-B Polarizing plate for bar lights MBRL-CR (CG, CB, CW) for 5015
MPL-BR7530-B Polarizing plate for bar lights MBRL-CR (CG, CB, CW) for 7530
MPL-BR13015-B Polarizing plate for bar lights MBRL-CR (CG, CB, CW) for 13015

An asterisk ([]) in "compatible light models" refers to any LED color (R,G,B or W) of the light.

Adapter: MAD Series

The MAD series is essential when a diffusion or polarizing plate is attached to a ring light.

Model Product type Compatible light models How to use the MAD series
MAD-DR10 Plate attachment adapter for direct-
ring lights
MDRL-CR (CG, CB, CW) for 10
1588_lu_59_1
MAD-DR16 Plate attachment adapter for direct-
ring lights
MDRL-CR (CG, CB, CW) for 16
MAD-DR28 Plate attachment adapter for direct-
ring lights
MDRL-CR (CG, CB, CW) for 28
MAD-DR31 Plate attachment adapter for direct-
ring lights
MDRL-CR (CG, CB, CW) for 31
MAD-DR50 Plate attachment adapter for direct-
ring lights
MDRL-CR (CG, CB, CW) for 50
MAD-DR56 Plate attachment adapter for direct-
ring lights
MDRL-CR (CG, CB, CW) for 56

An asterisk ([]) in "compatible light models" refers to any LED color (R,G,B or W) of the light.

Light control film: MLM Series

The MLM series are resin films that transform diffused light into near-parallel light. Attached to a simulated coaxiallight, it makes the light distribution pattern smoother.

Model Product type Compatible light models Usage for the MLM Series
MLM-SC56 Light control fi lm for
simulated coaxial lights
MSCL-CR (CG, CB, CW) for 56
1588_lu_60_1
MLM-SC74 Light control fi lm for
simulated coaxial lights
MSCL-CR (CG, CB, CW) for 74
MLM-SC105 Light control fi lm for
simulated coaxial lights
MSCL-CR (CG, CB, CW) for 105

An asterisk ([]) in "compatible light models" refers to any LED color (R,G,B or W) of the light.
Note: Do not apply any unnecessary load to the lens.

Simulated Coaxial Light/CCTV Lens Adapter: MLA-SC Series

The MLA-SC Series enables small siulated coaxial lights to be mounted at the end of CCTV lenses.

Model Product type Compatible light models How to use the MLA-SC series
MLA-SCBS Mount base for simulated coaxial
lights
MSCL-C[]24/39/56
1588_lu_61_1
The rotation angle is adjustable after
fastening the light to the lens.
MLA-SCM255 Base/lens adapter for simulated
coaxial lights
Filter screw: M25.5P0.5 lens
MLA-SCM270 Base/lens adapter for simulated
coaxial lights
Filter screw: M27P0.5 lens
MLA-SCM305 Base/lens adapter for simulated
coaxial lights
Filter screw: M30.5P0.5 lens

An asterisk (*) in “compatible light models” refers to any LED color (R,G,B or W) of the light.
* Do not apply any unnecessary load to the lens.

MML/CCTV Lens Adapter

The adapter can be easily used in combination with CCTV lenses.

Model Product type Compatible light models How to use the MLA-DR series
MLA-DR1616 Lens attachment adapter MDRL-C[]16 and R-16 mm lenses
1588_lu_62_1
MLA-DR3125 Lens attachment adapter MDRL-C[]31 and R-25 mm lenses
MLA-DR3130 Lens attachment adapter MDRL-C[]31 and R-30 mm lenses
MLA-DR31M255 Lens attachment adapter MDRL-C[]31 and M25.5P0.5 lenses
MLA-DR31M270 Lens attachment adapter MDRL-C[]31 and M27P0.5 lenses
MLA-DR31M305 Lens attachment adapter MDRL-C[]31 and M30.5P0.5 lenses

An asterisk ([]) in "compatible light models" refers to any LED color (R,G,B or W) of the light.

Sharp-cut Filter R64 Series

These Files can be attached to the end of a CCTV lens to prevent light interference when using red light.

Model Product type Size
ML-R64-25 Sharp-cut filter for mounting to end of lens Filter screw: M25.5 P0.5 lenz
ML-R64-27 Sharp-cut filter for mounting to end of lens Filter screw: M27 P0.5 lenz
ML-R64-30 Sharp-cut filter for mounting to end of lens Filter screw: M30.5 P0.5 lenz

Cables

Model Product type Applications Length
M-RCB401L 4-pin type extension cable For all lights (except the MCEP series) 1 m
M-RCB402L 4-pin type extension cable 2 m
M-RCB403L 4-pin type extension cable 3 m
M-RCB301L 3-pin type extension cable For the MCEP series 1 m
M-RCB302L 3-pin type extension cable 2 m
M-RCB303L 3-pin type extension cable 3 m
M-XS402C Pin type extension cable For the MSPP series 2 m
M-XS405C Pin type extension cable 5 m
M-XS410C Pin type extension cable 10 m
M-RCB301XS Pin type MSPP-MLEP-A070 conversion cable For the MSPP series and MLEP-A070 1 m
M-RCB001L 2-pin type extension cable For power sources for built-in fans 1 m
M-RCB002L 2-pin type extension cable 2 m
M-RCB003L 2-pin type extension cable 3 m
MC-EXC-02 Cable for DSUB15 pin external control - 2 m
MC-EXC-07 Cable for DSUB15 pin external control -