Page top

3Z4S-LT Series

Lighting System

3Z4S-LT Series

Next-generation MG-Wave LED Illumination Combines with the Vision Sensor to Provide New Solutions.

New Power Supplies for MCEP/MSPP Series

MLEP Analog Series

Model MLEP-
A035W1L
R-100V
MLEP-
A035W1L
R-200V
MLEP-
A070W1L
R-100V
MLEP-
A070W1L
R-200V
MLEP-
A035W3L
R-100V
MLEP-
A035W3L
R-200V
MLEP-
A070W3L
R-100V
MLEP-
A070W3L
R-200V
AC Type 100 V 200 V 100 V 200 V 100 V 200 V 100 V 200 V
Output Single-channel out put
max. 350 mA
Single-channel out put
max. 700 mA
3-channel out put for
each channel max. 350
mA
3-channel out put for
each channel max. 700
mA
Input
voltage
100-240 V AC 50/60 Hz 100-240 V AC 50/60 Hz
Input
current
0.35/0.25 A (at AC 100/240 V) 0.35/0.25 A (at AC 100/240 V)
Surge
current
20 A or lower (at 100 V AC)
40 A or lower (at 240 V AC)
20 A or lower (at 100 V AC)
40 A or lower (at 240 V AC)
Operating
temperature
0 to +45˚C 0 to +45˚C
Output
system
Continuous DC output Continuous DC output
Output
control
system
Constant current control (the current can be
changed)
Constant current control (the current can be
changed)
External
light
control
Supported (0 to 5 V) Supported (0 to 5 V)
Lighting on/
off function
Supported (photocoupler insulation) Supported (photocoupler insulation)
Cooling
system
Natural air cooling forcible air cooling
Installation Horizontal installation on the rubber supports at
the bottom of the unit
Horizontal installation on the rubber supports at
the bottom of the unit
Weight Approximately 0.9 kg Approximately 1.4 kg

MLEP Digtal Series

Model MLEP-
A035W1L
RD-100V
MLEP-
A035W1L
RD-200V
MLEP-
A070W1L
RD-100V
MLEP-
A070W1L
RD-200V
MLEP-
A035W3L
RD-100V
MLEP-
A035W3L
RD-200V
MLEP-
A070W3L
RD-100V
MLEP-
A070W3L
RD-200V
AC Type 100 V 200 V 100 V 200 V 100 V 200 V 100 V 200 V
Output Single-channel out put
max. 350 mA
Single-channel out put
max. 700 mA
3-channel out put for
each channel max. 350
mA
3-channel out put for
each channel max. 700
mA
Input
voltage
100-240 V AC 50/60 Hz 100-240 V AC 50/60 Hz
Input
current
0.35/0.25 A (at AC 100/240 V) 0.35/0.25 A (at AC 100/240 V)
Surge
current
20 A or lower (at 100 V AC)
40 A or lower (at 240 V AC)
20 A or lower (at 100 V AC)
40 A or lower (at 240 V AC)
Operating
temperature
0 to +45˚C 0 to +45˚C
Output
system
Continuous DC output Continuous DC output
Output
control
system
Constant current control (the current can be
changed)
Constant current control (the current can be
changed)
External
light
control
Supported (8 bit digital) Supported (for each channel, 8 bit digital)
Lighting on/
off function
Supported (photocoupler insulation) Supported (photocoupler insulation)
Cooling
system
Natural air cooling forcible air cooling
Installation Horizontal installation on the rubber supports at
the bottom of the unit
Horizontal installation on the rubber supports at
the bottom of the unit
Weight Approximately 0.9 kg Approximately 1.4 kg

New Power Supplies for MG-Wave Series

A080/230W Analog Series (Total current: 0.8 A or 2.3 A)

Model MLEK-
A080W1LR-100V
MLEK-
A080W1LR-200V
MLEK-
A080W2LR-100V
MLEK-
A080W2R-200V
AC Type 100 V 200 V 100 V 200 V
Output Single-channel output of 0.8 A
(for connection to all lights except the MCEP
Series)
Two-channel maximum, output of 0.8 A for each
channel
(for connection to all lights except the MCEP
Series)
Input voltage 100-240 V AC 50/60 Hz 100-240 V AC 50/60 Hz
Input current 0.3/0.15 A (at AC 100/240 V) 0.3/0.15 A (at AC 100/240 V)
Surge current 15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
Operating
temperature
0 to +45˚C 0 to +45˚C
Output system Continuous DC output Continuous DC output
Output control
system
Constant current control (the current can be
changed)
Constant current control (the current can be
changed)
External light
control
Supported (0 to 5 V) Supported (0 to 5 V)
Lighting on/off
function
Supported (photocoupler insulation) Supported (photocoupler insulation)
Error output Supported (photocoupler insulation, control
error)
Supported (photocoupler insulation, control
error)
Cooling system Natural air cooling Natural air cooling
Installation Horizontal installation on the rubber supports
at the bottom of the unit
Horizontal installation on the rubber supports
at the bottom of the unit
Weight Approximately 1 kg Approximately 1.3 kg

Model MLEK-
A230W1LR-100V
MLEK-
A230W1LR-200V
MLEK-
A230W2LR-100V
MLEK-
A230W2LR-200V
AC Type 100 V 200 V 100 V 200 V
Output Single-channel output of 2.3 A
(for connection to all lights except the MCEP
Series)
Two-channel maximum, output of 2.3 A for each
channel
(for connection to all lights except the MCEP
Series)
Input voltage 100-240 V AC 50/60 Hz 100-240 V AC 50/60 Hz
Input current 0.7/0.4 A (at AC 100/240 V) 0.7/0.4 A (at AC 100/240 V)
Surge current 15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
Operating
temperature
0 to +45˚C 0 to +45˚C
Output system Continuous DC output Continuous DC output
Output control
system
Supported (0 to 5 V dimmer signal/External VR
input)
Supported (0 to 5 V dimmer signal/External VR
input)
External light
control
Constant current control (the current can be
changed)
Constant current control (the current can be
changed)
Lighting on/off
function
Supported (photocoupler insulation) Supported (photocoupler insulation)
Error output Supported (photocoupler insulation, control
error)
Supported (photocoupler insulation, control
error)
Cooling system forcible air cooling forcible air cooling
Installation Horizontal installation on the rubber supports
at the bottom of the unit
Horizontal installation on the rubber supports
at the bottom of the unit
Weight Approximately 1.1 kg Approximately 1.4 kg

A080/230W Digtal Series (Total current: 0.8 A or 2.3 A)

Model MLEK-
A080W1LRD-100V
MLEK-
A080W1LRD-200V
MLEK-
A080W2LRD-100V
MLEK-
A080W2RD-200V
AC Type 100 V 200 V 100 V 200 V
Output Single-channel output of 0.8 A
(for connection to all lights except the MCEP
Series)
Two-channel maximum, output of 0.8 A for each
channel
(for connection to all lights except the MCEP
Series)
Input voltage 100-240 V AC 50/60 Hz 100-240 V AC 50/60 Hz
Input current 0.3/0.15 A (at AC 100/240 V) 0.3/0.15 A (at AC 100/240 V)
Surge current 15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
Operating
temperature
0 to +45˚C 0 to +45˚C
Output system Continuous DC output Continuous DC output
Output control
system
Constant current control (the current can be
changed)
Constant current control (the current can be
changed)
External light
control
Supported (8 bit digital) Supported (for each channel, 8 bit digital)
Lighting on/off
function
Supported (photocoupler insulation) Supported (photocoupler insulation)
Error output Supported (photocoupler insulation, control
error)
Supported (photocoupler insulation, control
error)
Cooling system Natural air cooling Natural air cooling
Installation Horizontal installation on the rubber supports
at the bottom of the unit
Horizontal installation on the rubber supports
at the bottom of the unit
Weight Approximately 1 kg Approximately 1.3 kg

Model MLEK-
A230W1LRD-100V
MLEK-
A230W1LRD-200V
MLEK-
A230W2LRDB-100V
MLEK-
A230W2LRDB-200V
AC Type 100 V 200 V 100 V 200 V
Output Single-channel output of 2.3 A
(for connection to all lights except the MCEP
Series)
Two-channel maximum, output of 2.3 A for each
channel
(for connection to all lights except the MCEP
Series)
Input voltage 100-240 V AC 50/60 Hz 100-240 V AC 50/60 Hz
Input current 0.7/0.4 A (at AC 100/240 V) 0.7/0.4 A (at AC 100/240 V)
Surge current 15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
15 A or lower (at 100 V AC)
35 A or lower (at 240 V AC)
Operating
temperature
0 to +45˚C 0 to +45˚C
Output system Continuous DC output Continuous DC output
Output control
system
Constant current control (the current can
be changed)
Constant current control (the current can be
changed)
External light
control
Supported (8 bit digital) Supported (for each channel, 8 bit digital)
Lighting on/off
function
Supported (photocoupler insulation) Supported (photocoupler insulation)
Error output Supported (photocoupler insulation, control
error)
Supported (photocoupler insulation, control error)
Cooling system forcible air cooling forcible air cooling
Installation Horizontal installation on the rubber supports
at the bottom of the unit
Horizontal installation on the rubber supports at
the bottom of the unit
Weight Approximately 1.1 kg Approximately 1.4 kg

Multichannel series

Model MLEK-D770W4LRD-100V MLEK-D770W4LRD-200V
AC Type 100 V 200 V
Output 4-channel output Total max. 7.7 A (CH1 to CH 3: max. 2.3 A CH4: max. 0.8 A)
(for connection to all lights except the MCEP Series)
Input voltage 100-240 V AC 50/60 Hz
Input current 1.7/0.8 A (at AC 100/240 V)
Surge current 18 A or lower (at 100 V AC)
41 A or lower (at 230 V AC)
Operating temperature 0 to +45˚C
Output system Continuous DC output
Output control system Constant current control (the current can be changed)
External light control Supported (for each channel, 8 bit digital or 10 bit digital)
Lighting on/off function Supported (photocoupler insulation)
Error output Supported (photocoupler insulation, control error)
Cooling system forcible air cooling
Installation Horizontal installation on the rubber supports at the bottom of the unit
Weight Approximately 2 kg