Page top

E3X-DRT21-S VER.3

Fiber Amplifier Sensor Communication Unit

E3X-DRT21-S VER.3

The DeviceNet Communication Unit That Simplifies Managing Sensor Settings

Item Description
Communications Method Sets parameters using Explicit messages
Communi-
cations
functions
Remote I/O
Communications
Slave function
Edits slave device parameters, enables device monitor functions
Message
Communications
function
E3X-MC11-SV2 can be connected
Configurator DeviceNet communications
Mobile Console connection Monitors ON/OFF output, status, incident light level (digital display data)
Power supply Supplied from the DeviceNet communications connector
(power is also supplied to all connected Sensors through Wire-reducing Connectors)
Maximum connectable
Sensors *1
For remote I/O communications 1-CH mode *2: 13
For remote I/O communications 2-CH mode *3 or
for remote I/O communications 2-CH mode + detection level monitoring mode *4: 16
Connectable Sensors *5 E3X-DA-S Series *7 or E3X-MDA Series *8 Digital Fiber Sensor
E3C-LDA Series Laser Photoelectric Sensor with Separate Digital Amplifier *9
E2C-EDA High-resolution Digital Proximity Sensor with Separate Amplifier
(use connector-type Amplifier Units and the E3X-CN02 Cordless Slave Connector)
Power supply voltage 11 to 25 VDC
Current consumption *6 70 mA max.
Ambient operating temperature -20 to 55°C
Ambient operating humidity 30% to 85% (with no condensation)
Storage temperature -30 to 70°C
Dimensions (mm) 30 x 34.6 x 71.3 (W x H x D)
Weight (packed state) Approx. 150 g

*1. When any of the following Sensors is connected, two words are allocated per Sensor and each Sensor is counted as
       two Sensors for the number of connected Sensors.
       E3X-DA[]-S ([]: 7/9), E3X-DA[]TW-S ([]: 6/8), E3X-MDA[] ([]: 6/8), E3C-LDA[] ([]: 6/8), E2C-EDA[] ([]: 6/8)
*2. Communications is possible for the ON/OFF output data from 13 Units. One word is allocated as the input area in the
       Master.
*3. Communications is possible for the ON/OFF output data from 16 Units and the number of connected Sensors. Two
       word sare allocated as the output area in the Master.
*4. Communications is possible for the ON/OFF output data from 16 Units, the number of connected Sensors, and the
       detection levels for the connected Sensors.
       Two words are allocated as the input area and one word is allocated for the number of connected Sensors in the
       Master.
*5. Connection cannot be performed if the response speed of the Sensor is set to super-high-speed mode.
*6. This does not include the current supplied to the Sensor.
*7. E3X-DA[]-S Series in this catalog have been discontinued at the end of March 2017 and end of March 2019.
*8. E3X-MDA Series will be accepted until the end of August 2021.
*9. E3C-LDA Series will be accepted until the end of February 2022.