Page top

CXONE-AL[][]D-V4

FA Integrated Tool Package

CXONE-AL[][]D-V4

The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.

Product
name
Specifications Number of
licenses
Media Model Stand-
ards
FA
Integrated
Tool
Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software
package that integrates Support Software
for OMRON PLCs and components.
CX-One runs on the following OS.*1
Windows XP
(Service Pack 3 or higher, 32-bit version)/
Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version) /
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)
-
(Media only)
*2
DVD CXONE-AL00D-V4 -
1 license CXONE-AL01D-V4
3 licenses CXONE-AL03D-V4
10 licenses CXONE-AL10D-V4
30 licenses CXONE-AL30D-V4
50 licenses CXONE-AL50D-V4
Unrestricted
*3
(Site license)
Ask your OMRON
representative for
details.
The upgrade versions *4 1 license DVD CXONE-AL01D-V4-UP -
3 licenses CXONE-AL03D-V4-UP
10 licenses CXONE-AL10D-V4-UP
30 licenses CXONE-AL30D-V4-UP
50 licenses CXONE-AL50D-V4-UP
Unrestricted
*3
(Site license)
CXONE-ALXXD-V4-UP
FA
Integrated
Tool
Package
CX-One
Lite
Ver.4.[]
CX-One Lite is a subset of the complete
CX-One package that provides only the
Support Software required for micro PLC
applications.
CX-One Lite runs on the following OS. *1
Windows XP
(Service Pack 3 or higher, 32-bitversion)/
Windows Vista (32-bit/64-bit version)/
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)
1 license DVD CXONE-LT01D-V4 -
The upgrade versions *4 1 license DVD CXONE-LT01D-V4-UP -

Note: The CX-One and CX-One Lite cannot be simultaneously installed on the same computer.
*1. The NX-IO Configurator runs on Windows 7 SP1, 8, 8.1, and 10.
      It cannot be installed on Windows XP, Vista, and 7 without Service Pack.
*2. The CXONE-AL00D-V4 contains only the DVD installation media for users who have purchased the CX-One
      Version 4.[] and does not include the license number. Enter the license number of the CX-One Version 4.[]
      when installing.
     (The license number of the CX-One Version 3.[] or lower cannot be used for installation.)
*3. This is a site license for users who want to use CX-One on many computers.
      • The number of users is unrestricted for the same company and site.
      • Only one license number must be managed.
      • All computers that use the site license can take advantage of automatic updates and software downloads.
*4. The upgrade versions are for customers that already have CX-One Version 3.[] or lower.