Page top

D4JL, D4JL-SK40

Guard Lock Safety-door Switch/Slide key

D4JL, D4JL-SK40

Holding Force of 3,000 N

(Unit: mm)

Switches

D4JL-[][]F[]-C5
D4JL-[][]F[]-D5

D4JL, D4JL-SK40 Dimensions 2

D4JL-[][]FA-C6
D4JL-[][]FA-D6

D4JL, D4JL-SK40 Dimensions 3

D4JL-[][]FA-C7
D4JL-[][]FA-D7

D4JL, D4JL-SK40 Dimensions 4

D4JL-2NFA-[]8-01-SJ

D4JL, D4JL-SK40 Dimensions 5

Operation Keys

D4JL-K1

D4JL, D4JL-SK40 Dimensions 7

D4JL-K2

D4JL, D4JL-SK40 Dimensions 8

D4JL-K3

D4JL, D4JL-SK40 Dimensions 9

Note: Unless otherwise specified, a tolerance of ±0.8 mm applies to all Switch dimensions and a tolerance of ±0.4 mm
           applies to Operation Key dimensions.

Slide Keys

D4JL-SK40

Open Door

D4JL, D4JL-SK40 Dimensions 13

Closed Door

D4JL, D4JL-SK40 Dimensions 14

With Operation Key Inserted

D4JL + D4JL-K1
(with Front-inserted Operation Key)

D4JL, D4JL-SK40 Dimensions 16

D4JL + D4JL-K1
(with Top-inserted Operation Key)

D4JL, D4JL-SK40 Dimensions 17

D4JL + D4JL-K2
(with Front-inserted Operation Key)

D4JL, D4JL-SK40 Dimensions 18

D4JL + D4JL-K2
(with Top-inserted Operation Key)

D4JL, D4JL-SK40 Dimensions 19

D4JL + D4JL-K3
(with Front-inserted Operation key)

D4JL, D4JL-SK40 Dimensions 20

D4JL + D4JL-K3
(with Top-inserted Operation key)

D4JL, D4JL-SK40 Dimensions 21

* Insertion radii apply when the rotational center of the Operation Key is in line with a line extending from the front or top Head surface.