Page top

Item list of S8VM

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models) S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 61 - 80 of 88

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
Model NumberDescription
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Terminal blocks (Screw terminal), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Terminal blocks (Screw terminal), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Terminal blocks (Screw terminal), DIN Rail mounting, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Terminal blocks (Screw terminal), DIN Rail mounting, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 15 VDC, Terminal blocks (Screw terminal), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 15 VDC, Terminal blocks (Screw terminal), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 15 VDC, Terminal blocks (Screw terminal), DIN Rail mounting, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 15 VDC, Terminal blocks (Screw terminal), DIN Rail mounting, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sinking), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sinking), DIN Rail mounting, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), DIN Rail mounting, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), DIN Rail mounting, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sourcing), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sourcing), DIN Rail mounting, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 150 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sinking), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 150 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sinking), DIN Rail mounting, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 150 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sourcing), Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 150 W, Output: 24 VDC, Terminal blocks (Screw terminal), Undervoltage alarm (Sourcing), DIN Rail mounting, Harmonic current emissions

All Items 61 - 80 of 88

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5