Page top

S8VM

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

Note: For details on normal stock models, contact your nearest OMRON representative.

Covered type

S8VM Lineup 2

Configuration Power ratings Output voltage Output current Model
DIN Rail
mounting bracket
15 W 5 V 3 A S8VM-01505CD
12 V 1.3 A S8VM-01512CD
15 V 1 A S8VM-01515CD
24 V 0.65 A S8VM-01524CD
30 W 5 V 6 A S8VM-03005CD
12 V 2.5 A S8VM-03012CD
15 V 2 A S8VM-03015CD
24 V 1.3 A S8VM-03024CD
50 W 5 V 10 A S8VM-05005CD
12 V 4.3 A S8VM-05012CD
15 V 3.5 A S8VM-05015CD
24 V 2.2 A S8VM-05024CD
100 W 5 V 20 A S8VM-10005CD
12 V 8.5 A S8VM-10012CD
15 V 7 A S8VM-10015CD
24 V 4.5 A S8VM-10024CD
150 W 5 V 27 A S8VM-15005CD (See note 1.)
12 V 12.5 A S8VM-15012CD
15 V 10 A S8VM-15015CD
24 V 6.5 A S8VM-15024CD
Bottom mounting
(The 300-, 600-,
and 1,500-W models
use a forced cooling
method with built-in
fans.)
15 W 5 V 3 A S8VM-01505C
12 V 1.3 A S8VM-01512C
15 V 1 A S8VM-01515C
24 V 0.65 A S8VM-01524C
30 W 5 V 6 A S8VM-03005C
12 V 2.5 A S8VM-03012C
15 V 2 A S8VM-03015C
24 V 1.3 A S8VM-03024C
50 W 5 V 10 A S8VM-05005C
12 V 4.3 A S8VM-05012C
15 V 3.5 A S8VM-05015C
24 V 2.2 A S8VM-05024C
100 W 5 V 20 A S8VM-10005C
12 V 8.5 A S8VM-10012C
15 V 7 A S8VM-10015C
24 V 4.5 A S8VM-10024C
150 W 5 V 27 A S8VM-15005C (See note 1.)
12 V 12.5 A S8VM-15012C
15 V 10 A S8VM-15015C
24 V 6.5 A S8VM-15024C
300 W 5 V 60 A S8VM-30005C
12 V 27 A S8VM-30012C
15 V 22 A S8VM-30015C
24 V 14 A
Peak current:
16.5 A (200 VAC)
S8VM-30024C
600 W 5 V 120 A S8VM-60005C
12 V 53 A S8VM-60012C
15 V 43 A S8VM-60015C
24 V 27 A
Peak current:
31 A (200 VAC)
S8VM-60024C
1,500 W 24 V 65 A (100 VAC)
70 A (200 VAC)
Peak current:
105 A (200 VAC)
S8VM-15224C (See note 2.)

Note: 1. The output capacity of the S8VM-15005[][] is 135 W.
Note: 2. M8 bolts and nuts for the output terminals are not included with the S8VM-15224C.
Note: 3. To perform front mounting using the bottom mounting models, use the Mounting Brackets (S82Y-VM[][]F, sold separately).
Note: 4. The input voltage is 100 to 240 VAC for all models.

Undervoltage Alarm Function Model with Cover

S8VM Lineup 5

Configuration Power ratings Output voltage Output current Undervoltage
alarm model
Model
DIN Rail
mounting bracket
15 W 24 V 0.65 A --- S8VM-01524AD
30 W 1.3 A --- S8VM-03024AD
50 W 2.2 A Sinking S8VM-05024AD
Sourcing S8VM-05024PD
100 W 4.5 A Sinking S8VM-10024AD
Sourcing S8VM-10024PD
150 W 6.5 A Sinking S8VM-15024AD
Sourcing S8VM-15024PD
Bottom mounting 15 W 24 V 0.65 A --- S8VM-01524A
30 W 1.3 A --- S8VM-03024A
50 W 2.2 A Sinking S8VM-05024A
Sourcing S8VM-05024P
100 W 4.5 A Sinking S8VM-10024A
Sourcing S8VM-10024P
150 W 6.5 A Sinking S8VM-15024A
Sourcing S8VM-15024P

Note: 1. To perform front mounting using the bottom mounting models, use the Mounting Brackets (S82Y-VM[][]F, sold separately).
Note: 2. The input voltage is 100 to 240 VAC for all models.

Open-frame type

S8VM Lineup 8

Configuration Power ratings Output voltage Output current Model
DIN Rail
mounting bracket
15 W 5 V 3 A S8VM-01505D
12 V 1.3 A S8VM-01512D
15 V 1 A S8VM-01515D
24 V 0.65 A S8VM-01524D
30 W 5 V 6 A S8VM-03005D
12 V 2.5 A S8VM-03012D
15 V 2 A S8VM-03015D
24 V 1.3 A S8VM-03024D
50 W 5 V 10 A S8VM-05005D
12 V 4.3 A S8VM-05012D
15 V 3.5 A S8VM-05015D
24 V 2.2 A S8VM-05024D
100 W 5 V 20 A S8VM-10005D
12 V 8.5 A S8VM-10012D
15 V 7 A S8VM-10015D
24 V 4.5 A S8VM-10024D
150 W 5 V 27 A S8VM-15005D (See note 1.)
12 V 12.5 A S8VM-15012D
15 V 10 A S8VM-15015D
24 V 6.5 A S8VM-15024D
Bottom mounting 15 W 5 V 3 A S8VM-01505
12 V 1.3 A S8VM-01512
15 V 1 A S8VM-01515
24 V 0.65 A S8VM-01524
30 W 5 V 6 A S8VM-03005
12 V 2.5 A S8VM-03012
15 V 2 A S8VM-03015
24 V 1.3 A S8VM-03024
50 W 5 V 10 A S8VM-05005
12 V 4.3 A S8VM-05012
15 V 3.5 A S8VM-05015
24 V 2.2 A S8VM-05024
100 W 5 V 20 A S8VM-10005
12 V 8.5 A S8VM-10012
15 V 7 A S8VM-10015
24 V 4.5 A S8VM-10024
150 W 5 V 27 A S8VM-15005 (See note 1.)
12 V 12.5 A S8VM-15012
15 V 10 A S8VM-15015
24 V 6.5 A S8VM-15024

Note: 1. The output capacity of the S8VM-15005[][] is 135 W.
Note: 2. To perform front mounting using the bottom mounting models, use the Mounting Brackets (S82Y-VM[][]F, sold separately).
Note: 3. The input voltage is 100 to 240 VAC for all models.