Page top

S8VM

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

Ratings/Characteristics

Power rating 15 W 30 W 50 W 100 W 150 W
Efficiency 5-V models 75% min. 75% min. 80% min. 81% min. 81% min.
12-V models 78% min. 79% min. 79% min. 81% min. 81% min.
15-V models 78% min. 79% min. 79% min. 81% min. 81% min.
24-V models 80% min. 81% min. 80% min. 82% min. 83% min.
Input Voltage *1 100 to 240 VAC (85 to 265 VAC)
Frequency *1 50/60 Hz (47 to 63 Hz)
Current 100-V input 0.5 A max. 0.9 A max. 0.8 A max. 1.4 A max. 2.0 A max.
200-V input 0.25 A max. 0.45 A max. 0.4 A max. 0.7 A max. 1.0 A max.
Power
factor
100-V input --- 0.98 min.
200-V input --- 0.94 min.
Harmonic current
emissions
--- Conforms to EN 61000-3-2
Leakage
current
100-V input 0.4 mA max. (at rated output)
200-V input 0.75 mA max. (at rated output)
Inrush
current
*2
100-V input 17.5 A max. (for cold start at 25 °C)
200-V input 35 A max. (for cold start at 25 °C)
Output Voltage adjustment
range *3
-20% to 20% (with V. ADJ) (S8VM-[][][]24A[]/P[]: -10% to 20%)
Ripple 3.2% (p-p) max. (5 V),
1.5% (p-p) max. (12 V),
1.2% (p-p) max. (15 V),
1.0% (p-p) max. (24 V),
(at rated input/output voltage)
3.2% (p-p) max. (5 V),
1.5% (p-p) max. (12 V),
1.2% (p-p) max. (15 V),
0.75% (p-p) max. (24 V),
(at rated input/output voltage)
Input variation influence 0.4% max. (at 85 to 265 VAC input, 100%)
Load variation influence
(rated input voltage)
0.8% max. (with rated input, 0 to 100% load)
Temperature variation
influence
0.02%/°C max.
Startup time *2 1,100 ms max. (at rated
input/output voltage)
800 ms max. (at rated input/output voltage)
Hold time *2 20 ms typ. (15 ms min.) (at rated input/output voltage)
Additional
functions
Overload protection *2 105% to 160% of rated load
current, voltage drop,
intermittent, automatic reset
105% to 160% of rated load current,
voltage drop (12 V, 15 V, and 24 V),
voltage drop, intermittent (5 V), automatic
reset
Overvoltage protection
*2
Yes *4
Undervoltage alarm
indication
Yes (color: Yellow (DC LOW1), red (DC LOW2)) (S8VM-[][][]24A[]/P[] only)
Undervoltage alarm output No Yes (S8VM-[][][]24A[]/P[] only) (Transistor
output), 30 VDC max., 50 mA max. *8
Series operation Yes for up to 2 Power Supplies (with external diode)
Parallel operation No (However, backup operation is possible. An external diode is required.)
Remote sensing function No Yes
Other Ambient operating
temperature
Refer to the derating curve in See Engineering Data on Data Sheet (15-W,
30-W, 50-W, 100-W, 150-W Models). (with no icing or condensation) *2
Storage temperature -25 to 65°C
Ambient operating
humidity
30% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 20
mA)
2.0 kVAC for 1 min. (between all inputs and PE/FG terminals; detection
current: 20 mA)
500 VAC for 1 min. (between all outputs and PE/FG terminals; detection
current: 100 mA)
500 VAC for 1 min. (between all outputs (except the detection output
terminals) and detection output terminals; detection current: 20 mA) (S8VM-
[][][]24A[]/P[] only)
Insulation resistance 100 MΩ min. (between all outputs and all inputs, PE/FG terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 hours each in X, Y, and Z
directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, ±Z directions
Output indicator Yes (color: Green)
EMI Conducted
Emission
Conforms to EN55011 Group1 Class B and based on FCC Class B *5
Radiated
Emission
Conforms to EN55011 Group1 Class B *6
EMS Conforms to EN61204-3 High severity levels
Approved
standards
UL UL508 (Listing), UL60950-1
cUL CSA C22.2 No.14
cUR CSA No. 60950-1
EN/TÜV EN50178, EN60950-1
SELV (EN60950-1)
According to VDE0160/P100
SEMI SEMI F47-0200 (200 VAC input)
Weight *7 180 g max. 220 g max. 290 g max. 460 g max. 530 g max.

*1. Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but
       the rise in the internal temperature of the Power Supply may result in ignition or burning.
*2. Refer to Engineering Data (15-W, 30-W, 50-W, 100-W, 150-W Models) on Catalog for details.
*3. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +20% of the voltage
       adjustment range. If the adjuster is turned too far, it may activate the overvoltage protection function and interrupt
       the output.
       When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the
       load is not damaged.
*4. To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.
*5. Conducted emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms
        to Class B when the aluminum plate is laid under the Power Supply. For 15-W models, insert a clamp filter
        (ZCAT2436-1330 by TDK: 50 Ω min. [50 to 500 MHz], or the equivalent) in the output wire to reduce noise.
*6. Radiated emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms to
       Class B when the aluminum plate is laid under the Power Supply. For 150-W models, insert a clamp filter
       (ZCAT2017-0930 by TDK: 35 Ω min. [50 to 500 MHz], or the equivalent) in the input wire to reduce noise.
*7. The weight indicated is for bottom mounting, open-frame models.
*8. A[]: Sinking type (NPN)
       P[]: Sourcing type (PNP)

Power rating 300 W 600 W 1,500 W
Efficiency 5-V models 77% min. 77% min. ---
12-V models 78% min. 79% min. ---
15-V models 79% min. 80% min. ---
24-V models 81% min. 81% min. 82% min.
Input Voltage *1 100 to 240 VAC (85 to 265 VAC) 100 to 240 VAC (85 to 265 VAC)
Frequency *1 50/60 Hz (47 to 63 Hz)
Current 100-V input 4.0 A max. (5 V)
4.3 A max. (12 V,
15 V, and 24 V)
8.0 A max. (5 V)
8.3 A max. (12 V,
15 V, and 24 V)
20.0 A max.
200-V input 2.0 A max. (5 V)
2.2 A max. (12 V,
15 V, and 24 V)
4.0 A max. (5 V)
4.2 A max. (12 V,
15 V, and 24 V)
11.0 A max.
Power
factor
100-V input 0.98 min. 0.97 min.
200-V input 0.94 min. 0.93 min.
Harmonic current
emissions
Conforms to EN61000-3-2
Leakage
current
100-V input 0.4 mA max. 1.5 mA max.
200-V input 0.75 mA max. 1.5 mA max.
Inrush
current
*2
100-V input 20 A max. (for cold start at 25 °C)
200-V input 40 A max. (for cold start at 25 °C)
Output Voltage adjustment
range *3
-20% to 20% (with V. ADJ)
Ripple 3.8% (p-p) max. (5 V), 2.0% (p-p) max. (12
V), 2.0% (p-p) max. (15 V), 1.25% (p-p)
max. (24 V), (at rated input/output voltage)
1.25% (p-p) max. *7,
(at rated input/output voltage)
Input variation influence 0.4% max. (at 85 to 265 VAC input, 100%)
Load variation influence
(rated input voltage)
0.6% max. (with rated input, 0 to 100% load)
Temperature variation
influence
0.02%/°C max.
Startup time *2 1,000 ms max. (at rated input/output voltage)
Hold time *2 20 ms typ. (15 ms min.) (at rated input/output voltage)
Additional
functions
Overload protection
*2
105% to 160% of rated load current (5 V,
12 V, and 15 V), 120% to 160% of rated
load current (S8VM-30024C), 115% to
160% of rated load current (S8VM-
60024C), voltage drop (12 V, 15 V, and 24
V), voltage drop, intermittent (5 V),
automatic reset
105% to 160% of rated load
current (100 VAC), 155% to 200%
of rated load current (200 VAC),
voltage drop, automatic reset
(Turns OFF when continuous for
5 s min.) *4
Overvoltage protection
*2
Yes *4
Overheat protection *2 Yes *4
Undervoltage alarm
indication
No
Undervoltage alarm
output
No
Power failure alarm
indication
Yes (color: Red)
Power failure alarm
output
Yes (Transistor output), 30 VDC max., 50 mA max.
Series operation Yes for up to 2 Power Supplies (with external diode)
Parallel operation Yes (up to 2 units)
Remote sensing function Yes
Remote control function Yes
Other Ambient operating
temperature
Refer to the derating curve in See Engineering Data on Data Sheet (300-W,
600-W, 1,500-W Models). (with no icing or condensation) *2
Storage temperature -25 to 65°C
Ambient operating
humidity
30% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and
outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and
PE terminals; detection current: 20 mA)
500 VAC for 1 min. (between all outputs
and PE terminals; detection current: 100
mA)
100 VAC for 1 min. (between all outputs
and RC terminals; detection current: 100
mA)
500 VAC for 1 min. (between all outputs
and PF terminals; detection current: 20
mA)
3.0 kVAC for 1 min. (between all
inputs and outputs; detection
current: 20 mA)
2.0 kVAC for 1 min. (between all
inputs and FG terminals; detection
current: 20 mA)
500 VAC for 1 min. (between all
outputs and FG terminals;
detection current: 300 mA)
100 VAC for 1 min. (between all
outputs and RC terminals;
detection current: 100 mA)
500 VAC for 1 min. (between all
outputs and PF terminals;
detection current: 20 mA)
Insulation resistance 100 MΩ min. (between all outputs and all
inputs, PE terminals) at 500 VDC
100 MΩ min. (between all outputs
and all inputs, FG terminals) at
500 VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude
for 2 hours each in X, Y, and Z directions
10 to 55 Hz, 0.15-mm single
amplitude for 2 hours each in X,
Y, and Z directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, ±Z directions
Output indicator Yes (color: Green)
EMI Conducted
Emission
Conforms to EN55011 Group1 Class B
and based on FCC Class B *5
Conforms to EN55011 Group1
Class A and based on FCC
Class A *6
Radiated
Emission
Conforms to EN55011 Group1 Class B *5 Conforms to EN55011 Group1
Class A *6
EMS Conforms to EN61204-3 High severity levels
Approved
standards
*8
UL UL508 (Recognition) (5 V, 12 V, and 15 V)
UL508 (Listing) (24 V), UL60950-1
UL508, UL60950-1
cUR CSA C22.2 No.14 (24 V)
cUR CSA No. 60950-1 CSA C22.2 No.14,
CSA No. 60950-1
EN/TÜV EN50178, EN60950-1
SELVE (EN60950-1)
EN50178, EN60950-1
SELVE (EN60950-1)
SEMI SEMI F47-0200 (200-VAC input)
Weight 1,100 g max. 1,700 g max. 3,800 g max.

*1. Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available,
       but the rise in the internal temperature of the Power Supply may result in ignition or burning.
*2. Refer to Engineering Data (300-W, 600-W, 1,500-W Models) on Catalog for details.
*3. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +20% of the voltage
       adjustment range. If the adjuster is turned too far, it may activate the overvoltage protection function and interrupt
       the output. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be
       sure that the load is not damaged.
*4. To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON. Alternatively,
       turn OFF the remote control signal and then turn it back ON again.
*5. Conducted emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms
       to Class B when the aluminum plate is laid under the Power Supply. For 600-W models, insert a clamp filter
       (ZCAT3035-1330 by TDK: 100 Ω min. [50 to 500 MHz], or the equivalent) in the input wire, and ring core
       (HF60T38X14X22 by TDK: 16 Ω typ. [1 MHz], 46 Ω typ. [10 MHz], or the equivalent) in the output wire to reduce
       noise
*6. Radiated emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms to
       Class A when the aluminum plate is laid under the Power Supply (1,500-W models).
*7. The measuring method conforms to JEITA standard RC-9131A. Refer to Ripple under Safety Precautions on Catalog.
*8. The Power Supply will not conform to safety standards if the customer replaces the fan.