Page top

KS1

Ionizer (Air Push Type)

KS1

Wide Range of Nozzles for Optimal Ionization

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Ionizer

KS1

KS1 Dimensions 3

Nozzles and Optional Products Used with the Ionizer

Nozzles

Standard Nozzle
KS1-ANNS01

KS1 Dimensions 6

60° Shower Nozzle
KS1-ANSW60

KS1 Dimensions 7

90° Shower Nozzle
KS1-ANSW90

KS1 Dimensions 8

Straight Bar Nozzles
KS1-ANSB[]

KS1 Dimensions 9

Flat Nozzle
KS1-ANFT90

KS1 Dimensions 10

Flexible Tube Nozzles
KS1-ANDC[]

KS1 Dimensions 11

Caps

Flexible Flat Nozzle Cap
KS1-ANDC-FT90

KS1 Dimensions 13

Flexible Shower Nozzle Caps
KS1-ANDC-SW[]

KS1 Dimensions 14

Optional Tubes

Optional Tubes for Standard Nozzles
KS1-ANNS-[]

KS1 Dimensions 16

Optional Products

Optional Air Clean Filter
KS1-AZ04

KS1 Dimensions 18

Stainless Steel Connector
KS1-AZ03

KS1 Dimensions 19

• Attached to the Ionizer for air tube connection.
• If using products from other manufacturers, consider using stainless steel products for less impact on the ozone layer.