Page top

V400-H

Handheld 2D Code Reader

V400-H

A New Handy Reader Capable of Reading Directly Marked Codes

Ratings and Specifications

Item V400-H111 V400-H211
Field of vision 5 × 5 to 10 × 10 mm 15 × 15 to 30 × 30 mm
Cell size 0.08 to 0.2 mm 0.2 to 0.65 mm
Code size 0.8 × 0.8 to 5 × 5 mm 2.0 × 2.0 to 15 × 15 mm
Working distance 40 mm (flush when Contactor is mounted)
Power supply 5 VDC ±10%
Current consumption 1.0 A max.
Serial interface RS-232C
Applicable codes Data Matrix, ECC200, 10 × 10 to 64 × 64, 8 × 18 to 16 × 48, QR Code (Models 1, 2),
21 × 21 to 57 × 57 (Versions 1 to 10)
Operation method Pressing the trigger button
Settings Make settings by using the manual setting window, uploading from an SD Memory Card, or by using
Support Software.
Memory card SD Memory Card
Monitor 1.8-inch TFT LCD, displaying images and read data
Display illumination Operation display, memory card access
Ambient temperature Operation: 0 to 40°C; storage: -25 to 60°C
Ambient humidity 35 to 85% (with no condensation)
Ambient conditions No corrosive gases
Vibration resistance 10 to 150 Hz, single amplitude 0.35 mm (50 m2/s max. acceleration)
Shock resistance 150 m2/s in ±X, Y, and Z directions, 3 times
Weight Approx. 230 g
Degree of protection IEC 60529 IP64
Materials Case: ABS; optical surface: PC; display surface: PMMA