Page top


Temperature Controllers


Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers

Caution: All units are in millimeters unless otherwise indicated.



E5CSV Dimensions 2

E5CSV + Adapter for Flush Mounting (Provided)

E5CSV Dimensions 3

Note: 1. The recommended panel thickness is 1 to 4 mm.
           2. Group mounting is possible in one direction only.

DIN Track Mounting Adapter


Note: This Adapter cannot be used together with the Terminal Cover.
           Remove the Terminal Cover to use the Adapter.

E5CSV Dimensions 5

Mounted to E5CSV

E5CSV Dimensions 6

Accessories (Order Separately)

Hard Protective Cover

E5CSV Dimensions 8

The Y92A-48B Protective Cover (hard type) is available for the following applications.
• To protect the set from dust and dirt.
• To prevent the panel from being accidentally touched causing displacement of set values.
• To provide effective protection against water droplets.

Terminal Cover


E5CSV Dimensions 10


E5CSV Dimensions 11

(For Controllers after the design change scheduled for October 2010)

Rubber Packing

Y92S-29 (for DIN48 × 48)

E5CSV Dimensions 13

Order the Rubber Packing separately if it becomes lost or damaged. The Rubber Packing can be used to achieve an IP66 degree of protection for models with terminal blocks.
(Deterioration, shrinking, or hardening of the rubber packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in NEMA4. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Rubber Packing does not need to be attached if a waterproof structure is not required.