Page top

E5CSV

Temperature Controllers

E5CSV

Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers

Model Number Structure

Model Number Legend

Models with Terminal Blocks

E5CSV Lineup 3

Ordering Information

List of Models

Case Color: Light Gray, Thermocouple or Platinum Resistance Thermometer, Power Supply Voltage: 100 to 240 VAC

Size Type Control
modes
Alarms Outputs Model with
thermocouple
Model with
platinum resistance
thermometer
E5CSV
48 × 48mm
Terminal
block
ON/OFF
or PID
1 Relay E5CSV-R1KJ-W E5CSV-R1P-W
Voltage (for driving SSR) E5CSV-Q1KJ-W E5CSV-Q1P-W

Case Color: Light Gray, Thermocouple, Power Supply Voltage: 24 VAC/VDC

Size Type Control modes Alarms Outputs Model with thermocouple
E5CSV
48 × 48mm
Terminal block ON/OFF or PID 1 Relay E5CSV-R1KJD-W

Case Color: Light Gray, Universal-input, Power Supply Voltage: 100 to 240 VAC

Size Type Control modes Alarms Outputs Model with universal-input
(thermocouple or platinum
resistance thermometer)
E5CSV
48 × 48mm
Terminal block ON/OFF or PID 0 Relay E5CSV-RT
Voltage (for driving SSR) E5CSV-QT
1 Relay E5CSV-R1T
Voltage (for driving SSR) E5CSV-Q1T
2
(See note.)
Relay E5CSV-R2T
Voltage (for driving SSR) E5CSV-Q2T

Note: There is no alarm output 2 mode switch. The default setting for alarm output 2 is for the upper limit alarm mode.
          To change the setting, change the alarm type for alarm output 2 in initial setting level 5. For details, refer to the
          “E5CSV/E5CS-U Digital Temperature Controller User’s Manual” (Cat. No. H140).

Case Color: Black, Universal-input, Power Supply Voltage: 24 VAC/VDC

Size Type Control modes Alarms Outputs Model with universal-input
(thermocouple or platinum
resistance thermometer)
E5CSV
48 × 48mm
Terminal block ON/OFF or PID 0 Relay E5CSV-RTD
Voltage (for driving SSR) E5CSV-QTD
1 Relay E5CSV-R1TD
Voltage (for driving SSR) E5CSV-Q1TD
2
(See note.)
Relay E5CSV-R2TD
Voltage (for driving SSR) E5CSV-Q2TD

Note: There is no alarm output 2 mode switch. The default setting for alarm output 2 is for the upper limit alarm mode.
          To change the setting, change the alarm type for alarm output 2 in initial setting level 5. For details, refer to the
           “E5CSV/E5CS-U Digital Temperature Controller User’s Manual” (Cat. No. H140).

Accessories (Order Separately)

Protective Cover

Type Model
Hard Protective Cover Y92A-48B

Terminal Cover

Model
E53-COV17

Note: The E53-COV10 cannot be used.

DIN Track Mounting Adapter

Model
Y92F-52

Rubber Packing

Model
Y92S-29

Note: The Rubber Packing is provided with the Digital Controller.