• Lineup includes four models to accommodate various I/O types and number of I/O points.
• Monitor the safety system from Standard Controllers across the network.
• EN954-1 (Cat.4), ISO13849-1 (PLe), and IEC 61508 SIL3 certification.
• The DST1-XD0808SL-1 also supports logic operation functions for high-speed processing in applications requiring partial stopping of the safety system.