Page top

DST1 Series

Safety I/O Terminals

DST1 Series

Distributed Safety Terminals That Reduce Wiring.

Name No. of I/O points Model
Safety I/O Terminals Safety inputs: 12, test outputs: 4 DST1-ID12SL-1
Safety inputs: 8, safety outputs (semiconductor): 8, test outputs: 4 DST1-MD16SL-1
DST1-XD0808SL-1 *
Safety inputs: 4, safety outputs (relay): 4, test outputs: 4 DST1-MRD08SL-1

Note: The standard DS1T Safety I/O Terminals are equipped with spring-cage terminal blocks, but screw terminal blocks
           are available if desired, e.g., to replace previous terminals. Refer to DeviceNet Safety Accessories.
* Use the Network Configurator Ver. 2.0 or later to make DST1-XD0808SL-1 settings.

Accessories

Terminal Blocks for the DST1

Appearance Specification Applicable Safety
I/O Terminals
Model Remarks
Screw terminal
blocks
(10 pins)
DST1-ID12SL-1
DST1-MD16SL-1
DST1-XD0808SL-1
DST1-MRD08SL-1
Y9S-10T1B-04B A set including four screw terminal
blocks (black), six code marks to
prevent incorrect insertion, one set
of terminal labels *, and code mark
instructions
Spring-cage
terminal blocks
(10 pins)
Y9S-10C1B-04B A set including four spring-cage
terminal blocks (black), six code
marks to prevent incorrect insertion,
one set of terminal labels *, and code
mark instructions

Note: The standard DS1T Safety I/O Terminals are equipped with spring-cage terminal blocks. Screw terminal blocks
          can be ordered if desired, e.g., to replace previous terminals.
* The set of terminal labels is one sheet containing four sets of labels required for one Terminal Block, i.e., [1, 2 ...10],
    [11, 12 ... 20], [21, 22 ... 30] and [31, 32 ... 40].