Page top

DST1 Series

Safety I/O Terminals

DST1 Series

Distributed Safety Terminals That Reduce Wiring.

Certified Standards

Certification body Standard
TÜV Rheinland NFPA 79-2012
EN ISO 13849-1:2008
IEC61131-2: 2007
EN ISO13849-2: 2012
EN61000-6-4: 2007
EN61000-6-2: 2005
EN60204-1: 2006
ISO 13850:2006 (EN418:1992)
ANSI RIA15.06-1999
ANSI B11.19-2010
UL UL508
ANSI/ISA 12.12.01 (excluding the DST1-MRD08SL-1)
UL1998
NFPA79
IEC61508
CSA22.2 No.142
CSA22.2 No.213 (excluding the DST1-MRD08SL-1)

Specifications

Model DST1-ID12SL-1 DST1-MD16SL-1 DST1-MRD08SL-1 DST1-XD0808SL-1
Communications power supply
voltage
11 to 25 VDC supplied via communications connector
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Current
consumption
Communications
power supply
24 VDC, 100 mA 24 VDC, 110 mA 24 VDC, 100 mA 24 VDC, 110 mA
I/O power supply
*
24 VDC, 70 mA 24 VDC,
50 mA (Input)
130 mA (Output)
24 VDC,
80 mA (Input)
130 mA (Output)
24 VDC,
50 mA (Input)
130 mA (Output)
Overvoltage category II
Noise immunity Conforms to IEC61131-2.
Vibration resistance 10 to 57 Hz: 0.35-mm single amplitude, 57 to 150 Hz: 50 m/s2
Shock resistance 150 m/s2, 11 ms 100 m/s2, 11 ms 150 m/s2, 11 ms
Mounting method 35-mm DIN Track
Ambient operating temperature -10 to 55°C
Ambient operating humidity 10% to 95% (with no condensation) 10% to 85% (with
no condensation)
10% to 95% (with
no condensation)
Ambient storage temperature -40 to 70°C
Degree of protection IP20
Weight 420 g 600 g 420 g

* Not including power consumption for external devices.

Safety Input Specifications
(Common with the DST1 Series)

Input type Sinking inputs (PNP)
ON voltage 11 VDC min.
OFF voltage 5 VDC max.
OFF current 1 mA max.
Input current 6 mA

Safety Output Specifications (Semiconductor output)
(Common with the DST1-MD16SL-1/XD0808SL-1)

Output type Sourcing outputs (PNP)
Rated output current 0.5 A max./output
ON residual voltage 1.2 V max.
Leakage current 0.1 mA max.

Test Output Specifications
(Common with the DST1 Series)

Output type Sourcing outputs (PNP)
Rated output current 0.7 A max./output
ON residual voltage 1.2 V max.
Leakage current 0.1 mA max.

Safety Output Specifications (Relay Output)
(DST1-MRD08SL-1)

Applicable relays G7SA-2A2B, EN50205 Class A
Failure rate P level *
(Reference value)
5 VDC, 1 mA
Rated load (resistive) 2 A at 240 VAC, 2 A at 30 VDC
Durability Mechanical 5,000,000 operations min. (at 7,200 operations/h)
Electrical 100,000 operations min. (at 1,800 operations/h with a resistive load)

* This value is equivalent to 300 operations/minute.

CIP Safety on DeviceNet Communications

Safety Slave communications Max. 4 connections (Max. 2 connections for the DST1-XD0808SL-1)

DeviceNet Slave Communications
(Common with the DST1 Series)

Standard Slave communications Max. 2 connections