Page top

CJ1W-INT01

CJ-series Interrupt Input Units

CJ1W-INT01

High-speed Starting of I/O Interrupt Tasks. Use Up to Two Units for a Total of Up to 32 Interrupt Inputs. This unit is available for CJ/NJ controller.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Interrupt Input Units

Unit type: CJ1 Basic I/O Units
No. of words allocated: 1 word
Standards: UC1, N, L, CE

Product
name
Specifications Current
consumption (A)
Model
I/O points Input
voltage
current
Commons Input pulse
width
conditions
Max. Units
mountable
per Unit
External
connection
5 V 24 V
Interrupt
Input Unit
16 inputs 24 VDC,
7 mA
16 points,
1 common
ON time:
0.05 ms max.
OFF time:
0.5 ms max.
2 Removable
terminal block
0.08 --- CJ1W-INT01

Note: 1. Can be used only on CPU Racks, and not on Expansion Racks.
           2. The locations where the Units can be mounted depend on the CPU Rack and the CPU Unit model.
                CJ2H-CPU6[]-EIP: From the slot next to the CPU Unit until the fourth slot.
                CJ1G, CJ1H: From the slot next to the CPU Unit until the fifth slot.
                CJ1M: From the slot next to the CPU Unit until the third slot.
           3. With the SYSMAC NJ-series Controllers,Interrupt Input Units can be used as normal Basic Input Units. They
                cannot be used to start I/O interrupt tasks.

Accessories

There is no accessory for the CJ series Interrupt Input Units.