Page top

CJ1W-PTS

CJ-series Process Analog I/O Unit

CJ1W-PTS

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Process I/O Units

Isolated-type Thermocouple Input Units

Unit
classi-
fica-
tion
Product
name
Input
points
Signal
range
selec-
tion
Signal
range
Conver-
sion
speed
(resolu-
tion)
Accuracy
(at
ambient
tempera-
ture of
25 °C)
Ex-
ternal
con-
nec-
tion
No.
of
unit
num-
bers
allo-
cated
Current
consump-
tion (A)
Model Stand-
ards
5
V
24
V
CJ1
Special
I/O
Units
Process
Input
Units
(Iso-
lated-
type
Thermo-
couple
Input
Units) 1644_lu_1_1
2
inputs
Set
sepa-
rately
for
each
input
Thermo-
couple:
B, E, J,
K, L, N,
R, S, T,
U,
WRe5-
26, PLII
DC
voltage:
± 100
mV
Conver-
sion
speed:
10 ms/
2 inputs,
Resolu-
tion:
1/64,000
Standard
accuracy:
±0.05% of
F.S. *1
Remov-
able
terminal
block
1 0.18 0.06
*2
CJ1W-PTS15 UC1
4
inputs
Com-
mon
inputs
Thermo-
couple:
R, S, K,
J, T, L,
B
Conver-
sion
speed:
250 ms/
4 inputs
Accuracy:
(±0.3% of
PV or
±1°C,
whichever
is larger)
±1 digit
max. *3
0.25 --- CJ1W-PTS51 UC1,
CE

Note: This unit cannot be used, with the Machine Automation Controller NJ-series.
*1. The accuracy depends on the sensors used and the measurement temperatures. For details, refer to the user's
       manual.
*2. This is for an external power supply, and not for internal current consumption.
*3. L and −100°C or less for K and T are ±2°C±1 digit max., and 200°C or less for R and S is ±3°C±1 digit max. No
       accuracy is specified for 400°C or less for B.

Isolated-type Resistance Thermometer Input Units

Unit
classi-
fica-
tion
Product
name
Input
points
Signal
range
selec-
tion
Signal
range
Conver-
sion
speed
(resolu-
tion)
Accuracy
(at
ambient
tempera-
ture of
25 °C)
Ex-
ternal
con-
nec-
tion
No.
of
unit
num-
bers
allo-
cated
Current
consump-
tion (A)
Model Stand-
ards
5
V
24
V
CJ1
Special
I/O
Units
Process
Analog
Input
Units
(Iso-
lated-
type
Resist-
ance
Thermo-
couple
Input
Units)
1644_lu_2_1
4
inputs
Com-
mon
inputs
Resist-
ance
ther-
mom-
eter:
Pt100,
JPt100
Conver-
sion
speed:
250 ms/
4 inputs
Accuracy:
±0.3% of
PV or
±0.8°C,
whichever
is larger,
±1 digit
max.
Remov-
able
terminal
block
1 0.25 - CJ1W-PTS52 UC1,
CE

Note: This unit cannot be used, with the Machine Automation Controller NJ-series.
* This is for an external power supply, and not for internal current consumption.