Indication Accuracy
Thermocouple input: ±0.3% of PV (previous models: ±0.5%)
Pt input: ±0.2% of PV (previous models: ±0.5%)
Analog input: ±0.2% FS (previous models: ±0.5%)
Basic-type Digital Temperature Controller (48 x 48 mm)
about this Product Family
last update: September 24, 2012
Indication Accuracy
Thermocouple input: ±0.3% of PV (previous models: ±0.5%)
Pt input: ±0.2% of PV (previous models: ±0.5%)
Analog input: ±0.2% FS (previous models: ±0.5%)
New E5CN-U Models (Plug-in Models) with analog inputs and current outputs.
A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.
Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.
last update: September 24, 2012