Page top

E5CN, E5CN-U

Basic-type Digital Temperature Controller (48 x 48 mm)

E5CN, E5CN-U

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Controllers with Terminal Blocks

Size Case
color
Power supply
voltage
Input type Auxiliary
outputs
Control output 1 Model
1/16 DIN
48 × 48 × 78
(W × H × D)
Black 100 to 240 VAC Thermocouple or
Resistance
thermometer
None Relay output E5CN-RMT-500
Voltage output
(for driving SSR)
E5CN-QMT-500
Current output E5CN-CMT-500
2 Relay output E5CN-R2MT-500
Voltage output
(for driving SSR)
E5CN-Q2MT-500
Current output E5CN-C2MT-500
Long-life relay
output (hybrid)
E5CN-Y2MT-500
24 VAC/VDC Thermocouple or
Resistance
thermometer
None Relay output E5CN-RMTD-500
Voltage output
(for driving SSR)
E5CN-QMTD-500
Current output E5CN-CMTD-500
2 Relay output E5CN-R2MTD-500
Voltage output
(for driving SSR)
E5CN-Q2MTD-500
Current output E5CN-C2MTD-500
100 to 240 VAC Analog
(current/voltage)
None Relay output E5CN-RML-500
Voltage output
(for driving SSR)
E5CN-QML-500
Current output E5CN-CML-500
2 Relay output E5CN-R2ML-500
Voltage output
(for driving SSR)
E5CN-Q2ML-500
Current output E5CN-C2ML-500
Long-life relay
output (hybrid)
E5CN-Y2ML-500
24 VAC/VDC Analog
(current/voltage)
2 Relay output E5CN-R2MLD-500
Voltage output
(for driving SSR)
E5CN-Q2MLD-500
Current output E5CN-C2MLD-500
Silver 100 to 240 VAC Thermocouple or
Resistance
thermometer
None Relay output E5CN-RMT-W-500
Voltage output
(for driving SSR)
E5CN-QMT-W-500
Current output E5CN-CMT-W-500
2 Relay output E5CN-R2MT-W-500
Voltage output
(for driving SSR)
E5CN-Q2MT-W-500
Current output E5CN-C2MT-W-500
Long-life relay
output (hybrid)
E5CN-Y2MT-W-500
24 VAC/VDC 2 Relay output E5CN-R2MTD-W-500
Voltage output
(for driving SSR)
E5CN-Q2MTD-W-500
Current output E5CN-C2MTD-W-500

Note: Models with analog inputs do not have temperature unit indicators.

Option Units

One of the following Option Units can be mounted to provide the E5CN with additional functions.

Functions Model *2
Communications
RS-485
3-phase heater burnout/
SSR failure/Heater
overcurrent detection
E53-CNHH03N2
Heater burnout/SSR failure/
Heater overcurrent detection
Event
inputs
E53-CNHBN2
Communications
RS-485
Control output 2
(Voltage for driving SSR)
E53-CNQ03N2
Event
inputs
External power
supply for ES1B
E53-CNPBN2
Heater burnout/SSR failure/
Heater overcurrent detection
External power
supply for ES1B
E53-CNPHN2
Communications
RS-485
External power
supply for ES1B
E53-CNP03N2
Communications
RS-485
Heater burnout/SSR failure/
Heater overcurrent detection
E53-CNH03N2
Communications
RS-485
E53-CN03N2
Event
inputs
E53-CNBN2
Heater burnout/SSR failure/
Heater overcurrent detection
Control output 2
(Voltage for driving SSR)
E53-CNQHN2
3-phase heater burnout/
SSR failure/Heater
overcurrent detection
Control output 2
(Voltage for driving SSR)
E53-CNQHHN2
Event
inputs
Control output 2
(Voltage for driving SSR)
E53-CNQBN2

*1. Option Units cannot be used for plug-in models.
        These Option Units are applicable only to models released after January 2008.
*2. If models with heater burnout detection are used together with the E5CN-C[] Temperature Controller and control
        output 1 (current output) is assigned to the heating control output, heater burnout detection will be disabled.

Plug-in-type Controllers

Size Case
color
Power supply
voltage
Input type Auxiliary
outputs
Control output 1 Model
1/16 DIN Black 100 to 240 VAC Thermocouple or
resistance
thermometer
None Relay output E5CN-RTU
Voltage output (for driving SSR) E5CN-QTU
Current output E5CN-CTU
1 Relay output E5CN-R1TU
Voltage output (for driving SSR) E5CN-Q1TU
Current output E5CN-C1TU
2 Relay output E5CN-R2TU
Voltage output (for driving SSR) E5CN-Q2TU
Current output E5CN-C2TU
Analog
(current/voltage)
1 Relay output E5CN-R1LU
Voltage output (for driving SSR) E5CN-Q1LU
Current output E5CN-C1LU
2 Relay output E5CN-R2LU
Voltage output (for driving SSR) E5CN-Q2LU
Current output E5CN-C2LU
24 VAC/VDC Thermocouple or
resistance
thermometer
None Relay output E5CN-RTDU
Voltage output (for driving SSR) E5CN-QTDU
Current output E5CN-CTDU
1 Relay output E5CN-R1TDU
Voltage output (for driving SSR) E5CN-Q1TDU
Current output E5CN-C1TDU
2 Relay output E5CN-R2TDU
Voltage output (for driving SSR) E5CN-Q2TDU
Current output E5CN-C2TDU

Note: Models with analog inputs do not have temperature unit indicators.

Accessories (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ1

Terminal Cover

Connectable models Model
Terminal block models E53-COV17

Note: The Terminal Cover comes with the E5CN-[][][]-500 models.

Waterproof Packing

Model
Y92S-P8

Note: The Waterproof Packing is included with the Controller only for models with terminal blocks.

Current Transformers (CTs)

Hole diameter Model
5.8 dia. E54-CT1
12.0 dia. E54-CT3

Adapter

Connectable models Model
Terminal block models Y92F-45

Note: Use this Adapter when the panel has been previously prepared for the E5B[].

DIN Track Mounting Adapter

Model
Y92F-52

Sockets (for Plug-in Models)

Type Model
Front-connecting Socket P2CF-11
Front-connecting Socket with Finger Protection P2CF-11-E
Back-connecting Socket P3GA-11
Terminal Cover for Back-connecting socket with Finger Protection Y92A-48G

Front cover

Type Model
Hard Front Cover Y92A-48B
Soft Front Cover Y92A-48D

CX-Thermo Support Software

Model
EST2-2C-MV4